omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

带数字I/O接口的5和10通道计数器/定时器板

CIO-CTR05 and CIO-CTR10

5 & 10 Channel Counter Timer Board with Digital I/O | CIO-CTR05 and CIO-CTR10

5 & 10 Channel Counter Timer Board with Digital I/O

查看下面所有型号

3年保修
  • 5/10 16-Bit Counters
  • Counts Frequency to 7 MHz
  • Generates Frequency Output
  • 16/32 Digital I/O Lines
插卡 - 查看相关产品

产品描述

The CIO-CTR05 and CTR10 are 5 and 10-channel counter timer boards for IBM PC and compatible computers. The boards employs a 9513 counter/timer chip, providing five counters with 16-bit count registers (the CIO-CTR10 has two 9513 chips). The 9513 is an extremely powerful and flexible component, software programmable for event counting, pulse and frequency measurement, alarm comparator and other input functions. As an output device, the 9513 can generate frequencies with complex duty cycles and provide one-shot and continuous outputs.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
CIO-CTR05
咨询  
货期: 
 
 
5 channel counter, 16 channel digital I/O board, requires terminal panel and cable
Quick Ship
  
CIO-CTR10
咨询  
货期: 
 
 
10 channel counter, 32 channel digital I/O board, requires 2 terminal panels and 2 cables
Quick Ship
  
CIO-TERMINAL
咨询  
货期: 
 
 
16" x 4" screw terminal board with prototype area, requires C37FF-2 cable
Quick Ship
Click to expand/minimize a list of what others bought with theCIO-MINI37
CIO-MINI37
¥1,190.79
货期: 11 周
 
4" x 4" screw terminal board, requires C37FF-2 cable
Quick Ship
Click to expand/minimize a list of what others bought with theC37FF-2
C37FF-2
咨询  
货期: 
 
 
connection cable, 2 ft
Quick Ship
Click to expand/minimize a list of what others bought with theUNIV-DRVR
UNIV-DRVR
咨询  
货期: 
 
 
Universal Driver Library for Windows 95/98/NT/2000/XP
所有金额以RMB显示
400-820-0559