omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

ELECTRIC STUD HEATERS

CBH Series

Stud Heaters | CBH Series

Stud Heaters

查看下面所有型号

  • Reliable,Premium Quality
  • Steel Sheath
  • 1150 to 8000W
  • 120, 240 Volts
  • 18"(46 cm), to 60" (152 cm) Lengths
筒形加热器 - 查看相关产品

产品描述

CBH Series heaters are constructed of rugged metal sheathed tubular elements homogeneously combined with a metal sleeve that has been accurately dimensioned to provide a proper clearance and ease of inserting into standard drill hole sizes so large bolts or studs may be rapidly expanded and tightened with a wrench, providing ‘’shrink fit tightness” when cool

Useful in assembly of large compressors, presses, turbines, die blocks, cylinders, engine heads, pressure vessels, etc. Quick heat-up is important to avoid heat drain-away of surrounding metal. CBH heaters are generally used in sets to permit uniform tightening of mating parts.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.



Watts Dimensions Inches (cm) Max. Stud
Hole Dia.†
Model No. Weight
Ib (kg)
A
Lgth.
B Htd.
Lgth.
C Htd.
Dia.
D Cold
End
E Cold
End
115018(46)12(30).553 (1.4)1 1/8 (3)6 7/8(17).616(1.6)CBH-1815/120V5(2)
150024(61)18(46).553 (1.4)1 1/8(3)6 7/8(17).616(1.6)CBH-2415/120V5(2)
225030(76)24(61).553 (1.4)2 1/8 (3)6 7/8(17).616(1.6)CBH-3025/*5(2)
260036(91)30(76).553 (1.4)2 1/8(3)6 7/8(17).616(1.6)CBH-3625/*5(2)
120018(46)12(30).660(1.7)3 1/8 (3)6 7/8(17).735(1.9)CBH-1816/120V6(3)
170024(61)18(46).660(1.7)3 1/8(3)6 7/8(17).735(1.9)CBH-2416/120V6(3)
230030(76)24(61).660(1.7)4 1/8 (3)6 7/8(17).735(1.9)CBH-3026/120V6(3)
280036(91)30(76).660(1.7)4 1/8(3)6 7/8(17).735(1.9)CBH-3626/120V6(3)
170018(46)12(30).730(1.9)1 1/4(3)6 3/4(17).860(2.2)CBH-1827/120V5(2)
250024(61)18(46).730(1.9)1 1/4(3)6 3/4(17).860(2.2)CBH-2427/120V5(2)
420036(91)30(76).730(1.9)1 1/4(3)6 3/4(17).860(2.2)CBH-3647/120V6(3)
600048(122)42(107).730(1.9)1 1/4(3)6 3/4(17).860(2.2)CBH-4867/**6(3)
750060(152)54(137).730(1.9)1 1/4(3)6 3/4(17).860(2.2)CBH-6177/240V7(3)
270024(61)18(46).855(2.2)1 1/4(3)6 3/4(17).985(2.5)CBH-2438/240V7(3)
360030(76)24(61).855(2.2)1 1/4(3)6 3/4(17).985(2.5)CBH-3048/120V8(4)
530042(107)36(91).855(2.2)1 1/4(3)6 3/4(17).985(2.5)CBH-4258/**8(4)
650048(122)42(107).855(2.2)1 1/4(3)6 3/4(17).985(2.5)CBH-4868/240V9(4)
600042(107)36(91).980(2.5)1 1/4(3)6 3/4(17)1.110(2.8)CBH-4269/**9(4)
800054(137)48(122).980(2.5)1 1/4(3)6 3/4(17)1.110(2.8)CBH-6189/240V9(4)
† Hole diameter should be held as close to heater diameter as possible for maximum heat transfer and heater life.
* Designate voltage, Insert 120V for 120 VAC or 240V for 240 VAC.
Those model numbers containing /120,/240, or /480 are available only in that voltage.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
CBH-1815/120V
咨询  
货期: 
 
 
Stud heater, 1150 W, 120 V
Quick Ship
CBH-1816/120V
咨询  
货期: 
 
 
Stud heater, 1200W,120V
Quick Ship
CBH-1827/120V
咨询  
货期: 
 
 
Stud heater, 1700 W, 120 V
Quick Ship
CBH-2415/120V
咨询  
货期: 
 
 
Stud heater, 1500 W, 120 V
Quick Ship
CBH-2427/120V
咨询  
货期: 
 
 
Stud heater, 2500 W, 120V
Quick Ship
CBH-2438/240V
咨询  
货期: 
 
 
Stud heater, 2700 W, 240V
Quick Ship
CBH-3025/240V
咨询  
货期: 
 
 
Stud heater, 2600 W, 240V

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
400-820-0559