omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Norgren Excelon®模块化压缩空气风管过滤器/调节器,适用于控制和保护气压设备。

B72G Series Inline and Modular Air Line Filter / Pressure Regulator

Filter Regulators, FRLs | B72G Series Inline and Modular Air Line Filter / Pressure Regulator

Filter Regulators, FRLs

查看下面所有型号

  • Above Price for Model with Manual Drain
  • FRL's for In-Line or Modular Installation
  • High Efficiency Water and Particle Removal
  • Quick Release Bayonet Bowl
  • Push to Lock Adjusting Knob with Tamper Resistant Accessory
  • Optional Patented Quarter Turn Manual Drain

产品描述

The B72G Series Air Line Filter / Pressure Regulators are designed for use as a single in-line unit or as part of a Norgren's Excelon® modular compressed air preparation supply system. This air line filter / regulator is designed for high efficiency water and particle removal, and comes with a push to lock adjusting knob.


As a modular pneumatic component, this air line filter / regulator can quickly be attached to oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

所有金额以RMB显示
SPECIFICATIONS
Fluid: Compressed air
Maximum Pressure:
    Transparent Bowl: 10 bar (150 psig)
    Metal Bowl: 17 bar (250 psig)
    B72G with Metal Bowl and Auto Drain: 10 bar (150 psig)
Operating Temperature*:
Transparent Bowl: -34 to 50°C (-30 to 125°F)
Metal Bowl: -34 to 80°C (-30 to 175°F)

B72G MATERIALS
Body: Zinc
Bonnet: Acetal
Valve: Brass
Transparent Bowl: Polycarbonate
  Metal Bowl: Zinc Liquid Level Indicator Lens
(Metal Bowl): Transparent nylon
Element: Sintered polypropelene Elastomers: Neoprene and nitrile

B73G AND B74G MATERIALS
Body and Bonnet: Aluminum
Transparent Bowl: Polycarbonate
Guarded Transparent Bowl: Polycarbonate with steel
Metal Bowl: Aluminum Liquid Level Indicator Lens
(Metal Bowl): Transparent nylon (Pyrex® optional)
Element: Sintered polypropelene
Elastomers: Neoprene and nitrile
*Air supply must be dry enough to avoid ice formation
at temperatures below 2°C (35°F)