omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

A Series Ring Heaters

A Series

Ring Heaters | A Series

Ring Heaters

¥1,141.43 A-203/120

CE
  • U.L. Component Recognized
  • CSA Certified
  • For Flat Surfaces
  • Rugged, Heavy Duty
  • APPLICATION
    •Tank Bottoms
    • Glue and Lead Melting Pots
    • Dies
    • Platens
    • Valve Flanges
    • Incubators
    • Hotplates
    • Vulcanizers
带状加热器 - 查看相关产品

产品描述

FEATURES
Single-heat rings have two terminals for single wattage, ON-OFF switch or thermostat.

Three-heat rings have three terminals which split the total rated wattage into two equal circuits. By using a three-heat switch 1/4, 1/2 or full wattage may be obtained. Use the two equal circuits in parallel to obtain full wattage. Center terminal is common.

Refractory-insulated construction exclusively. By far the most rugged and best for long, dependable service.

Easy installation. The circular shape and the use of OMEGALUX™ utility clamps simplifies the use of ring heaters. Nesting rings to pack heat in a small area can be done by installing rings within each other. For examples: A-651, A-802 and A-903 provide 4050 watts within a 10 31/32" circle.

Utility clamps. Usually used in sets of 4 to clamp ring elements on flat surfaces. 5/16" flat-head machine screws are normally used, with head brazed or welded to work surface.

To order utility clamps, ask for Model No. 6018 Clamp.

SPECIFICATION
Power: 120 or 240V
Wattage: 125 to 1800 watts
Sheath Material: Chrome Steel
Max. Sheath Temperature: 1200°F



Single-Heat Element
Chrome Steel Sheath
Model No.
Three-Heat Element
Chrome Steel Sheath
Model No.
Dimensions-Inch (cm)
Watts W/In2† A B C
A-203/*A-20-33/*300123 31/32 (10)1 11/16 (4)5/16 (8)
A-204/*A-20-34/*400153 31/32 (10)1 11/16 (4)5/16 (8)
A-205/*A-20-35/*500193 31/32 (10)1 11/16 (4)5/16 (8)
A-304/*A-30-34/*450144 5/8 (12)2 1/4 (6)5/16 (8)
A-305/*A-30-35/*500154 5/8 (12)2 1/4 (6)5/16 (8)
A-306/*A-30-36/*550174 5/8 (12)2 1/4 (6)5/16 (8)
A-405/*A-40-35/*500125 7/16 (14)3 (8)5/16 (8)
A-406/*A-40-36/*660165 7/16 (14)3 (8)5/16 (8)
A-407/*A-40-37/*750185 7/16 (14)3 (8)5/16 (8)
A-504/*A-50-34/*400106 1/16 (15)4 5/16 (11)5/16 (8)
A-505/*A-50-35/*450116 1/16 (15)4 5/16 (11)5/16 (8)
A-506/*A-50-36/*500136 1/16 (15)4 5/16 (11)5/16 (8)
A-656/*A-65-36/*660126 1/8 (16)3 (9)5/16 (8)
A-657/*A-65-37/*750146 1/8 (16)3 (9)5/16 (8)
A-651/*A-65-31/*1000196 1/8 (16)3 (9)5/16 (8)
A-605/*A-60-35/*500116 19/32 (17)4 1/2 (11)5/16 (8)
A-606/*A-60-36/*660146 19/32 (17)4 1/2 (11)5/16 (8)
A-607/*A-60-37/*750166 19/32 (17)4 1/2 (11)5/16 (8)
A-705/*A-70-35/*55097 7/16 (19)5 5/16 (13)5/16 (8)
A-706/*A-70-36/*660117 7/16 (19)5 5/16 (13)5/16 (8)
A-707/*A-70-37/*750137 7/16 (19)5 5/16 (13)5/16 (8)
A-808/*A-80-38/*880148 3/8 (21)6 3/16 (16)5/16 (8)
A-801/*A-80-31/*1050168 3/8 (21)6 3/16 (16)5/16 (8)
A-802/*A-80-32/*1250198 3/8 (21)6 3/16 (16)5/16 (8)
A-901/*A-90-31/*10001010 31/32 (28)8 1/2 (22)5/16 (8)
A-902/*A-90-32/*15001610 31/32 (28)8 1/2 (22)5/16 (8)
A-903/*A-90-33/*18001910 31/32 (28)8 1/2 (22)5/16 (8)
/* Designate voltage. Insert 120 for 120 Vac or 240 for 240 Vac. Lower wattages down to
125 watts and smaller outside diameters are also available. Contact OMEGALUX.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Example partnumbers are shown below. Use the Part Number Builder below this table for your exact configuration.
Quick Ship
  
A-203/120
¥1,141.43
货期: 6 周
 
Single Element Ring Heater, 120 V, 300 W
Quick Ship
  
A-205/120
¥1,017.36
货期: 6 周
 
Ring Heaters, 120, 500W
Quick Ship
  
A-205/240
¥1,014.90
货期: 2 周
 
Ring Heaters, 240V, 500W
Quick Ship
Click to expand/minimize a list of what others bought with theA-902/240
A-902/240
¥2,297.95
货期: 6 周
 
Ring Heater, 240V.1500W
Quick Ship
  
A-20-33/240
¥1,034.98
货期: 8 周
 
Ring Heater, 240V, 500W
Quick Ship
  
A-20-35/240
¥1,034.98
货期: 8 周
 
Ring Heater, 240V, 500W
Quick Ship
  
A-30-34/120
¥1,046.87
货期: 8 周
 
Ring Heater, 120V, 450W
Quick Ship
  
A-70-35/240
¥1,575.94
货期: 8 周
 
Ring Heater, 240V, 550W
Quick Ship
  
A-30-34/240
¥1,225.31
货期: 8 周
 
Ring Heater, 240V, 450W
Quick Ship
  
A-70-37/240
¥1,575.94
货期: 8 周
 
Ring Heater, 240V, 750W
Quick Ship
  
A-651/240
¥1,519.86
货期: 8 周
 
Ring Heater, 240V, 1000W
Quick Ship
  
A-80-31/120
¥1,744.96
货期: 8 周
 
Ring Heater, 120V,1050W
Quick Ship
  
6018
¥211.93
货期: 6 周
 
UTILITY CLAMPS FOR RING HEATER

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Model Code(see part number tables above) 选项:
203 for Single-Heat Element Model 203
204 for Single-Heat Element Model 204
205 for Single-Heat Element Model 205
304 for Single-Heat Element Model 304
305 for Single-Heat Element Model 305
306 for Single-Heat Element Model 306
405 for Single-Heat Element Model 405
406 for Single-Heat Element Model 406
407 for Single-Heat Element Model 407
504 for Single-Heat Element Model 504
505 for Single-Heat Element Model 505
506 for Single-Heat Element Model 506
656 for Single-Heat Element Model 656
657 for Single-Heat Element Model 657
651 for Single-Heat Element Model 651
605 for Single-Heat Element Model 605
606 for Single-Heat Element Model 606
607 for Single-Heat Element Model 607
705 for Single-Heat Element Model 705
706 for Single-Heat Element Model 706
707 for Single-Heat Element Model 707
808 for Single-Heat Element Model 808
801 for Single-Heat Element Model 801
802 for Single-Heat Element Model 802
901 for Single-Heat Element Model 901
902 for Single-Heat Element Model 902
903 for Single-Heat Element Model 903
20-33 for Three-Heat Element Model 20-33
20-34 for Three-Heat Element Model 20-34
20-35 for Three-Heat Element Model 20-35
30-34 for Three-Heat Element Model 30-34
30-35 for Three-Heat Element Model 30-35
30-36 for Three-Heat Element Model 30-36
40-35 for Three-Heat Element Model 40-35
40-36 for Three-Heat Element Model 40-36
40-37 for Three-Heat Element Model 40-37
50-34 for Three-Heat Element Model 50-34
50-35 for Three-Heat Element Model 50-35
50-36 for Three-Heat Element Model 50-36
65-36 for Three-Heat Element Model 65-36
65-37 for Three-Heat Element Model 65-37
65-31 for Three-Heat Element Model 65-31
60-35 for Three-Heat Element Model 60-35
60-36 for Three-Heat Element Model 60-36
60-37 for Three-Heat Element Model 60-37
70-35 for Three-Heat Element Model 70-35
70-36 for Three-Heat Element Model 70-36
70-37 for Three-Heat Element Model 70-37
80-38 for Three-Heat Element Model 80-38
80-31 for Three-Heat Element Model 80-31
80-32 for Three-Heat Element Model 80-32
90-31 for Three-Heat Element Model 90-31
90-32 for Three-Heat Element Model 90-32
90-33 for Three-Heat Element Model 90-33

(2) Voltage 选项:
120 for 120 Vac
240 for 240 Vac
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559