omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

DIN导轨安装多功能数字计时器

AU-AMT Series

DIN Rail Mounted Multi-Functional Digital Timer | AU-AMT Series

DIN Rail Mounted Multi-Functional Digital Timer

¥824.62 AU-AMT8-D2

1年保修 CE
  • Multifunctional Timer (8 or 18 Functions)
  • Universal Voltage 24 to 265 Vac/Vdc
  • Wide Time Range: 0.1 Seconds to 999 Hours
  • 3 Digit LCD Display for Preset Time and Run Time
  • 17.5 mm (0.68") Width
  • Models include 2 NO or NO/NC Contacts
继电器和计时器 - 查看相关产品

产品描述

The AU-AMT Series of DIN rail mountable digital multi-timers includes four models featuring 8 or 18 timer functions to offer highest flexibility in controlling operations. The time range is adjustable from 0.1 second to 999 hours. An LCD display shows current run time information.

Specifications
Supply Voltage: 24 to 265 Vac/Vdc (50, 60Hz)
Power Consumption: 10 VA maximum
Timing Range: 0.1 second to 999 hours
Reset Time: 200 ms maximum
Repeat Accuracy: ±0.5%
Output Contact Rating: 8A @ 240 Vac/24 Vdc (resistive)
Electrical Life: 10,000 switching cycles
Mechanical Life: 2,000,000 switching cycles
Operating Temperature: -10 to 55°C (14 to 131°F)
Storage Temperature: -20 to 65°C (-4 to 149°F)
Weight: 85 g (0.14 lb)
Protection Enclosure: IP30
Protection Terminals: IP20
Torque: 0.40 Nm (3.5 lb/inch)
Terminal Wire Size: 0.3 to 2.5 mm² (22-14 AWG)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
AU-AMT8-S1
¥824.62
货期: 2 周
 
Output contacts NO/NC, Number of timer functions 8
Quick Ship
AU-AMT8-D2
¥824.62
货期: 13 周
 
Output contacts 2 NO, Number of timer functions 8
Quick Ship
AU-AMT12-S1
¥944.21
货期: 2 周
 
Output contacts NO/NC, Number of timer functions 18
Quick Ship
AU-AMT12-D2
¥944.21
货期: 13 周
 
Output contacts 2 NO, Number of timer functions 18
所有金额以RMB显示
注: Comes with instruction sheet.
订购示例: (1) AU-AMT8-S1 DIN rail mountable 8 function digital timer, output contacts NO/NC, ¥824.62
400-820-0559