800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Beam, Shear Beam and...

Beam, Shear Beam and Double Beam Load Cells


Image of Beam, Shear Beam and Double Beam Load Cells

Image not available LC60
Aluminum Single Point Load Cells
View details »
 
Click for details on LC501 LC501
Beam Load Cell
View details »
Click for details on LC509 LC509
Beam Load Cells
with Built-in Amplified Voltage Output

View details »
 
Click for details on LC601 LC601
Low Range Constant Moment Beam Load Cells with 4-Direction Overload Stops
View details »
Click for details on LC602 LC602
Heavy Duty Constant Moment Beam Load Cells, Environmentally Sealed
View details »
 
Click for details on LCDA LCDA
Low Profile Bending Beam Load Cells
View details »
Click for details on LCEA LCEA
Economical Bending Beam Load Cells
View details »
 
Click for details on LCEB Series LCEB Series
Minibeam Load Cells
View details »
Click for details on LCEC LCEC
Minibeam Load Cells
View details »
 
Click for details on LCJA Series LCJA Series
Heavy Duty Shear Beam Load Cells
View details »
Click for details on LCM501 and LCM511 Metric Load Cells LCM501 and LCM511 Metric Load Cells
Beam Load Cell Metric
View details »
 
Click for details on LCM601 Series LCM601 Series
Low Range Beam Load Cells
View details »
Click for details on LCM602 Series LCM602 Series
Heavy Duty Constant Momemt Beam Load Cells, Metric, ±25 kgF to ±5,000 kgF
View details »
 
Image not available LCP Load Pin Series
Load Pin Load Cell
View details »
Image not available LCPB Series
PLANAR BEAM LOAD CELL
View details »
 
Image not available LCPW Series
PLANAR BEAM LOAD CELL
View details »
PRESSURE|F08