800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> S Type Load Cells

S Type Load Cells


Image of S Type Load Cells

Image not available LC103B
High Accuracy, Stainless Steel, S-Beam Load Cells
View details »
 
Image not available LCCE Series
S-Beam Load Cells with High Overload Protection
View details »
Click for details on LCCD Series LCCD Series
Environmentally Protected S-Beam Load Cells
View details »
 
Click for details on LCR Series Load Cell LCR Series Load Cell
S-Beam Load Cells, High Accuracy, Rugged for Industrial Applications
View details »
Click for details on LC101 and LC111 Series LC101 and LC111 Series
S-Beam Load Cell - Stainless Steel Construction, High Accuracy, Economical Price
View details »
 
Click for details on LC105 and LC115 Series LC105 and LC115 Series
Aluminum "S" Beam Load Cells
View details »
Image not available LC107
High Accuracy, Miniature, S-Beam Load Cells
View details »
 
Click for details on LCM101 and LCM111 Series LCM101 and LCM111 Series
S Beam Load Cells
All Stainless Steel with Metric Ranges ±10 kgF to ±10,000 kgF

View details »
Click for details on LCM105 and LCM115 Series LCM105 and LCM115 Series
Aluminum "S" Beam Load Cells, Metric Ranges, 10 kgF to 500 kgF
View details »
 
Click for details on LCMCD Series LCMCD Series
High Performance Metric S Beam Load Cells Environmentally Protected
View details »
Click for details on LCCA LCCA
High Accuracy S-Beam Load Cells
View details »
    
PRESSURE|F05