800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Subminiature and Min...

Subminiature and Miniature Compression Load Cells


Image of Subminiature and Miniature Compression Load Cells

Click for details on LC302 LC302
Miniature Compression Load Cell | 0.75" Diameter | 25 to 1,000 lb
View details »
 
Click for details on LC304 LC304
Miniature Compression Load Cell | 1" Diameter | 100 to 10,000 lb
View details »
Click for details on LC305 and LC315 Series LC305 and LC315 Series
Miniature Compression Load Cell with Back Mounting Holes | 2" Diameter | 25 to 20,000 lb
View details »
 
Click for details on LC307 LC307
Miniature Compression Load Cell | "Top Hat" Design | 250 to 100,000 lb
View details »
Click for details on LC321 LC321
Miniature Compression Load Cell with Threaded Center Hole
View details »
 
Click for details on LCGB Series LCGB Series
Miniature Compression Load Cell with Through-Body Mounting Holes
View details »
Click for details on LCGD LCGD
Miniature Compression Load Cell | 25 to 50,000 lb
View details »
 
Click for details on LCKD LCKD
Subminiature Compression Load Cell | 1kg to 1,000 lb
View details »
Click for details on LCM302 Series LCM302 Series
Miniature Compression Load Cell | 19mm Diameter | 100 to 5000N
View details »
 
Click for details on LCM304 Series LCM304 Series
Miniature Load Cell
25.4 mm Diameter Stainless Steel Compression Load Cell
Metric Ranges 0-100 to 0-50,000 N Capacities

View details »
Click for details on LCM305 and LCM315 Series LCM305 and LCM315 Series
Miniature Metric Load Cell
51mm Miniature Diameter

View details »
 
Click for details on LCM307 Series LCM307 Series
Miniature Load Cell
High-Capacity Top Hat Style

View details »
Click for details on LCM412-TP LCM412-TP
Tension Plates for LCM402/LCM412 Series Load Cells
17-4 PH Stainless Steel

View details »
 
Click for details on LCMGD Series LCMGD Series
Miniature Load Cell
Ranges 0-100 to 0-200,000 Newtons

View details »
Click for details on LCMKD Series LCMKD Series
Subminiature Industrial Load Cell, Metric, 0-10 to 0-10,000 Newtons
View details »
 
Image not available LCPB Series
PLANAR BEAM LOAD CELL
View details »
Image not available LCPW Series
PLANAR BEAM LOAD CELL
View details »
    
PRESSURE|F03