800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Automation Products >> Process Measurement... >> Infrared Thermometer...

Infrared Thermometers and Pyrometers


Image of Infrared Thermometers and Pyrometers

Image not available OS150A-2USB
Infrared Temperature Sensors
View details »
 
Image not available OS-MINIHUB
Multi-Channel IR Monitoring System RS485/Modbus Outputs
View details »
Image not available OS-VIR50
Digital Infrared Video Thermometer
View details »
 
Click for details on OS1327D OS1327D
Infrared Thermometer with USB Interface
View details »
Click for details on OS550A Series OS550A Series
Industrial Non-Contact Infrared Thermometer/Transmitter with Local Display, Dual Alarm and Analog Output
View details »
 
Image not available OS758-LS
Dual Laser Infrared Thermometer
View details »
Click for details on OS150-2USB Series OS150-2USB Series
A Fast Response Fixed Infrared Temperature Sensor fully PC  - Discontinued Configurable via a USB Connection
View details »
 
Click for details on OS151A-USB Series OS151A-USB Series
Compact Non-Contact Infrared Temperature Transmitter USB PC Configurable with 4 to 20 mA Output
View details »
Click for details on OS210-150-300-800 OS210-150-300-800
Fixed Infrared Temperature Transmitters with a Selection of Field of Views to fit most Industrial Applications
View details »
 
Click for details on OS210-C4 Series OS210-C4 Series
Fixed Infrared Temperature Sensor With RS485 MODBUS® RTU Interface and a broad selection of Field of Views
View details »
Click for details on OS212 Series OS212 Series
Fixed Infrared Non-Contact Temperature Sensor with adjustable emissivity and optional display
View details »
 
Click for details on OS423-LS Series OS423-LS Series
Low-Cost Professional Infrared Thermometer with 30:1 Field of View
View details »
Click for details on OS550A-BB Series OS550A-BB Series
Industrial Non-Contact Infrared Thermometer/Transmitter OEM
View details »
 
Image not available HHM-EX623
Clamp Meter 400 A Dual Input with Non-Contact Infrared Thermometer and Voltage
View details »
Image not available OS-PC
High Speed Infrared Sensor with Small Measured Spot
View details »
 
Click for details on OS136 Series OS136 Series
19mm (3/4") Diameter Miniature Low Cost Non-Contact Infrared Temperature Transmitter -Discontinued


View details »
Click for details on OS3753 OS3753
Two-Color and Single Color Handheld Infrared Pyrometers
View details »
 
Image not available OS3753A
Two-Color and Single Color Handheld Infrared Pyrometers
View details »
Click for details on OS4000 Series OS4000 Series
High Speed Fiber Optic Infrared Transmitter
View details »
 
Image not available OS418-LS
Non-Contact Infrared Thermometer with Relative Humidity
View details »
Click for details on OS418L OS418L
Infrared Thermometer with Relative Humidity Measurement
View details »
 
Click for details on OS550 Series - See the NEW OS550A Series OS550 Series - See the NEW OS550A Series
Industrial Non-contact Infrared Thermometer / Transmitter with Local Display and Analog Output
View details »
Click for details on OS555A Series OS555A Series
High Temperature Non-Contact Infrared Thermometer/Transmitter
View details »
 
Image not available OSXL-E Series
Thermal Imagers
View details »
Click for details on View All Infrared Thermometers View All Infrared Thermometers
View All Infrared Thermometers
View details »
    
AUTO|B05