omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

涡轮和叶轮流量计


网上下单立享5%折扣!

电子测量流量的最流行方式,提供广泛的流量和应用范围,易于维护,耐用,功能多样。

FP2000系列
FP2000系列
数字叶轮式流量计
立即购买 »
FTB-1400系列
FTB-1400系列
经济型液体涡轮流量计
立即购买 »
FPD1004
FPD1004
大流量容积式流量计
适用于粘稠液体

立即购买 »
FPR200系列
FPR200系列
液体流量变送器
可选透明涡轮盖罩

立即购买 »
FPR300系列
FPR300系列
聚丙烯和TFE小流量液体流量计
立即购买 »
FTB-1300 系列
FTB-1300 系列
经济型液体涡轮流量计
立即购买 »
FTB-401A系列
FTB-401A系列
食品卫生级涡轮流量计
工艺液体测量3-A标志

立即购买 »
FTB4600系列
FTB4600系列
长寿命脉冲输出水表
用于远程流速显示或累加

立即购买 »
FTB600B系列
FTB600B系列
全塑超低流量流量传感器
立即购买 »
FTB790系列
FTB790系列
涡轮流量计
带本地数字显示屏

立即购买 »
DRSL-TC_系列
DRSL-TC_系列
热电偶输入DIN导轨安装式信号调节器
立即购买 »
FLR1000ST Series
FLR1000ST Series
低流量涡轮仪表不锈钢结构
立即购买 »
FLR1000系列
FLR1000系列
低流量涡轮流量计
用于液体和气体测量

立即购买 »
FLSC-AMP-A
FLSC-AMP-A
电磁传感器低电平放大器
立即购买 »
FMA-1600A
FMA-1600A
质量和体积流量计
立即购买 »
FP7002系列
FP7002系列
叶轮式流量和温度 传感器/变送器系统
立即购买 »
FPD1000B系列
FPD1000B系列
容积式流量计
适用于粘稠液体

立即购买 »
FPR100系列
FPR100系列
液体流量传感器
用于直观指示、远程感应和流量报警

立即购买 »
FPR1501 系列
FPR1501 系列
PTFE 液体流量传感器
立即购买 »
iDRN/iDRX系列
iDRN/iDRX系列
模拟和数字输出信号调节器/变送器
立即购买 »
 

以下产品介绍还未翻译,但您仍可选购。

DRST-UN
DRST-UN
Universal Programmable Signal Transmitter. DIN Rail compatible.
立即购买 »
DRST-UR
DRST-UR
Universal Signal Transmitter with 2 Relay Output
立即购买 »
DRSL-U
DRSL-U
Isolated Universal Input DIN Rail Signal Conditioner
立即购买 »
FHG-1112
FHG-1112
Screw Gear Flow Meter for High Viscosity Liquids
立即购买 »
Flow Switches Product Finder
Flow Switches Product Finder
Flow Switches Product Finder - It's the easiest way to sort through our selection of flow switches to find the right product for your application
立即购买 »
TX400-Series
TX400-Series
Miniature Head Mount Temperature Transmitters with RFID Communications
立即购买 »
DRSL-DC4
DRSL-DC4
Bipolar Isolated DIN Rail Signal Conditioner for Process Signals
立即购买 »
FPDM3000
FPDM3000
OVAL GEAR TOTALIZER FOR VISCoUS LIQUIDS
立即购买 »
FTB-100 Series
FTB-100 Series
Turbine Flowmeters with Economical Ball Bearing Design
立即购买 »
FTB-4000, FTB-4100
FTB-4000, FTB-4100
Turbine Meters For Water Totalization
立即购买 »
FTB690A Series
FTB690A Series
Economical Turbine Flow Meters with Local Display
立即购买 »
HX94B
HX94B
Relative Humidity/Ambient Temperature Transmitters
立即购买 »
TXDIN400
TXDIN400
DIN Rail Mount Transmitters with RFID Communications
立即购买 »
U24Y175
U24Y175
Regulated Power Supply for Transducers and Transmitters
立即购买 »
BV1000-2000-3000-Series
BV1000-2000-3000-Series
NSF/ANSI Certified Turbine Flow Meters
立即购买 »
BV2000-BR-Series
BV2000-BR-Series
Low Cost Brass Body Turbine Flow Meters
立即购买 »
CL250
CL250
Frequency Calibrator
立即购买 »
CL535
CL535
Frequency Calibrator with Totalizer
立即购买 »
DMD1080 Series
DMD1080 Series
ALARM MODULE - DC INPUT TO SINGLE ALARM
立即购买 »
DPU91_FLOW
DPU91_FLOW
Multi-Parameter Input Transmitter
立即购买 »
DRI-AC
DRI-AC
AC Powered AC Input DIN Rail Signal Conditioner
立即购买 »
DRI-DC
DRI-DC
AC Powered DC Input DIN Rail Signal Conditioner
立即购买 »
DRI-DC-LA
DRI-DC-LA
AC Powered DC Input DIN Rail Limit Alarm
立即购买 »
DRI-FR
DRI-FR
AC Powered Frequency Input DIN Rail Signal Conditioner
立即购买 »
DRI-LPI
DRI-LPI
Input Loop Powered DIN Rail Multi-Channel Isolators
立即购买 »
DRI-LPO-Series
DRI-LPO-Series
Output Loop Powered DIN Rail Multi-Channel Isolators
立即购买 »
DRI-PT
DRI-PT
AC Powered Potentiometer Input DIN Rail Signal Conditioner
立即购买 »
DRI-SP-AC
DRI-SP-AC
AC Powered DC Input DIN Rail Signal Splitter
立即购买 »
DRI-SP-DC
DRI-SP-DC
DC Powered DIN Rail 4 to 20 mA Signal Splitter
立即购买 »
DRI-U_SERIES
DRI-U_SERIES
Universal Input DIN Rail Signal Conditioner
立即购买 »
DRSL-DC1
DRSL-DC1
Isolated DIN Rail Repeater
立即购买 »
DRSL-DC2
DRSL-DC2
Isolated DIN Rail Signal Conditioner
立即购买 »
DRSL-DC3
DRSL-DC3
Isolated DIN Rail Signal Conditioner
立即购买 »
DRSL-LPI_Series
DRSL-LPI_Series
DIN Rail Input Loop-Powered Isolators
立即购买 »
DRSL-LPO_Series
DRSL-LPO_Series
DIN Rail 2-Wire Transmitter Isolators
立即购买 »
DRSL-RTD-LP
DRSL-RTD-LP
RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner
立即购买 »
DRSL-RTD_Series
DRSL-RTD_Series
RTD Input DIN Rail Signal Conditioners
立即购买 »
DRSL-SP1
DRSL-SP1
Isolated DIN Rail Repeater/Splitter for Current Signals
立即购买 »
DRSL-SP2
DRSL-SP2
Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
立即购买 »
DRSL-SP3
DRSL-SP3
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
立即购买 »
DRSL-TEMP
DRSL-TEMP
Isolated DIN Rail Loop-Powered Temperature Signal Conditioner
立即购买 »
DRSP-I Series
DRSP-I Series
DC Current Signal Splitters
立即购买 »
FLSC-45 & FLSC-45B
FLSC-45 & FLSC-45B
High Performance Flow Signal Conditioners
立即购买 »
FLSC-C1-LIQ Series
FLSC-C1-LIQ Series
integral or remote signal conditioner
立即购买 »
FLSC-C3-LIQ Series
FLSC-C3-LIQ Series
integral or remote signal conditioner
立即购买 »
FMK and FPP Series
FMK and FPP Series
Paddlewheel Sensor Accessories
立即购买 »
FP Series Fittings
FP Series Fittings
Sensor Installation Fittings
立即购买 »
FP-319
FP-319
The Downtime Eliminator: Wet Tap Valve Assemblies
立即购买 »
FP-5060 Series
FP-5060 Series
Micro-flow Sensors for Low Flow Applications
立即购买 »
FP-5100
FP-5100
Pure PVDF or Polypro Flow Monitoring Systems
立即购买 »
FP-6500 Series
FP-6500 Series
Adjustable Depth Insertion Paddlewheel Flow Sensors
立即购买 »
FP1400 Series
FP1400 Series
DIGITAL PLASTIC PADDLEWHEEL FLOWMETERS
立即购买 »
FP7001A
FP7001A
Insertion Paddlewheel Flow Sensors
立即购买 »
FPB1400 Series
FPB1400 Series
PLASTIC PADDLEWHEEL FLOWMETERS
立即购买 »
FPD3000
FPD3000
Positive Displacement Flow Meter for Fuels and Oils
立即购买 »
FPD3100
FPD3100
Positive Displacement Flow Meter for Corrosive Liquids
立即购买 »
FPD3200
FPD3200
Positive Displacement Flow Meter for Industrial Processes
立即购买 »
FPD3300
FPD3300
Positive Displacement Flow Meter for solvents
立即购买 »
FPM-5000 Series Accessories
FPM-5000 Series Accessories
Accessory Fittings for FPM-5000 Series Indicators
立即购买 »
FPM-5750
FPM-5750
Battery Powered Flow Indicator and Totalizer
立即购买 »
FTB-200 Series
FTB-200 Series
Economical Ball Bearing Turbine Flowmeters With 37° Flare Fittings
立即购买 »
FTB-630 Series
FTB-630 Series
Turbine flow meter and totalizer with available pulse output
立即购买 »
FTB-800 SERIES
FTB-800 SERIES
304SS Liquid Turbine Flow Meter, 4 to 20mA Output
立即购买 »
FTB-900 Series
FTB-900 Series
304SS Liquid Turbine Flow Meter, Pulse Output
立即购买 »
FTB3001,FTB3002
FTB3001,FTB3002
Positive Displacement (PD) Flowmeters
立即购买 »
FTB380 Series
FTB380 Series
Turbine Flowmeters for Fuel
立即购买 »
FTB500 Series
FTB500 Series
High Accuracy, High Pressure, Low-Flow Meters
立即购买 »
FTB700-S Shown with DPF140 Series Display
FTB700-S Shown with DPF140 Series Display
Turbine Flow Meters Stainless Steel Flange Mount
立即购买 »
FTB8000HW Series
FTB8000HW Series
Hot Water Meters for Totalization and Rate Indication with Pulse Output
立即购买 »
G-Series 3-A
G-Series 3-A
3-A Certified Sanitary Clamp High Temperature Turbine Meters
立即购买 »
G2-Series GP
G2-Series GP
G2-Series General Purpose Indicating Flow Meters & Transmitters
立即购买 »
G2-Series-F-B
G2-Series-F-B
G2-Series Brewery & Food Industry Indicating Flow Meters
立即购买 »
PSB24 Series
PSB24 Series
Battery Powered Power Supply for Loop Testing
立即购买 »
PSC-5
PSC-5
PC Board Mountable Power Supplies with Industry Standard PIN Configurations
立即购买 »
PSD-5
PSD-5
DC/DC Converters for Regulated Strain Gage and Transducer Excitation From an Unregulagted DC Source
立即购买 »
PST Series
PST Series
Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering
立即购买 »
PST-4130
PST-4130
Regulated Power Supply for Transducers and Bridges, Adjustable 4 to 15 Vdc Output
立即购买 »
PST-5
PST-5
Excitation for Strain Gages, Bridges and Pressure Transducers, Screw Terminal Style
立即购买 »
SMLA-SERIES
SMLA-SERIES
DC Input Field Configurable Limit Alarms
立即购买 »
SMLA-TC
SMLA-TC
Thermocouple Input Field Configurable Limit Alarm
立即购买 »
SMSC-Series
SMSC-Series
DC Input Socket Mount Signal Conditioners
立即购买 »
SMSC-TC
SMSC-TC
Thermocouple Input Socket Mount Signal Conditioner
立即购买 »
SYS/FTBG-100 Series
SYS/FTBG-100 Series
Gas Turbine and Transmitter Systems with ATEX Enclosures
立即购买 »
U48Y40
U48Y40
Unregulated Power Supplies
立即购买 »
FLR-1600A AND FLV-4600A Series
FLR-1600A AND FLV-4600A Series
Water Flowmeters and Controllers for Low Flow
立即购买 »
400-820-0559