omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

22 mm指示灯,NEMA 4/4x/13型 IP66,适用于冲洗环境。

OMPB-IL Series LED and Incandescent Indicating Lights

LED Indicating Lights | OMPB-IL Series LED and Incandescent Indicating Lights

LED Indicating Lights

¥572.83 OMPBD7D-P4N5

CE
  • Optically Enhanced Lens Style
  • Complete One Piece Panel Mounting–Bulb Included
  • Incandescent or LED Bulbs Available for Multiple Voltages
  • One Piece Part Number for Easy Ordering
  • Available in 6 Colors: Red, Green, Amber, Blue, Yellow and Clear
  • UL Type 4/4x/13, IP66
  • Touch-Safe Screw Terminal Connections (IP2X)
NEMA标准外壳 - 查看相关产品

产品描述

The D7D Monolithic Series indicating lights provide a cost effective range for 22.5 mm signal control devices. Constructed from high quality industrial grade thermoplastic, these pilot lights feature a unique one piece body that incorporates both the front and rear panel components and the bulb into one element for quick assembly and ease of ordering.
     These indicating lights are corrosion and UV resistant and meet the requirements for NEMA Type 4/4x/13 and IP65/66 sealing. These indicating lights incorporate a low mounting profile and have an optically enhanced lens. The integrated LED bulbs have superior shock and vibration ratings, a life rating of up to 100,000 hours and leakage current protection up to 3 mA. LED bulbs are available in 24 Vac/dc, 120 and 240 Vac. The incandescent bulbs are front replaceable and are available in 6, 12, 24, 48 and 120 volts. D7D-P0N3, D7D-P0N2, D7D-P0N5, D7D-P3N2, D7D-P3N3, D7D-P3N5, D7D-P4N2, D7D-P4N3, D7D-P4N5, D7D-P5N2, D7D-P5N3, D7D-P5N5
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theOMPBD7D-P0N5
OMPBD7D-P0N5
¥572.83
货期: 6 周
 
Amber LED indicating lights, 120Vac
Quick Ship
Click to expand/minimize a list of what others bought with theOMPBD7D-P3N5
OMPBD7D-P3N5
¥572.83
货期: 2 周
 
Green LED indicating lights, 120Vac
Quick Ship
Click to expand/minimize a list of what others bought with theOMPBD7D-P4N5
OMPBD7D-P4N5
¥572.83
货期: 6 周
 
Red LED indicating lights, 120Vac
Quick Ship
Click to expand/minimize a list of what others bought with theOMPBD7D-P5N5
OMPBD7D-P5N5
¥572.83
货期: 6 周
 
Yellow LED indicating lights, 120Vac
Quick Ship
  
OMPBD7D-P0N3
¥572.83
货期: 2 周
 
Amber LED indicating lights, 24Vac/dc
Quick Ship
Click to expand/minimize a list of what others bought with theOMPBD7D-P3N3
OMPBD7D-P3N3
¥572.83
货期: 6 周
 
Green LED indicating lights, 24Vac/dc
Quick Ship
  
OMPBD7D-P4N3
¥572.83
货期: 2 周
 
Red LED indicating lights, 24Vac/dc
Quick Ship
  
OMPBD7D-P0D5
¥572.83
货期: 6 周
 
Amber Incandescent indicating lights, 120V
Quick Ship
  
OMPBD7D-P3D5
¥572.83
货期: 6 周
 
Green Incandescent indicating lights, 120V
Quick Ship
  
OMPBD7D-P4D5
¥572.83
货期: 6 周
 
Red Incandescent indicating lights, 120V
Quick Ship
  
OMPBD7D-P5D5
¥572.83
货期: 6 周
 
Yellow Incandescent indicating lights, 120V
Quick Ship
  
OMPBD7D-P6D5
¥572.83
货期: 6 周
 
Blue Incandescent indicating lights, 120V
Accessories
Quick Ship
  
OMPBD7-AHA1
¥346.22
货期: 2 周
 
30mm to 22mm Adapter (mount 22mm PB's in 30mm holes), stainless steel
Replacement Incandescent Bulbs
Quick Ship
  
OMPBD7-N65
¥115.82
货期: 6 周
 
6 Vac/dc bulb, 0.095 W, 150 mA
Quick Ship
  
OMPBD7-N141
¥115.82
货期: 6 周
 
12 Vac/dc bulb, 1.12 W, 80 mA
Quick Ship
  
OMPBD7-N157
¥115.82
货期: 6 周
 
24 Vac/dc bulb, 2.24 W, 70 mA
Quick Ship
  
OMPBD7-N48
¥115.82
货期: 6 周
 
48 Vac/dc bulb, 2.40 W, 50 mA
Quick Ship
  
OMPBD7-N130
¥115.82
货期: 2 周
 
130 Vac/dc bulb, 2.86 W, 220 mA
Legend Plates
Quick Ship
  
OMPBD7-34BE100
¥58.54
货期: 2 周
 
Blank Plate
Quick Ship
  
OMPBD7-34BE101
¥115.82
货期: 6 周
 
"AUTO"
Quick Ship
  
OMPBD7-34BE193
¥115.82
货期: 2 周
 
"RUN"
Quick Ship
  
OMPBD7-34BE166
¥115.82
货期: 2 周
 
"ON"
Quick Ship
  
OMPBD7-34BE163
¥115.82
货期: 6 周
 
"OFF"
Quick Ship
  
OMPBD7-34BE170
¥115.82
货期: 6 周
 
"OPEN"
Quick Ship
  
OMPBD7-34BE107
¥115.82
货期: 6 周
 
"CLOSED"
Quick Ship
  
OMPBD7-34BE208
¥115.82
货期: 2 周
 
"START"
Quick Ship
  
OMPBD7-34BE212
¥115.82
货期: 2 周
 
"STOP"
所有金额以RMB显示
订购示例: (1) OMPBD7D-P3N5 Green pilot light with integrated 120 Vac LED bulb, ¥572.83

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Bulb Color 选项:
0 for Amber
3 for Green
4 for Red
5 for Yellow
6 for Blue
7 for Clear

(2) Bulb Style 选项:
N for LED
D for Incandescent

(3) Power Module-Not all combinations available 选项:
2 for 12V - Available in Incadescent Bulbs only
3 for 24V
4 for 48V - Available in Incadescent Bulbs only
5 for 120V
7 for 240V
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559