omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

三线超声波液位变送器

LVU-301, LVU-303

Three-Wire Ultrasonic Level Transmitter | LVU-301, LVU-303

Three-Wire Ultrasonic Level Transmitter

查看下面所有型号

  • 8° Beam Allows Application in Restricted Environments
  • All Plastic Construction
  • LED Digital Display Indicates Level in Inches or Centimeters
  • Push Button Calibration For All User Set Points
  • Built-in 10A Relay May Be Configured For Alarm or Automatic Fill/Empty Operations
  • Fail-Safe Relay Logic Provides Echo and Power Loss Safety

产品描述

The {LVU-300} series has been discontinued. Please see the LVU2700 as a possible alternative or contact our Flow Engineering department.

The three-wire ultrasonic level transmitter is the compact solution for non-contact continuous level measurement in process vessels, storage tanks and open channels. The transmitter also features a built-in 10A relay which can be configured as an alarm on a single set point or latched on two different set points for automatic fill or empty operations. Industrial and municipal liquid examples include sodium hydroxide, wastewater, resin, wax, liquor and bleach. An ultrasonic sound wave is pulsed eight times per second from the base of the transducer. The sound wave reflects against the process medium below and returns to the transducer. The microprocessor based electronics measure the time of flight between the sound generation and receipt, and translates this figure into the distance between the transmitter and process medium below.
The surface of the level being measured must be free of fumes, vapors, foam and the surface must be flat; the signal may be lost if any of these conditions are present.

SPECIFICATIONS
Range: 0.5 to 24.5 feet
Accuracy: ± 0.25% of span
Resolution: 0.125” (3 mm)
Frequency: 50 kHz
Pulse rate: 8 pulses/second
Blocking distance: 6" minimum
Display type: 4 segment LED
Display units: Inch / cm
Supply voltage: 14-36 Vdc
Consumption: 200 mA
Current flow: Source / sink
Signal output: 4-20 mA, 12-36 Vdc
Signal averaging: Fast / slow
Calibration: Push button
Relay current: 10 amp
Relay output: 250 VAC, 10A, 1/2 hp, SPDT
Relay indication: ON / OFF status
Contact resistance: 30 milli½
Fail-safe diagnostic: Relay reverts to safe position
Temperature rating: -40 to 60°C, (-40 to 140°F)
Temp. compensation: Automatic over entire range
Pressure rating: 30 psi @ 25 °C., derated @1.667 psi per °C. above 25 °C.
Enclosure rating: NEMA 4X / IP65
Enclosure material: Polypropylene
Transducer material: PVDF
Mounting threads: 2 NPT

Please download PDF file below for full product specifications
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Transmitters
Quick Ship
Click to expand/minimize a list of what others bought with theLVU-301
LVU-301
咨询  
货期: 
 
 
Ultrasonic Three-Wire Transmitter,Sinking (4-20 mA)
Quick Ship
  
LVU-303
咨询  
货期: 
 
 
Ultrasonic Three-Wire Transmitter, Sourcing (4-20 mA)
Accessories
Quick Ship
  
LVCN-51
¥4,336.02
货期: 10 周
 
Continuous Relay Controller with LED Display
Quick Ship
Click to expand/minimize a list of what others bought with theDP24-E
DP24-E
咨询  
货期: 
 
 
1/8 DIN Panel Meter
Quick Ship
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
¥442.65
货期: 库存
 
Sensor Wire 100 FT Spool
所有金额以RMB显示
注: Comes complete with operator's manual.

The CE approved configuration complies with EN50082-2 immunity, EN55011 emission and EN 61010-1 safety standards.

The sourcing transmitter provides internal 4-20 mA excitation and should be used with a sinking device.

The transmitter with sinking output requires external excitation or should be used with a sourcing device, such as the LVCN-51 continuous relay controller.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


订购示例: (1) LVCN-51 Proportional on/off controller, ¥4,336.02 
400-820-0559