omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Digital Refractometers  - Discontinued

DRFH Series

Digital Refractometers | DRFH Series

Digital Refractometers

查看下面所有型号

  • Powers Off after 3 Minutes of Non-Use
  • °C/°F Conversion
  • Low-Voltage Alarm
  • Automatic Temperature Compensation
  • Temperature and Refraction Measurements
  • Easy Pushbutton Calibration

产品描述

The DRFH series has been discontinued. Please see the RFH Series as possible alternatives or contact our Engineering department.

All water-based solutions can make light bend, a process known as refraction. The rate at which light bends is in direct proportion to the solution concentration. A refractometer is an instrument that measures the concentration of an aqueous solution by calculating its refractive index. Refractometers are used throughout the food, agriculture, chemical, and manufacturing industries.
OMEGA™’s DRFH450 Series handheld digital refractometers are lightweight, precise optical instruments that can determine the refractive index in only a few drops of solution. These refractometers are suitable for a wide range of measurement applications, including Brix scale, alcohol, propylene glycol, protein in serum, salinity, Baumé scale, industrial fluids, and specific gravity.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
DRFH450
咨询  
货期: 
 
 
Brix 0 to 45%
Quick Ship
DRFHUP-320
咨询  
货期: 
 
 
Urine SP G. OR serum P, 1.000 to 1.050 or 0 to 12g/dL
所有金额以RMB显示
注: Comes with suction tube, carrying case and operator's manual.
400-820-0559