omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

1/8 DIN高性能温度、过程和应变仪表

DP41

Universal Panel Meter / Controller | DP41

Universal Panel Meter / Controller

¥7,878.12 DP41-E

2年保修 CE
  • 6-Digit Display
  • Min/Max Storage
  • 4 Isolated Open Collector Outputs
  • NEMA-4 (IP65) Front Panel
  • 12 Readings Per Second
  • Alarm/Control Capabilities
  • Smart Filtering Detects the Difference Between a Spike or Process Change (Patent Applied for)
  • Peak and Valley Detection
  • Digital Tare
  • Easy Front Panel Programming
温度和过程仪表, 计时器, 计数器 - 查看相关产品

产品描述

The OMEGA™ DP41 Series of digital panel meter/controllers has set the world standard for accuracy and quality in industrial instrumentation. These meters can measure a broad spectrum of DC voltage and current ranges such as 0-100 mV, 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA, 0 to 20 mA and more as well as inputs from 9 thermocouple types and from most RTDs, pressure transducers, load cells, strain gages, and potentiometers. Models include the DP41-U, which covers all the input types.

Standard features include 6-digit display; 5 front-panel pushbutton keys; 4 open-collector outputs; and alarm/control, and analog outputs. Configurable analog output ranges are 0 to 20 mA, 4 to 20 mA, 0 to 5 Vdc, and 0 to 10 Vdc.

On-board excitation allows these meters to power virtually any sensor or transmitter, and 4 setpoints give the user numerous control/alarm possibilities. Setpoint configurations include active above or below; latching or non-latching; and high deviation, low deviation, or band deviation.

With the RS232/485 serial communications option, the user can set the display parameters and read the current, max, and min values remotely. The DP40-R4 board option provides four relays, activated by the selected setpoint.

SPECIFICATIONS
Accuracy: ±0.005% of range +/- 5 counts
Span Temperature Coefficient: ±20 ppm
Step Response: 1s to 99.9%
Warm-Up to Rated Accuracy: 50 min
Operating Environment: 0 to 50°C (32 to 122°F); 95% RH,non-condensing
Storage Temperature: -40 to 85°C (-40 to 185°F)
Power: 115 or 230 Vac, 49 to 400 Hz; 10 to 32 Vdc
Power Consumption: 6 W nom., 10 W max
Normal-Mode Rejection: 60 dB
Common-Mode Rejection: 120 dB
Common-Mode Voltage: 1500 Vp per HV test
Resolution: 17-bit
Conversion: Dual-slope technique
Reading Rate: 3/s or 13/s, 60 Hz; 3/s or 12/s, 50 Hz
Display: Red or green 6-digit, 14-segment, 13.7 mm (0.54") high; 4 alarm indicators
Dimensions: 48 H x 96 W x 165 mm D (1.89 x 3.78 x 6.5")
Panel Cutout: 45 H x 92 mm W (1.772 x 3.622"); 18 DIN
Weight: 574 g (1.27 lb)
Setpoint Outputs: 4 isolated open collector; rated 150 mA at 1V sink, 30V open
4-Relay Option: Dual 5 A relays and dual 3 A relays 0 to 10V/0 to 20 mA/4 to 20 mA, user selectable; 354 Vp isolation; 15-bit resolution; 0.1% accuracy; 50 ms step response
RS232 Communications: 300/600/1200/2400/4800/9600/19.2K baud; RJ11 4-wire connection; programmable to transmit current display, alarm status, min/max, actual measured input value and status
RS485 Communications: 300/600/1200/2400/4800/9600/19.2K baud; RJ12 6-wire connection; addressable from 0 to 199
Voltage Input Ranges: 0 to 100 mV, 0 to 1V, 0 to 5V, 1 to 5V, 0 to 10V, 0 to 100V, ±50 mV, ±500 mV, ±5V, ±50V
Current Input Ranges: 0 to 20 mA, 4 to 20 mA
Input Configuration: Single-ended
Polarity: Unipolar/bipolar, programmable
Span Adjustment: 0.00001 to 500,000, programmable
Offset Adjustment: 0 to 999,999 or 0 to -99,999, programmable
Thermocouple Input Types: J, K, T, E, R, S, B, N, J DIN
RTD Input: Any 6Ω to 6 kΩ NIST or DIN platinum and any linear RTD
RTD Connection: 2-, 3- or 4-wire
Sensor Break Protection: Up-scale or down-scale, programmable
Sensor Excitation: 10V at 30 mA; 24V at 25 mA
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theDP41-E
DP41-E
¥7,878.12
货期: 8 周
 
Process voltage/current indicator
Quick Ship
  
DP41-E-AR4
¥11,694.08
货期: 8 周
 
Process voltage/current indicator with Analog output and Dual 5 A and Dual 3 A relays
Quick Ship
Click to expand/minimize a list of what others bought with theDP41-S
DP41-S
¥7,457.11
货期: 8 周
 
Strain gage indicator
Quick Ship
  
DP41-TC
¥8,206.37
货期: 8 周
 
Thermocouple indicator
Quick Ship
  
DP41-TC-S2A
¥11,137.22
货期: 8 周
 
Thermocouple indicator with Isolated RS-232 communications and Analog output
Quick Ship
  
DP41-RTD
¥8,241.53
货期: 8 周
 
RTD indicator
Quick Ship
  
DP41-U
¥8,962.53
货期: 8 周
 
Universal input indicator
Accessories
Quick Ship
  
DP40-A3
¥1,660.76
货期: 8 周
 
Analog output board
Quick Ship
  
DP40-S24
¥1,754.09
货期: 8 周
 
RS-232/RS-485 Communications board*
Quick Ship
  
DP40-R4
¥2,808.92
货期: 8 周
 
Dual 5 A and Dual 3 A relays**
Quick Ship
  
DP40-9SC2
¥514.73
货期: 8 周
 
9-pin serial connector for RS-232
Quick Ship
  
DP40-9SC4
¥514.73
货期: 2 周
 
9-pin serial connector for RS-485
Quick Ship
  
DP40-25SC2
¥514.73
货期: 7 周
 
25-pin serial connector for RS-232
Quick Ship
  
DP40-25SC4
¥514.73
货期: 7 周
 
25-pin serial connector for RS-485
Quick Ship
  
SPC4
¥597.34
货期: 8 周
 
NEMA-4 heavy duty splashproof lens, screw clamp
Quick Ship
  
SPC18
咨询  
货期: 
 
 
NEMA-4 splashproof lens, spring clip
Quick Ship
Click to expand/minimize a list of what others bought with theDP41-TBS
DP41-TBS
咨询  
货期: 
 
 
Economical bench stand
所有金额以RMB显示
注:
*DP40-S24 option comes with 6.5' communications cable with phone plug termination. For proper termination to a computer, 9-pin and 25-pin connectors are offered on this page.

订购示例: (1) DP41-S Strain gage indicator, ¥7,457.11

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Meter Types 选项:
DP41-E for Process voltage/current indicator
DP41-S for Strain gage indicator
DP41-TC for Thermocouple indicator
DP41-U for Universal input indicator

(2) Outputs and Options 选项:
无(选项为空白) for Standard Unit
-230 for 230 Vac power
-230-A for 230 Vac power/Analog output
-230-AR4 for 230 Vac power/Analog output/Dual 5 A and Dual 3 A relays
-230-GN for 230 Vac power/Green LED display
-230-GN-A for 230 Vac power/Green LED display/Analog output
-230-S2 for 230 Vac power/Isolated RS-232 communications
-230-S4 for 230 Vac power/Isolated RS-485 communications
-230-S2-GN for 230 Vac power/Isolated RS-232 communications/Green LED display
-230-S4-GN for 230 Vac power/Isolated RS-485 communications/Green LED display
-A for Analog output
-AR4 for Analog output/Dual 5 A and Dual 3 A relays
-DC for 10 to 32 Vdc Isolated power
-DC-A for 10 to 32 Vdc Isolated power/Analog output
-DC-S2 for 10 to 32 Vdc Isolated power/Isolated RS-232 communications
-DC-S2A for 10 to 32 Vdc Isolated power/Isolated RS-232 communications/Analog output
-DC-S4 for 10 to 32 Vdc Isolated power/Isolated RS-485 communications
-DC-GN for 10 to 32 Vdc Isolated power/Green LED display
-DC-GN-A for 10 to 32 Vdc Isolated power/Green LED display/Analog output
-GN for Green LED display
-GN-A for Green LED display/Analog output
-GN-R4 for Green LED display/Dual 5 A and Dual 3 A relays
-GN-S2A for Green LED display/Isolated RS-232 communications/Analog output
-R4 for Dual 5 A and Dual 3 A relays
-S2 for Isolated RS-232 communications
-S2A for Isolated RS-232 communications/Analog output
-S2AR4 for Isolated RS-232 communications/Analog output/Dual 5 A and Dual 3 A relays
-S2-GN for Isolated RS-232 communications/Green LED display
-S4 for Isolated RS-485 communications
-S4A for Isolated RS-485 communications/Analog output
-S4AR4 for Isolated RS-485 communications/Analog output/Dual 5 A and Dual 3 A relays
-S4-GN for Isolated RS-485 communications/Green LED display
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。

产品手册:

下载 DP41-S - High Performance Strain Gage Indicator - Complete Operator Manual
下载 DP41-S - Quick Start Manual for DP41-S Strain Gage Meter
下载 DP41-E - 1/8 DIN High Performance Process Indicator
下载 DP41-E - High Performance Process Indicator Quick Start Manual
下载 DP41-TC and DP41-RTD - High Performance Temperature Indicator (Note 5.4mb Size)
下载 DP41-TC - Quick Start Manual High Performance Temperature Indicator
下载 Temperature, Process, Strain, Scale Universal and Rate Meters
下载 NEW FEATURES FOR DP41 METER WITH VERSION -04 thru -06 PROGRAM FOR DP41-E/DP41-RTD/DP41-S/DP41-TC/DP41-U
400-820-0559