Valves, Regulators and I/P Converters
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Valves, Regulators a...
Valves, Regulators and I/P Converters  View All

I/P Converters
Image of I/P Converters A selection of pneumatic and electropneumatic converters for an array of inputs and outputs.
height=1
Pressure Regulators and Volume Controllers
Image of Pressure Regulators and Volume Controllers Monitor and regulate pressure in a closed system.
Proportioning Control Valves
Image of Proportioning Control Valves Take an electrical input signal (usually 4-20 mA) and proportion the amount of flow through a pipe from fully closed to fully open.
height=1
Solenoid Valves
Image of Solenoid Valves Designed to eliminate the cycling associated with on-off control, a proportional controller decreases the average power supplied setpoint approaches.
PRESSURE|L