Thermowells and Head & Well Assemblies
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermowells and Head...
Thermowells and Head & Well Assemblies  View All

Head & Well Assemblies - General Information
Image of Head & Well Assemblies - General Information Selection of thermocouple head and well assemblies is made on the basis of operational requirements to avoid direct contact with the process.
height=1
Metal and Plastic Protection Heads
Image of Metal and Plastic Protection Heads Thermocouple Heads available in a variety of materials and styles to meet the most rugged applications.
Connection Head Terminal Blocks
Image of Connection Head Terminal Blocks Terminal Blocks for OMEGA Head Assemblies for single and duplex elements
height=1
Ceramic Fiber Insulated Thermocouple Elements
Image of Ceramic Fiber Insulated Thermocouple Elements High Temperature Nextel Insulated Thermocouple Elements
Head & Well Thermocouple Elements
Image of Head & Well Thermocouple Elements Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies
height=1
PFA Coated/Solid Thermowells
Image of PFA Coated/Solid Thermowells PFA can tolerate harsh chemical environments making these wells ideal for certain uses in corrosive industrial applications.
Thermowells
Image of Thermowells OMEGA Thermowells are available in a variety of materials such as Brass (ASTM B-16), Carbon Steel (C-1018), Stainless Steel A.I.S.I. 304 & A.I.S.I. 316, Monel. Wells are also available in specialty materials.
height=1
TEMPERATURE|B