Strain Gages, Accessories and Instrumentation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Strain Gages, Access...
Strain Gages, Accessories and Instrumentation  View All

Strain Gage Theory and Positioning Strain Gages Article
Image of Strain Gage Theory and Positioning Strain Gages Article How to place strain gages for various types of strain measurements and the theory and math to calculate the strain.
height=1
General Purpose Strain Gages
Image of General Purpose Strain Gages Available in a variety of models to cover most strain measurement applications. Rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement.
Transducer Quality Strain Gages
Image of Transducer Quality Strain Gages Transducer quality strain gages are available in a variety of patterns, their rugged construction, reliability and flexibility make them suitable for highly accurate static and dynamic transducers.
height=1
Karma Strain Gages
Image of Karma Strain Gages OMEGA now offers a full line of Karma strain gages. The K-Series gages are often used for OEM transducer applications where exacting thermal and fatigue specifications are required. K-series gages have tightly controlled backing thickness, and very uniform matrix placement on the carrier to provide consistency from batch to batch.
Pre-Wired Strain Gages
Image of Pre-Wired Strain Gages Precision Gages with either 1 m or 3 m of insulated wire attached for easy installation. KFH Series gages available in Linear patterns, Tee Rosettes, or 0/45/90 Planar Rosettes. They have a flexible polyimide backing and encapsulation to provide a flexible, durable gage for high accuracy measurements of static or dynamic strain.
height=1
Strain Meters
Image of Strain Meters Meters for strain monitoring and controlling, easy to read and easy to use.
Strain Gage Instruments
Image of Strain Gage Instruments A variety of instruments for use in strain related applications, from dataloggers, bridges and amplifiers to full systems.
height=1
Strain Gage Accessories
Image of Strain Gage Accessories Everything to get the most out of your strain gages: adhesives, cables, pads, full kits, and more.
PRESSURE|E