Pressure Transducers
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Transducers
Pressure Transducers  View All

Millivolt Output Pressure Transducers
Image of Millivolt  Output Pressure Transducers The most economical pressure transducers, with a low output signal, the actual output is directly proportional to the pressure transducer input power or excitation.
height=1
Voltage Output Pressure Transducers
Image of Voltage Output Pressure Transducers Built-in signal conditioning and amplification. Output options are 0-5V, +/-5V, 0-10V, +/-10V. Best choice for industrial environments.
Current Output Pressure Transducers and Transmitters
Image of Current Output Pressure Transducers and Transmitters Best used when the signal must be transmitted long distances. It is not uncommon to use these transducers in applications where the lead wire must be 1000 feet or more.
height=1
Differential Pressure Transducers
Image of Differential Pressure Transducers Often used in flow measurement where they can measure the pressure differential across a venturi, orifice, or other type of primary element.
Specialty Pressure Transducers
Image of Specialty Pressure Transducers A variety of pressure transducers with special features for many non-standard applications.
height=1
Sanitary Pressure Transducers - Clean In Place (CIP)
Image of Sanitary Pressure Transducers - Clean In Place (CIP) Pressure transducers with 3-A sanitary standards to meet certain material, design and fabrication standards for cleanability and inspection. Ideally used for food and pharmaceutical applications where products for human consumption are involved.
Digital Output Pressure Transducers
Image of Digital Output Pressure Transducers Go direct to digital with built-in high-speed digital circuitry. USB and long distance RS485 options. Includes free software and .NET API that supports OMEGA digital pressure and load products.
height=1
PRESSURE|B