Load Cells, Force Sensors and Torque Transducers
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se...
Load Cells, Force Sensors and Torque Transducers  View All

Low Profile Load Cells
Image of Low Profile Load Cells Compression and tension/compression load cells, used frequently in weighing research and in-line force monitoring.
height=1
Reaction and Rotary Torque Cells
Image of Reaction and Rotary Torque Cells Designed to be mounted to the torque producing element, to measure the starting torque of motors.
Handheld Digital Force Gages
Image of Handheld Digital Force Gages Small, rugged and lightweight force measurement instruments are ideal for use in any industrial environment.
height=1
Subminiature and Miniature Compression Load Cells
Image of Subminiature and Miniature Compression Load Cells Designed for applications with minimum space and high capacity loads, rugged all stainless steel construction and high performance strain gages assure superior linearity and stability.
Subminiature and Miniature Tension/Compression Load Cells
Image of Subminiature and Miniature Tension/Compression Load Cells Designed for the demanding environment of industrial automation and robotics, ideal where the load may go from tension to compression and vice versa.
height=1
S Type Load Cells
Image of S Type Load Cells S-type load cells receive tension or compression output readings. Applications include tank weighing, hoppers, suspended loads and truck scales. S beam load cells provide superior performance in an compact, versatile package. Install using rod ends or load buttons for best performance.
Tension Link Load Cells
Image of Tension Link Load Cells Ideal for measuring in-line tension forces. Applications vary from cables on cranes, support rods in architectural designs, engine test beds, to industrial weighing applications.
height=1
Low Force Sensors
Image of Low Force Sensors Designed for laboratory force measurement to permit measurement of small forces.
Beam, Shear Beam and Double Beam Load Cells
Image of Beam, Shear Beam and Double Beam Load Cells Used in multiple load cell applications, tank weighing and industrial process control.
height=1
Tank and Bin Weighing Hardware and Summing Accessories
Image of Tank and Bin Weighing Hardware and Summing Accessories A variety of weighing assemblies, systems and summing boxes.
Single Point and Platform Load Cells
Image of Single Point and Platform Load Cells Ideal for commercial and industrial weighing systems, they provide accurate readings regardless of the position of the load on the platform.
height=1
Load Washers, Bolt Load Cells and Through-Hole Load Cells
Image of Load Washers, Bolt Load Cells and Through-Hole Load Cells Extremely low profile and compact design, this load cell is ideal for applications requiring a through-hole design, such as clamping forces, bolt loading forces and other compressive loads.
Canister Style Load Cells
Image of Canister Style Load Cells Used for single and multi-weighing applications, many feature an all stainless steel design and are hermetically sealed for washdown and wet areas.
height=1
Hydrostatically Compensated Load Cells
Image of Hydrostatically Compensated Load Cells Designed for operation underwater. Applications include dry docks, marine weighing, submerged platforms, and industrial weighing where pit flooding occurs.
Load Bolts
Image of Load Bolts A unique alternative to conventional load cells, ideally suited for studying joint forces, separations, and design.
height=1
Load Cell Accessories and Options
Image of Load Cell Accessories and Options Get the most out of your load cells, load buttons, rod ends summing boxes and more.
Platform and Industrial Scales
Image of Platform and Industrial Scales Industrial platform scales in a variety of sizes for heavy weighing applications.
height=1
PRESSURE|F