Indicating Labels, Crayons, Cements and Lacquers
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Indicating Labels, C...
Indicating Labels, Crayons, Cements and Lacquers   View All

Reversible Temperature Indicating Labels
Image of Reversible Temperature Indicating Labels Reversible liquid crystal sensor labels change appearance once a certain temperature is reached and can be used over and over.
height=1
Non-Reversible OMEGALABEL™ Temperature Labels
Image of Non-Reversible OMEGALABEL™ Temperature Labels Irreversible sensor labels change appearance once a certain temperature is reached. These can be handy when one needs confirmation that the temperature of a piece of equipment or a material has not exceeded a certain level.
Temperature Indicating Lacquers
Image of Temperature Indicating Lacquers Accurate readings from rough or uneven surfaces.
height=1
OMEGAMARKER™ Temperature Crayon Test Kit
Image of OMEGAMARKER™ Temperature Crayon Test Kit Easy to use temperature kits, simply mark with the correct temperature color and when the temperature is reached, the mark changes.
Reversible Humidity Indicating Cards
Image of Reversible Humidity Indicating Cards Economical humidity sensor labels
height=1
OMEGABOND™ High Temperature Cements and Epoxies
Image of OMEGABOND™ High Temperature Cements and Epoxies Thermally conductive pastes, greases and cements for permanent bonding of thermocouples, thin film RTDs, thermistors and other temperature sensors to most surfaces.
Thermocoat Cement and Lacquer Kit
Image of Thermocoat Cement and Lacquer Kit Used for cementing fine-gage thermocouples in place on metal, plastic and ceramic surfaces and for assembling and installing thermopiles, temperature probes and thermocouple bolometers.
height=1
Thermocouple Assembly Kit
Image of Thermocouple Assembly Kit Everything you need to assemble your thermocouples.
TEMPERATURE|F