Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Indicating Labels, C... >> OMEGABOND™ Hig... >> Chemical SetCement Series

High Temperature Cements

Chemical SetCement Series   
 
High Temperature Cements | Air exposition is not required
Chemical SetCement Series:High Temperature Cements
Click for larger image.
   
¥ 229.00  CC HIGH TEMP
Thermally Conductive high temperature cement
Thermal Shock Resistant
Electrical Insulator
Resists Oils, Solvents, Most Acids
Adheres to Practically All Clean Non-Porous Surfaces
Porous Surfaces May Require Dampening**
OMEGABOND™600 for Potting, Bonding, Embedding,Coating
OMEGABOND™ 700 for Coating, Assembling, Sealing
CC HIGH TEMPERATURE Cement for Attaching and/or Insulating Thermocouples for Temperature Measurement

View related products - Indicating Labels, Crayons, Cements and Lacquers

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Chemical high temperature Cements set or cure by an internal chemical action which does not require exposure to air. Chemical Set Cements can be used in thick applications (applied in thicknesses greater than 1/4")*.

SELECTION CRITERIA FOR CEMENTS
1. Type of Application –Potting, sealing, encapsulating, assembling, bonding. Is a thick or thin film of cement required? This dictates whether or not an air set or a chemical set cement can be used.
2. Thermal Considerations –What is the maximum temperature that the cement must withstand? What degree of thermal conductivity is needed? What degree of thermal expansion is allowed? These properties are then matched to the appropriate cement.
3. Solvent – 10% Sodium Hydroxide. However it’s difficult to remove cured cement.
4. Substrate – What materials will the cement be in contact with?
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 OB-600 In Stock   ¥490.00    OMEGABOND™ 600 Powder, 8 fluid oz (one part cement; just mix with water)  
 OB-700 6 Weeks   ¥490.00    OMEGABOND™ 700 Powder, 8 fluid oz (one part cement; just mix with water)  
 CC HIGH TEMP In Stock   ¥229.00    CC High Temperature Cement Kit, contains 2.25 oz powder and 0.75 oz liquid by weight  
 CC Filler 6 Weeks   ¥475.00    CC High Temperature Cement Powder, 8 oz by weight (Two part cement; mix liquid with CC Binder)  
 CC Binder 2 Weeks   ¥485.00    CC High Temperature Cement Liquid, 8 oz by weight (Two part cement; mix liquid with CC Filler)  
 OB-KIT-2 2 Weeks   ¥740.00    Chemical Set Cement Kit. Ideal for research purposes. Includes 2 fluid oz. each of OB-600 and OB-700 and also one CC High Temp Kit  
 OB-TL 2 Weeks   ¥490.00    OMEGABOND™ Thinning Liquid, 8 fluid oz used to dampen porous substrates before application of mixed OB-300 or OB-400 cements  
Price are shown in RMB.

 Note: * Air Set Cements are also available. See OMEGABOND™ 300, OMEGABOND™ 400 and OMEGABOND™ 500. These cements set or cure by air drying which requires that they be applied in thin layers.
** Porous substrates may require dampening before application of mixed cement. For OMEGABOND™ 600 and OMEGABOND™ 700 use OB-TL. For CC HIGH TEMPERATURE Cement use CC HIGH TEMPERATURE Cement liquid binder to dampen porous surfaces.
 Ordering Example: (1) OB-KIT-2 Chemical Set Cement Kit. Ideal for research purposes. Includes 2 fluid oz. each of OB-600 and OB-700 and also one CC High Temp Kit, ¥740.00

 Related Links - Manual
 Product Manual
   Download  CC Cement - CC High Temperature Cement
   Download  OB-600 - OMEGABOND® Chemical Set Cement
   Download  OB-700 - OMEGABOND® Chemical Set Cement
   Download  OB-TL - OMEGABOND® Thinning Liquid
   
Keywords:, led warning lights led warning lights temp logger temp logger

   Back to top Back to top