Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Panel Jack Assemblie... >> NHJP Series

High Temperature Jack Panels for Standard Size Ceramic Connectors

NHJP Series   
 
NHJP Series:High Temperature Jack Panels for Standard Size Ceramic Connectors
Click for larger image.
   
Rugged NHX or UHX Ceramic Connectors
Heavy Duty Steel Panel
Compensated Hardware

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA high temperature jack panels feature ceramic connectors mounted in a steel plate for service temperatures up to 1000°F (537°C). These panels with UHX connectors are ideal when glazed ceramic or nylon connector panels would contaminate a vacuum system.

Circuits
Per Row
1 Row
(25/8" H)
2 Rows
(43/8" H)
3 Rows
(61/8" H)
4 Rows
(77/8" H)
6
(53/4" L)
NHJP1-06-[*] NHJP2-12-[*] NHJP3-18-[*] NHJP4-24-[*]
12
(101/4" L)
NHJP1-12-[*] NHJP2-24-[*] NHJP3-36-[*] NHJP4-48-[*]
18
(143/4" L)
NHJP1-18-[*] NJHP2-36-[*] NHJP3-54-[*] NHJP4-72-[*]
Connector
Quantity Discounts

1-10 . . . . . . . . . . . . .Net
11-24 . . . . . . . . . . .10%
25-49 . . . . . . . . . . .15%
50-99 . . . . . . . . . . .20%
100 and up . . . .Consult Sales


Other panels available upon request. Send an email to custom@omega.com for pricing & availability. Customs Panels are $1000 minimum order for custom SKU part number.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Below are examples of common part numbers. Use the Part Number Builder below this table to select your exact configuration.
 NHJP1-06-J 11 Weeks   ¥2,015.00    6 connectors in 1 row, type J thermocouple  
 NHJP1-06-K 11 Weeks   ¥2,015.00    6 connectors in 1 row, type K thermocouple  
 NHJP1-06-T 11 Weeks   ¥1,980.00    6 connectors in 1 row, type T thermocouple  
 NHJP1-12-C 11 Weeks   ¥2,025.00    12 connectors in 1 row, type C thermocouple  
 NHJP1-12-J 11 Weeks   ¥2,065.00    12 connectors in 1 row, type J thermocouple  
 NHJP1-12-K 11 Weeks   ¥1,955.00    12 connectors in 1 row, type K thermocouple  
 NHJP1-18-N 11 Weeks   ¥2,865.00    18 connectors in 1 row, type N thermocouple  
 NHJP2-12-J 11 Weeks   ¥3,875.00    12 connectors in 2 rows, type J thermocouple  
 NHJP2-12-K In Stock   ¥3,950.00    12 connectors in 2 rows, type K thermocouple  
 NHJP2-12-T 11 Weeks   ¥3,875.00    12 connectors in 2 rows, type T thermocouple  
 NHJP2-24-J 11 Weeks   ¥7,205.00    24 connectors in 2 rows, type J thermocouple  
 NHJP2-24-K 11 Weeks   ¥7,205.00    24 connectors in 2 rows, type K thermocouple  
 NHJP3-18-E 11 Weeks   ¥8,215.00    18 connectors in 3 rows, type E thermocouple  
 NHJP3-18-K 11 Weeks   ¥8,215.00    18 connectors in 3 rows, type K thermocouple  
 NHJP4-24-J 11 Weeks   ¥14,215.00    24 connectors in 4 rows, type J thermocouple  
 Accessories
 HACL In Stock   ¥45.50    Panel mounting adaptor clip  
Price are shown in RMB.

 Note: All OMEGA™ NHJP jack panels are shipped unassembled, with all necessary hardware for mounting included.

Consult Custom Engineering Department for information on custom color-coded anodized panels. Non-standard Panels: $1,000 minimum order. Contact custom@omega.com for pricing and availability.
   Part Number Builder
(1) (2) (3)   
N
N
H
H
J
J
P
P
-
-
-
-
Qty:
Option Descriptions
(1) Number of Rows
  Select
1 for 1 row
2 for 2 rows
3 for 3 rows
4 for 4 rows
(2) Total Number of Connectors
  Select
06 for 6 connectors
12 for 12 connectors
18 for 18 connectors
24 for 24 connectors
36 for 36 connectors
48 for 48 connectors
54 for 54 connectors
72 for 72 connectors
(3) Thermocouple Calibration
  Select
J for J T/C
K for K T/C
T for T T/C
E for E T/C
R/S for R or S T/C
N for N T/C
U for Uncompensated Connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:High Temperature Jack Panels for Standard Size Ceramic Connectors

   Back to top Back to top