PRE-WIRED STRAIN GAGES, Linear Gages, X-Y Planar Rosettes (Tee Rosette), 0°/45°/90° Planar Rosettes |
KFH Series |
|
|
|
|
|
|
¥
1,775.00
KFH-3-350-C1-11L3M3R
|
|
Pre-Wired Strain Gages Make Installations Easy!
|
|
No Soldering at the Measuring Point
|
|
Linear Gages, 0.3 mm to 20 mm Grids
|
|
XY Gages (Tee Rosettes) 0.6 to 6 mm Grids
|
|
0°/45°/90° Planar Rosettes 0.6 to 6 mm Grids
|
|
Each Gage has 50 mm of PTFE Cable before Transitioning to AWG 28 Leads to Prevent Leads from Adhering During Installation
|
|
Rugged Polyimide Carrier
|
|
Fully Encapsulated Gages for Protection from the Environment
|
View related products - Strain Gages, Accessories and Instrumentation
|
| |
|
|
|
Linear pattern precision pre wired gages with
minature and medium length grids
are for general purpose and stress
analysis applications. Available
with either two 1-meter leads or
three 3-meter leads and 120 Ω or
350 Ω resistance. All models are
compensated for steel.
The planar XY pattern (0 / 90°) allows
precision strain measurement by
eliminating the errors often
associated with a stacked XY
pattern. These gages are available
with either two 1-meter leads or
three 3-meter leads per grid and
are compensated for steel.
The planar rosette pattern (0 / 45°/ 90°) allows
precision strain measurement
by eliminating the errors often
associated with a stacked pattern.
These gages are available with
either two 1-meter leads or three
3-meter leads per grid and are
compensated for steel.
Specifications See Spec Sheet for full specifications
Strain Gage Construction Foil strain gage with embedded measuring grid
Measuring Grid
Material Constantan
Thickness µm (microinch) 3.8 or 5 (150 or 197), depending upon strain gage type
Carrier Material Polyimide
Thickness µm (microinch) 45 ± 10 (1.772 ± 394)
Connections PTFE wire, Ø - 0.051 mm², approximately 50 mm long, connected to AWG 28 ribbon cables (PVC insulated) through solder sleeves in 2- or 3-wire configurations
Nominal Resistance Ω 120 or 350 depending upon gage
Resistance Tolerance % ±0.35, with 0.6 mm and 1.5 mm grid length % ±1
Gage Factor approximately 2 (stated on package)
Gage Factor Tolerance % ±1, with 0.6 mm and 1.5 mm grid length % ±1.5, temperature coefficient of gage factor 1/K [1/°F] (115 ± 10) x 10-6 [(64 ± 5.5) x 10-6, nominal value of gage factor temperature coefficient Specified on each package
Applicable Bonding Materials
Cold Cure Adhesives SG496, SG401
Heat Cure Adhesives TT300
|
|
|
|
|
|
† Price are shown in RMB.
Note: * See Specifitions for Maximum permitted bridge energizing voltage (Vrms)
Ordering Example: (1) KFH-3-350-D16-11L1M2S Package of 10 gages with 3 mm X-Y grid, 350 O, 2-leads, 1 m long, ¥3,135.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
|
|
|