Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> RTD (PT100) Probes,... >> Wall Mount RTD Senso... >> EWS Series

Environmental Wall Mount Sensors

EWS Series   
1 year warranty
 
Low cost Thermocouple, RTD or Thermistor wall mount sensors
EWS Series:Environmental Wall Mount Sensors
Click for larger image.
   
Thermocouple, RTD or Thermistor wall mount sensor
Temperature, Temperature / Humidity and Barometric Pressure Transmitter Models
Low-Cost Miniature Design
Stylish Design Blends in Well with Your Office, Computer Room or Laboratory Décor

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA’s new low cost environmental wall mount sensors offer the perfect solution for keeping your office, computer room or laboratory’s décor looking great at an economical price. These miniature units come in 6 models that will interface directly with most process meters, controllers, recorders, data loggers and data acquisition systems. Thermocouple, RTD and Thermistor models come with 914 mm (36") leads standard. Temperature, Temperature/ Humidity and Pressure units come with user selectable industry standard 4-20 mA or 1-5 Vdc output.

Note: The EWS Series is for indoor applications only. They are not designed to be exposed to rain, snow or other extreme weather conditions.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 EWS-TC-J 2 Weeks   ¥755.00    Wall mount thermocouple sensor, type J  
 EWS-TC-K 7 Weeks   ¥755.00    Wall mount thermocouple sensor, type K  
 EWS-TC-T 7 Weeks   ¥755.00    Wall mount thermocouple sensor, type T  
 EWS-TC-E 7 Weeks   ¥755.00    Wall mount thermocouple sensor, type E  
 EWS-RTD 6 Weeks   ¥855.00    Wall mount RTD sensor (100 Ohm Pt., .00385)  
 EWS-TH 2 Weeks   ¥970.00    Wall mount 400 series thermistor sensor  
 EWS-TX In Stock   ¥970.00    Wall mount temperature transmitter  
 EWS-BP-A 2 Weeks   ¥2,075.00    Wall mount barometric pressure transmitter  
 EWS-RH 5 Weeks   ¥1,960.00    Wall mount temperature/humidity transmitter  
 Accessories
 EWS-MB In Stock   ¥230.00    Conduit box mounting bracket/wall plate  
 PSR-24L 101 Weeks   ¥765.00    Regulated Power Supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, stripped leads, UL  
 PSR-24L-230 2 Weeks   ¥765.00    Regulated Power Supply, European plug, 230 Vac input, 24 Vdc output, 400 mA, stripped leads  
 PSR-24S    Consult sales   Regulated Power Supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL  
 TX4-100 In Stock   ¥465.00    Shielded 4-conductor transmitter cable, 30.5 m (100')  
Price are shown in RMB.

 Note: -TC, -RTD and -TH models come with 914 mm (36") of lead wire standard. Consult Sales for availability of non-standard lead length.
 Ordering Example: (1) EWS-MB Bracket/Wall Plate, ¥230.00,  plus (1) EWS-TX Temperature Transmitter, ¥970.00,  plus (1) TX4-100 Transmitter cable, ¥465.00, ¥230.00 + 970.00 + 465.00 = $1,665.00

 Related Links - Manual, Related Products
 Product Manual
   Download  EWS-TX Series - Economical Wall Mount Sensors
   Download  EWS-RH - Relative Humidity/T emperature Transmitter
   Download  EWS-BP-A - Barometric Pressure Transmitter
   Download  EWS Series - Economical Wall Mount Sensors
 Related Products
TXDIN70 TXDIN70:
Dual DIN Rail Temperature Transmitter
   
Keywords:Environmental Wall Mount Sensors, wall mount Thermocouple sensor, wall mount Thermistor, wall mount RTD, wall mount Temperature transmitter, wall mount Barometric Pressure Transmitter, analog timers pressure temperature recorder rosette strain spst pushbutton

   Back to top Back to top