Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Thermocouple & R... >> N Type Thermocouple Wire

Thermocouple Wire - N Type, Duplex Insulated

N Type Thermocouple Wire   
 
Thermocouple Wire - N Type, Duplex Insulated
N Type Thermocouple Wire:Thermocouple Wire - N Type, Duplex Insulated
Click for larger image.
   
"N" Type Duplex Insulated Thermocouple Wire
In Stock fo Imediate Delivery
Ceramic, Silfa Silica, High Temperature Glass, Glass and PFA Insulations Available

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Use the table below as a guide for types

Insulation AWG Model Type Insulation Max. Temp Nominal
Size
Wt.†
lb/1000'
No. Number Wire Conductor Overall °F °C
Ceramic* 14 XC-N-14 Solid Nextel Ceramic Nextel Ceramic 2000 1090 .140 x .200 38
20 XC-N-20 Solid Nextel Ceramic Nextel Ceramic 1800 980 .135 x .190 16
20 XT-N-20 Solid Nextel Ceramic Nextel Ceramic 1800 980 .105 x .155 15
20 XL-N-20 Solid Nextel Ceramic Nextel Ceramic 1800 980 .095 x .135 14
24 XC-N-24 Solid Nextel Ceramic Nextel Ceramic 1800 980 .115 x .175 12
24 XT-N-24 Solid Nextel Ceramic Nextel Ceramic 1800 980 .088 x .132 11
24 XL-N-24 Solid Nextel Ceramic Nextel Ceramic 1800 980 .078 x .116 10
Silica* 14 XS-N-14 Solid Silica Silica 2000 1090 .140 x .200 35
20 XS-N-20 Solid Silica Silica 1800 980 .105 x .155 12
24 XS-N-24 Solid Silica Silica 1800 980 .088 x .132 10
High
Temp .
Glass**
20 HH-N-20 Solid High Temp. Glass High Temp. Glass 1300 704 .060 x .105 9
24 HH-N-24 Solid High Temp. Glass High Temp. Glass 1300 704 .055 x .090 5
Glass 20 GG-N-20 Solid Glass Braid Glass Braid 900 482 .060 x .095 9
20 GG-N-20S 7 x 28 Glass Braid Glass Braid 900 482 .060 x .100 9
24 GG-N-24 Solid Glass Braid Glass Braid 900 482 .050 x .080 5
24 GG-N-24S 7 x 32 Glass Braid Glass Braid 900 482 .050 x .085 5
30 GG-N-30 Solid Glass Wrap Glass Braid 900 482 .037 x .050 3
PFA Glass 30 TG-N-30 Solid PFA Glass Braid 500 260 .034 x .047 2
PFA
Neoflon
20 TT-N-20 Solid PFA PFA 500 260 .068 x .116 11
20 TT-N-20S 7 x 28 PFA PFA 500 260 .073 x .126 11
24 TT-N-24 Solid PFA PFA 500 260 .056 x .092 6
24 TT-N-24S 7 x 24 PFA PFA 500 260 .063 x .102 6
30 TT-N-30†† Solid PFA PFA 500 260 .022 x .038 2

*Has color tracers on jacket and conductors
**Has color tracers on jacket and positive leg only
Weight of spool and wire rounded up to the next highest lb. (does not include packaging material).
††Overall color clear

Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 XC-N-14-1000 82 Weeks   ¥50,230.00    1000 Feet of Nextel Ceramic Insulated N Type Wire Max Temperature 2000°F / 1090°C with a Nominal Size of 0.140 x 0.200 Inches  
 XC-N-14-200 82 Weeks   ¥15,180.00    200 Feet of Nextel Ceramic Insulated N Type Wire Max Temperature 2000°F / 1090°C with a Nominal Size of 0.140 x 0.200 Inches  
 XC-N-20-500 4 Weeks   ¥17,285.00    500 Feet of Nextel Ceramic Insulated N Type Wire Max Temperature 1800°F /980°C with a Nominal Size of 0.135 x 0.190 Inches  
 TT-N-20-500 4 Weeks   ¥5,365.00    500 Feet of PFA Insulated N Type Wire Max Temperature 500°F /260°C with a Nominal Size of 0.068 x 0.116 Inches  
 TT-N-20-500 4 Weeks   ¥5,365.00    500 Feet of PFA Insulated N Type Wire Max Temperature 500°F /260°C with a Nominal Size of 0.068 x 0.116 Inches  
 TT-N-20-100 4 Weeks   ¥2,040.00    100 Feet of PFA Insulated N Type Wire Max Temperature 500°F /260°C with a Nominal Size of 0.068 x 0.116 Inches  
Price are shown in RMB.

 Note: OMEGA Engineering does not use reprocessed PFA or PVC in manufacturing thermocouple wire. *Has color tracers on jacket and conductors **Has color tracers on jacket and positive leg only †Weight of spool and wire rounded up to the next highest lb. (does not include packaging material). †† Overall color clear
   Part Number Builder
(1) (2) (3) (4)   
-
-
N
N
-
-
-
-
Qty:
Option Descriptions
(1) Insulation
  Select
HH for High Temp Glass (20 & 24 AWG Only)
GG for Glass
TG for PFA and Glass
TT for PFA Neoflon PFA (High Performance)
XC for Ceramic(14 20 24 AWG Only)
XT for Ceramic(20 & 24 AWG Only)
XL for Ceramic(20 & 24 AWG Only)
XS for Silica (14 20 24 AWG Only)
(2) Gage
  Select
14 for 14 AWG
20 for 20 AWG
20S for 20 AWG (GG and TT Stranded Only)
24 for 24 AWG
24S for 24 AWG (GG and TT Stranded Only)
30 for 30 AWG
(3) Special Limits of Error
  Select
Nothing(leave field blank) for Standard Limits of Error Accuracy of 2.2°C or 0.75 % Whichever is Greater
-SLE for Special Limits of Error Accuracy of 1.1 °C or 0.4 % Whichever is Greater
(4) Spool Length
  Select
25 for 25 Feet
50 for 50 Feet
100 for 100 Feet
200 for 200 Feet
500 for 500 Feet
1000 for 1000 Feet
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:N Type Duplex Insulated Thermocouple Wire

   Back to top Back to top