Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> Bare Wire Thermocoup... >> XC SERIES

High Temperature Nextel Insulated Thermocouple Elements

XC SERIES   
 
High Temperature Nextel Insulated Thermocouple Elements
XC SERIES:High Temperature Nextel Insulated Thermocouple Elements
Click for larger image.
   
¥ 485.00  XC-14-K-12
Standard 0.3 m (12") Long Thermocouple Elements
Insulation Temperature Rating Up to 1200°C (2200°F)
Available In Type K, E and J Calibrations

View related products - Thermocouples

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA ® Nextel Ceramic Insulated Thermocouples are easy-to-use precise temperature elements manufactured to meet the highest industry standards. The Nextel ceramic insulation is rated for 1200°C (2200°F) continuous use, or 1425°C (2600°F) short term. These highly versatile elements are the ideal solution for many high temperature applications. Combined with OMEGA's stock thermowells and industrial heads, a complete head and well assembly can be quickly assembled for fast delivery.

Available in 3 wire sizes, 14, 20 and 24 gage, the standard element configuration is 0.3 meters (12 inches) in length with a general purpose welded bead, exposed junction thermocouple, plus 13 mm (0.5") stripped end termination. Calibration types K (CHROMEGA ® -ALOMEGA ® ) E (CHROMEGA ® -Constantan), and J (Iron-Constantan) are stocked for fast delivery. For additional abrasion protection, stainless steel or Inconel overbraiding is available. Consult sales for additional information.

View the Thermocouple Accuracy and Color Code charts
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 XC-14-K-12 In Stock   ¥485.00    14 awg,Type K, Temp. Range 0 to 1090°C (32 to 2000°F)  
 XC-14-K-24 2 Weeks   ¥590.00    14 awg,Type K, Temp. Range 0 to 1090°C (32 to 2000°F) 24" length  
 XC-14-K-48    Consult sales   14 awg,Type K, Temp. Range 0 to 1090°C (32 to 2000°F)  
 XC-20-K-12 2 Weeks   ¥445.00    20 awg, Type K, Temp. Range 0 to 980°C (32 to 1800°F)  
 XC-20-K-36    Consult sales   20 awg,Type K, Temp. Range 0 to 1090°C (32 to 2000°F)  
 XC-20-K-24    Consult sales   20 awg,Type K, Temp. Range 0 to 1090°C (32 to 2000°F)  
 XC-24-K-12 In Stock   ¥445.00    24 awg, Type K, Temp. Range 0 to 870°C (32 to 1600°F)  
 XC-14-E-12 5 Weeks   ¥337.00    14 awg,Type E, Temp. Range 0 to 650°C (32 to 1200°F)  
 XC-20-E-12 5 Weeks   ¥313.00    20 awg,Type E, Temp. Range 0 to 540°C (32 to 1000°F)  
 XC-24-E-12 5 Weeks   ¥313.00    24 awg,Type E, Temp. Range 0 to 430°C (32 to 800°F)  
 XC-24-K-24 In Stock   ¥535.00    24 awg,Type K, Temp. Range 0 to 870°C (32 to 1600°F) 24" length  
 XC-14-J-12 5 Weeks   ¥485.00    14 awg,Type J, Temp. Range 0 to 590°C (32 to 1100°F)  
 XC-20-J-12 2 Weeks   ¥445.00    20 awg,Type J, Temp. Range 0 to 480°C (32 to 900°F)  
 XC-24-J-12 5 Weeks   ¥313.00    24 awg,Type J, Temp. Range 0 to 370°C (32 to 700°F)  
 Accessories
 DP25B-TC 8 Weeks   ¥3,540.00    Thermocouple meter  
 CNI833 2 Weeks   ¥3,890.00    Thermocouple controller  
Price are shown in RMB.

 Note: Consult with Sales for Custom Lengths & Configurations! For a male straight M8 plug add "M8-S-M" to the model number and add $17 to the price, for a male straight M12 plug add "M12-S-M" to the model number and add $17 to the price. For a male right-angled M8 plug add "M8-R-M" to the model number and add $17 to the price, for a male right-angled M12 plug add "M12-S-M" to the model number and add $17 to the price.
 Ordering Example: (1) XC-20-K-12 Type K Thermocouple, 20 awg, 12'' Long, ¥445.00
   Part Number Builder
(1) (2) (3)   
X
X
C
C
-
-
-
-
-
-
Qty:
Option Descriptions
(1) AWG Wire Size
  Select
14 for 14 AWG
20 for 20 AWG
24 for 24 AWG
(2) Thermocouple Type
  Select
K for K Thermocouple
E for E Thermocouple
J for J Thermocouple
N for N Thermocouple
(3) Length
  Select
12 for 12 inches
18 for 18 inches
24 for 24 inches
CUSTOM for custom length in inches(whole numbers only greater than 24 up to 600 inches max)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:High Temperature Nextel Insulated Thermocouple Elements

   Back to top Back to top