Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Automation Products >> Wire Connection >> DIN Rail Mount Conne... >> XBUTT and XB3UK Series

Double and Triple Level Terminal Blocks

XBUTT and XB3UK Series   
 
Double and Triple Level Terminal Blocks
XBUTT and XB3UK Series:Double and Triple Level Terminal Blocks
Click for larger image.
   
2-Level Feed-through Terminal Blocks
3-Level Feed-through Terminal Blocks
3-Level Sensor Terminal Blocks
Feed-through Terminal Blocks Suitable for RTD Connections (2-wire and 3-wire)

View related products - Wire Connection

Click to scroll below to order See Specs PDF Related Items View a printer friendly page


The XBUTT double-level terminal blocks reduce space requirements by 50% over single-level terminal blocks. These terminal blocks are suitable for 2-wire RTD connections. The XBUTT Series can be bridged on both levels for maximum flexibility. Marking can be provided at each termination point.

The XB3UKA sensor terminal blocks reduce installation time by terminating three-wire devices such as photoelectric and proximity sensors in a single terminal block. The upper level accommodates the markable feed-through terminal for the signal line, while the two lower terminal points are used for the sensor power supply. The lower two terminal points can be bridged, reducing your wiring for sensor power.

The XB3UKF 3-level terminal blocks provide three feed-through signal paths. These terminal blocks are suitable for 3-wire RTD connections.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 XBUTT4 2 Weeks   ¥42.00    Gray, 6.2 mm (0.24") wide double level TB 26 to 10 AWG  
 XBUTT4PV 9 Weeks   ¥75.00    Gray, 6.2 mm (0.24") wide double level TB 26 to 10 AWG with potential distribution between the levels  
 XBUTT4PE 9 Weeks   ¥103.00    Gray, 6.2 mm (0.24") wide double level grounding TB 26 to 10 AWG  
 XB3UKA25 2 Weeks   ¥51.00    Gray, 6.2 mm (0.24") wide triple level sensor TB 24 to 12 AWG  
 XB3UKF25 2 Weeks   ¥72.00    Gray, 6.2 mm (0.24") wide triple level feed-through TB 24 to 12 AWG  
 Accessories
 XBACUTT4 2 Weeks   ¥8.70    Gray end cover for XBUTT4 and XBUTT4PV  
 XBAEB10DIKB 9 Weeks   ¥47.50    Blue 10 position insertion bridge for XB3UKA25 and XB3UKF25  
 XBAEB10DIKR 2 Weeks   ¥47.50    Red 10 position insertion bridge for XB3UKA25 and XB3UKF25  
 XBAFBS26 2 Weeks   ¥8.60    Red 2 position plug-in bridge for XBUTT4 and XBUTT4PV  
 XBAFBS36 2 Weeks   ¥16.25    Red 3 position plug-in bridge for XBUTT4 and XBUTT4PV  
 XBAFBS56 2 Weeks   ¥32.00    Red 5 position plug-in bridge for XBUTT4 and XBUTT4PV  
 XBAFBS106 2 Weeks   ¥66.00    Red 10 position plug-in bridge for XBUTT4 and XBUTT4PV  
 XBAFBS506 2 Weeks   ¥265.00    Red 50 position plug-in bridge for XBUTT4 and XBUTT4PV  
 XBATSPAI4 2 Weeks   ¥124.00    Test adapter for XBUTT4 and XBUTT4PV  
 XBMZB6 9 Weeks   ¥7.20    White blank marker strip  
 XBANS3575P 2 Weeks   ¥137.00    DIN rail, 35mm x 7.5mm x 2m, slotted  
 XBANS3575U    Consult sales   DIN rail, 35mm x 7.5mm x 2m, solid  
 XBANS3515P    Consult sales   DIN rail, 35mm x 15mm x 2m, slotted  
 XBANS3515U 2 Weeks   ¥251.00    DIN rail, 35mm x 15mm x 2m, solid  
 XBANS3575PL 2 Weeks   ¥225.00    DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum  
 XBAES35C 2 Weeks   ¥20.50    1-screw mounted end stop  
 XBAES35T 2 Weeks   ¥15.25    3-screw mounted end stop  
 XBAES35N 2 Weeks   ¥12.50    Snap-on end stop  
Price are shown in RMB.

 Ordering Example: (1) XBUTT4 Gray, 6.2 mm (0.24, ¥42.00

 Related Links - Related Products
 Related Products
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire:
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
HW7000 Series Hook Up Wire 600 V, 1000V (MIL) HW7000 Series Hook Up Wire 600 V, 1000V (MIL):
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
XBUT Series XBUT Series:
Terminal Block System
XBQ Series XBQ Series:
Insulation Displacement Connection Terminal Blocks
XBQT Series XBQT Series:
Insulation Displacement Connection Ground Terminal Blocks
XBTK Series XBTK Series:
Thermocouple Terminal Blocks Type K, J, E, T, R
XBUK150 and XBUK95PE XBUK150 and XBUK95PE:
High Current Terminal Blocks
   
Keywords:Double and Triple Level Terminal Blocks, sensor terminal block, RTD terminal block, foil strain gage gage factor strain gage k type thermocouple accuracy open source hmi

   Back to top Back to top