Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> pH and Conductivity... >> Industrial pH Instru... >> pH Accessories >> WTS Series

Water Quality Test Strips

WTS Series   
 
Water Quality Test Strips
WTS Series:Water Quality Test Strips
Click for larger image.
   
16 Month Shelf Life
Quick and Easy-to-Run with No Setup Time Completely Portable for Field Use
Minimum Technical Know-How Required Since No Sample Mixing or Reagent Mixing is Required
Safe Since Chemical Weight on One Strip is Only 3% of What One “Powder Pillow” Contains
Ideal for Measuring Cloudy and Colored Water Samples with Negligible Effect on Test Results

View related products - Industrial pH Instrumentation and Electrodes

Click to scroll below to order See Specs PDF View a printer friendly page

Free Chlorine Water Check
The latest product in a line of continuous product innovations, the Free Chlorine Water Check offers the user an extremely comprehensive testing system. Currently under US EPA evaluation, the test offers a range of 0.05 to 10 PPM (mg/L) with no monochloramine interference. With accurate and reproducible results in under 1 minute, the Free Chlorine Water Check (Models: WTS-481026 and WTS-481126) is sure to revolutionize Free Chlorine testing as you know it.
Free Chlorine
These water quality tests are the sensitive and safe alternative to wet chemical free chlorine tests. A mechanical reader is not required, even for the 0.05 PPM or mg/L sensitivity. The unique indicator is reactive only to free Chlorine; therefore, no interference to monochloramines occurs. Accurate results are achieved in under 1 minute. Products are available with ranges from 0.05 to 750 PPM (mg/L). Most test strip products are available in two different packages; individual packets with a detailed color chart card or in bottles labeled with a color chart. No mater which option you choose, all products offer the same high level of quality and reliability.
Total Chlorine
Most products are available in bottles of 50 strips or 30 individual foil packets with a detailed color chart card. Total Chlorine test strips offer both versatility and sensitivity without compromising accuracy. Ranging from 0.05 to 80 PPM (mg/L), Total Chlorine strips use patented technology to make your testing easier. With results being achieved in under 1 minute, Total Chlorine test strips save you time and money.
Specialty Combination Strips
Testing multiple parameters in water takes time and money. With these combination test strips you can reduce testing time and expenses. Testing for free and total chlorine on the same strip, the WTS-480655, offers accuracy and reliability. If more parameters are required, the 4-in-1 water check tests for total chlorine, pH, total hardness and total alkalinity. The 5-in-1 strips test for pH, total alkalinity, total hardness, free chlorine and total chlorine, all on one strip!
Peroxide and Iodine Check Strips
With the usage of alternative oxidizers becoming more predominate, you need a quick, reliable and economical test. Offering sensitivities from 0.05 to 30,000 PPM (mg/L), Peroxide Check answers demanding testing needs. Iodine has been used for many years as a sanitizing agent. Measurement concerns have necessitated the need for an accurate, economical way to check Iodine levels. Iodine Check offers the user a wide range of sensitivity, 0.02 to 300 PPM (mg.L), while still remaining accurate and affordable. Manufactured under exacting conditions, all of these products provide accurate results ideal for the food, medical, industrial, and potable water industries.
pH and Total Alkalinity
pH is a natural part of water chemistry. pH Check test strips are designed to offer results with minimal cost. For a more comprehensive test try the combination pH/total Alkalinity test strips.
Iron and Copper Test Strips
Whether you are testing for Iron or Copper on surfaces or in water, OMEGA has a solution for you. Iron and Copper tests make short work of an otherwise frustrating project. Requiring no mechanical reader or extra reagents, Iron test is an extremely accurate and sensitive test for measuring from 0.02 to 5.0 PPM (mg/L) in water. Designed to complement the Iron test product, Copper test strips report results from 0.5 to 10.0 PPM (mg/L) without the need for a mechanical reader or hazardous reagents to mix.
Total Hardness
Calcium is found in water naturally from leaching. A typical sign of high calcium is scale that can build up in your bathtub. Accurate calcium measurement is very important to prolong the life of appliances and plumbing. The Total Hardness test strip provides accurate and reliable measurement without sacrificing time and money. This product produces accurate results in only one second!
Nitrate Nitrogen and Nitrite Nitrogen
Nitrate Nitrogen and Nitrite Nitrogen can be very harmful in water. Side effects range from a lack of energy all the way to severe illness and, sometimes, death. Quickly and accurately determining the presence and levels of Nitrates and Nitrites in your water can save more than time and money. Nitrate/Nitrite Nitrogen test strips offer the user more than accurate, cost-effective results. The precise measuring tools offer the user peace-of-mind and safety. Ideal for the potable water industry, food industry, medical industry and educational classes. Nitrate/Nitrite Nitrogen test strips offer a sensitivity of 0 to 50 PPM (mg/L) for Nitrates, and 0.15 to 10 PPM (mg/L) for Nitrite Nitrogen. With a large, easy to read color chart and an economical price, Nitrate/Nitrite Nitrogen test strips are a must for any scientific tool kit.

Please download PDF file for full specifications and a complete list of available models.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 WTS-480002 2 Weeks   ¥307.00    Free Chlorine, Bottle of 50: 0, 0.05, 0.1, 0.2, 0.4, 0.5, 0.8, 1.0, 2.0, 5.0 PPM (mg/L)  
 WTS-480022 2 Weeks   ¥269.00    Free Chlorine High Range, Bottle of 50: 1.0, 2.0, 5.0, 10, 20, 40, 80, 120 PPM (mg/L)  
 WTS-480023 4 Weeks   ¥213.00    Free Chlorine Check , Bottle of 50: 0.0, 0.25, 0.5, 1, 2, 3, 4, 5, 6, 7, 8, 9, 11, 15, 20, 25 PPM (mg/L)  
 WTS-480024 2 Weeks   ¥187.00    Free Chlorine Check High Range, Bottle of 50: 0.0, 25, 50, 100, 200, 300, 400, 500, 750 PPM (mg/L)  
 WTS-481026 2 Weeks   ¥238.00    Free Chlorine Water Check, Bottle of 50: 0, 0.05, 0.2, 0.4, 0.6, 0.8, 1.2, 1.5, 2.0, 2.6, 4.0, 6.0, 10 PPM (mg/L)  
 WTS-480010 2 Weeks   ¥213.00    Total Chlorine,Bottle of 50: 0, 0.05, 0.075,.1, 0.125, 0.15,0.175, 0.2, 0.3, 0.5,0.8, 4.0, 10 PPM (mg/L)  
 WTS-480033 2 Weeks   ¥187.00    Total Chlorine High Range,Bottle of 50: 0, 5, 10, 20, 30,40, 60, 80 PPM (mg/L)  
 WTS-480018 6 Weeks   ¥213.00    Iodine, bottle of 50: 0, 0.02, 0.05, 0.1, 0.2, 0.3, 0.4, 0.5, 1.0, 2.0, 3.0, 4.0, 5.0 PPM (mg/L)  
 WTS-480014 6 Weeks   ¥174.00    Peroxide Check, bottle of 50: 0.5 to 100 PPM (mg/L)  
 WTS-480104 2 Weeks   ¥135.00    pH Check,30 individual foil pkts:2, 3, 4, 5, 6, 6.5, 7, 7.5, 8.5, 9, 9.5, 10, 11, 12  
 WTS-481104 2 Weeks   ¥135.00    pH Check, pH: 2-11,bottle of 50  
 WTS-480005 2 Weeks   ¥148.00    pH/Total Alkalinity, bottle of 50: 6, 6.5, 7, 7.5, 8.5, 9: Total Alkalinity: 0, 80, 120, 180, 240, 360 PPM  
 WTS-480125 6 Weeks   ¥269.00    Iron test,30 individual foil pkts: 0, 0.02, 0.05, 0.1, 0.2, 0.3, 0.5, 0.75, 1.0, 2.0, 5.0 PPM (mg/L)  
 WTS-480025 2 Weeks   ¥187.00    Iron test, bottle of 25: 0, 0.02, 0.05, 0.1, 0.2, 0.3, 0.5, 0.75, 1.0, 2.0, 5.0 PPM (mg/L)  
 WTS-480011 2 Weeks   ¥187.00    Copper test, bottle of 25: 0, 0.5, 1.0, 2.5, 5.0 PPM (mg/L)  
 WTS-480008 6 Weeks   ¥121.00    Total Hardness,bottle of 50: 40, 80, 120, 180,250, 425 PPM (mg/L)  
 WTS-480009 2 Weeks   ¥213.00    Nitrate/Nitrite as Nitrogen, bottle of 50: Nitrate: 0, 0.5, 2.0, 5, 10, 20, 50 Nitrite: 0.0, 0.15, 0.3, 0.9, 1.5, 3, 10 PPM (mg/L)  
 WTS-481109 2 Weeks   ¥213.00    Nitrate/Nitrite as Nitrogen, 30 individual foil pkts: Nitrate: 0, 0.5, 2.0, 5, 10, 20, 50 Nitrite: 0.0, 0.15, 0.3, 0.9, 1.5, 3, 10 PPM (mg/L)  
 WTS-480115 2 Weeks   ¥269.00    5-in-1 Strip, bottle of 50: See WTS-480655, 480008 and 480005 for Specs  
 WTS-481110 2 Weeks   ¥213.00    Total Chlorine,30 individual foil pkts:0, 0.05, 0.075,0.1, 0.125, 0.15,0.175, 0.2, 0.3, 0.5,0.8, 4.0, 10  
 WTS-481133 4 Weeks   ¥213.00    4-in-1 Strip, 30 individual foil pkts See: pH, Total Alkalinity, Total Chlorine,Total Hardness  
Price are shown in RMB.

 Note: * Ranges in to order box are in ppm (mg/L)
 Ordering Example: (1) WTS-480005 pH/Total Alkalinity, bottle of 50, ranges:pH: 6, 6.5, 7, 7.5, 8.5, 9 TA: 0, 80, 120, 180, 240, 360 PPM, ¥148.00

   
Keywords:Water Quality Test Strips,Free Chlorine Water check, pH analysis strips, alkalinity test strips, iron test strips, nitrate test strips, total chlorine test strips, pressure instrumentation

   Back to top Back to top