Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Data Acquisition Pro... >> Wireless Sensors, Tr... >> UWTC&RTD Series

Wireless Thermocouple/RTD Monitoring and Logging System

UWTC&RTD Series   
1 year warranty CE
 
UWTC&RTD Series:Wireless Thermocouple/RTD Monitoring and Logging System
Click for larger image.
   
¥ 2,890.00  UWTC-2
Wireless thermocouple sensor and RTD FCC Compliant (all versions)
User Configurable For Type J, K, T, E, R, S, B, N, C Thermocouple Input and RTD Input
Ease of Use and Plug and Play
Free TC Central Software Converts Your PC Into a Multi- Channel Real Time Monitor, Chart Recorder or Data Logger
One Receiver Works Up to 48 Wireless Remote Transmitter /Connectors
Low Power Operation and Sleep Mode For Long Battery Life
Built-In Cold Junction Compensation and Linearization
Unique Design Accepts Both Miniature and Standard Size Probes and Connectors
Each Wireless Connector Transmits Thermocouple Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Winner - 2007 Control Engineering Engineers' Choice AwardsOmega's Wireless RTD & Thermocouple Transmitter/Connector Series features stand-alone, compact, battery powered thermocouple & RTD connectors that transmit their readings back to a host receiver up to 120 m (400') away.

Each unit can be programmed in the field to work as a type J, K, T, E, R, S, B, N or C calibration connector or RTD inputs. When activated the transmitter/connector will transmit readings continuously at pre set time interval that was programmed by the user during the initial setup.

Each transmitter measures and transmits: Thermocouple/RTD Input Reading, Connector Ambient Temperature, RF Signal Strength and Battery Condition to the host and is displayed on the PC screen in real time using the provided software. When used with host receiver UWTC-REC1 data from up to 48 wireless thermocouple connectors can be received and displayed.

The UWTC RTD and thermocouple transmitter includes free software that converts your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spread sheet file. When used with host Transceiver UWTC-REC2 wireless data from one connector can be re-transmitted out of the receiver by a wired connection as an analog voltage or current to interface with a controller, PLC or data acquisition board.

More receivers information is available as the following:
ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals



Specifications Thermocouple (TC) Input
Software Selectable: J, K, T, E, R, S, B, C or N Thermocouple Measurement Range:
J: -100 to 760°C (-148 to 1400°F)
K: -100 to 1260°C (-148 to 2300°F)
T: -200 to 400°C (-328 to 752°F)
E: -200 to 1000°C (-328 to 1832°F)
R: 260 to 1760°C (500 to 3200°F)
S: 260 to 1760°C (500 to 3200°F)
B: 870 to 1820°C (1598 to 3308°F)
C: 0 to 2315°C (32 to 4200°F)
N: -100 to 1260°C (-148 to 2300°F)
TC Measurement Accuracy:
Type J, K: ±0.5% of reading or ±1.0°C(1.8°F), whichever is greater
Type T, E, N: ±0.5% of reading or ±2.0°C(3.6°F), whichever is greater
Type R, S, B, C: ±0.5% of full scale
TC Measurement Resolution:
Type J, K, T, E, N: 1°C
Type R, S, B, C: 1°C
Cold Junction Compensation (Automatic): -10 to 70°C (14 to 158°F)
Thermocouple Connection: Universal female accepts both standard male (OSTW Series) or miniature male (SMPW Series) mating connector
Operating Environment: -10 to 70°C (14 to 158°F)
Computer Interface: USB (one interface cable included with receiver)
Transmit Sample Rate: Programmable from 1 sample/minute to 1 sample/every 5 seconds Radio Frequency (RF) Transceiver
Carrier: ISM 2.4 GHz, direct sequence spread spectrum, license free worldwide (2.450 to 2.490 GHz -12 channels)
CE Compliance: All versions compliant
 
RF Output Power:
UWTC-2, UWRTD-2: 10dBm (10 mW)
Range of RF Link:
UWTC-2, UWRTD-2: Up to 120 m (400') outdoor line of sight. Up to 45 m (130') indoor/urban.
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Compatible with Windows (2000, XP, Vista or 7) operating system
Connector Internal Battery: One 3.6 V lithium, 2.4 Ah capacity (AA) (included)
Battery Life (Typical 1 sample/minute reading rate @ 25°C (77°F)):
 UWTC-2: 1.5 years
Data Transmitted to Host: Thermocouple Reading, Connector Ambient Reading, RF Transmit Strength and Battery Condition
Dimensions: 100 L x 50 W x 25 mm H (without antenna) (4 x 2 x 1")
Weight: UWTC-2: 70 grams
Case: UWTC-2: ABS plastic
Note: Because of transmission frequency regulations, the UWTC-2 and UWRTD-2 products are approved for use in the United States, Canada, Europe, Mexico, Brazil, China, Korea, and Singapore.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Wireless Thermocouple Sensor Connector
 UWTC-2 In Stock   ¥2,890.00    Wireless thermocouple connector (New version and Extended distance)  
 Wireless Thermocouple Transmitter in NEMA Enclosure
 UWTC-2-NEMA 8 Weeks   ¥3,600.00    Wireless Thermocouple Transmitter with NEMA Enclosure  
 Wireless RTD Transmitter in NEMA Enclosure
 UWRTD-2-NEMA 8 Weeks   ¥3,305.00    Wireless RTD Transmitter with NEMA Enclosure  
 Wireless Receivers
 UWTC-REC1 8 Weeks   ¥4,110.00    48-channel receiver/host (USB powered)  
 UWTC-REC2-D-V2 8 Weeks   ¥5,530.00    48-channel transceiver with 1 channel 0-10 Vdc output and backlit local display  
 UWTC-REC2-V2 8 Weeks   ¥4,565.00    48-channel transceiver with 1 channel 0-10 Vdc output  
 UWTC-REC2-D-V1 8 Weeks   ¥5,075.00    48-channel transceiver with 1 channel 0-5 Vdc output and backlit local display  
 UWTC-REC2-V1 8 Weeks   ¥4,565.00    48-channel transceiver with 1 channel 0-5 Vdc output  
 UWTC-REC2-D-MA 8 Weeks   ¥5,530.00    48-channel transceiver with 1 channel 4-20 mA output and backlit local display  
 UWTC-REC2-MA 8 Weeks   ¥4,975.00    48-channel transceiver with 1 channel 4-20 mA output  
 UWTC-REC3    Consult sales   32-channel receiver/host with Ethernet output  
 UWTC-REC4    Consult sales   48-channel receiver/host with 4 analog outputs  
 UWTC-REC6    Consult sales   Single Channel wireless receiver with single analog output  
 Accessories
 UWTC-ANT-LR 2 Weeks   ¥260.00    Optional high-performance antenna (standard antenna included)  
 UWTC-BATT-HP 2 Weeks   ¥745.00    Replacement battery for UWTC-2  
 UWTC-BATT 2 Weeks   ¥252.00    Replacement battery for UWTC-1  
 UWTC-CABLE 8 Weeks   ¥165.00    Spare programing cable (one provided with receivers)  
Price are shown in RMB.

 Note:
Comes with one 3.6 V Lithium battery, mounting bracket, Type K beaded wire thermocouple (for UWTC), and user manual.

Free TC Central software is available online.

"-2J" Model for Japan Market has been discontinued.

 Ordering Example: (1) UWTC-2 Wireless thermocouple connector/transmitter, ¥2,890.00,  plus (1) UWTC-BATT Spare battery, ¥252.00,  plus (1) UWTC-REC1 48-channel receiver host, ¥4,110.00, ¥2,890.00 + 252.00 + 4,110.00 = $7,252.00

 Related Links - Related Products
 Related Products
UWRTD Series UWRTD Series:
RTD-to-Wireless Connector/Converter
   
Keywords:, ceramic heaters ceramic heating element plc programing plc programing software

   Back to top Back to top