Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> UTC-USB

Universal Thermocouple Connector Direct USB to PC Connection

UTC-USB   
1 year warranty CE
 
UTC-USB:Universal Thermocouple Connector Direct USB to PC Connection
Click for larger image.
   
¥ 1,090.00  UTC-USB
For J, K, T, E, R, S, B, C and N Thermocouples
Built-In Cold Junction Compensation and Linearization
Accepts Both Standard and Miniature Connectors
Free Downloadable Software for Display, Data Logging and Chart Recording

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

Type Range, °C Range, °F Accuracy
J -100 to 760°C -148 to 1400°F ±0.5% rdg or ±1°C (1.8°F)*
K -100 to 1260°C -148 to 2300°F ±0.5% rdg or ±1°C (1.8°F)*
T -200 to 400°C -328 to 752°F ±0.5% rdg or ±2°C (3.6°F)*
E -200 to 1000°C -328 to 1832°F ±0.5% rdg or ±2°C (3.6°F)*
R 260 to 1760°C 500 to 3200°F ±0.5% FS
S 260 to 1760°C 500 to 3200°F ±0.5% FS
B 870 to 1820°C 1598 to 3308°F ±0.5% FS
C 0 to 2315°C 32 to 4199°F ±0.5% FS
N -100 to 1260°C -148 to 2300°F ±0.5% rdg or ±2°C (3.6°F)*
The UTC-USB universal thermocouple connector accepts the signal from any of 9 thermocouple types, and lets you display actual temperature readings on your PC, through a standard USB port. The UTC-USB provides automatic cold junction compensation and linearization; the free software lets you select the thermocouple type and units, and then use your PC as a meter, chart recorder or data logger.

The UTC-USB features Omega’s patented universal input connection, so you can quickly attach both standard and miniature size thermocouple connectors. A standard USB cable is included for fast hook-up to your PC.

SPECIFICATIONS
Thermocouple (TC) Input User Selectable: J, K, T, E, R, S, B, C or N
Measurement Accuracy:
    Type J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever is greater
    Type T, E, N: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater
    Type R, S, B, C: ±0.5% of full scale
Measurement Resolution: 1°C (1°F) Cold Junction Compensation
(Automatic): -10 to 70°C (14 to 158°F)
Thermocouple Connection: Patented universal female accepts both standard or miniature male connector
USB Connection: Version 1.0, 1.1 and 2.0 compatible; mini-B connector; 1.8 m (6') cable included
Operating Environment: -10 to 70°C (14 to 158°F)
Computer Interface: USB (one interface cable included with receiver)
Software (Included Free): Compatible with Windows® 2000, XP, Vista (32 bit) or Win7 (64 bit) operating system
Dimensions: 76 L x 25.4 W x 13 mm H (3 x 1 x 0.5")
Enclosure: Plastic (glass filled nylon)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 UTC-USB 6 Weeks   ¥1,090.00    Universal thermocouple connector with USB connection  
 Accessories
 UWTC-CABLE 8 Weeks   ¥165.00    Replacement USB cable, 1.8 m (6')  
 SC-GG-K-30-36 7 Weeks   ¥266.00    Spare Type-K beaded wire thermocouple with subminiature connector  
Price are shown in RMB.

 Note: Comes complete with USB cable, and a Type K beaded wire thermocouple.
Free TRH central software available for download from Omega.

   
Keywords:Universal Thermocouple Connector Direct USB to PC Connection, process measurement control universal thermocouple

   Back to top Back to top