Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Pumps & Mixers >> Tubing >> TYTF

OMEGAFLEX™ CHEMICAL TUBING
FEP Formulation
Metric Diameters

TYTF   
 
TYTF:OMEGAFLEX™ CHEMICAL TUBING FEP Formulation Metric Diameters
Click for larger image.
   
¥ 1,190.00  TYTF-42-50
Sold in Standard Coil Lengths
of 25, 50 and 100 Feet
EB is Clear in Color
and can be Heat Sealed and Heat bonded

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF View a printer friendly page

Specifications shown are typical and are meant only as a guide. Field testing is recommended to find the actual valves in the given application.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 TYTF-42-50 2 Weeks   ¥1,190.00    4 mm OD, 2 mm ID tubing  
 TYTF-42-100 20 Weeks   ¥1,675.00    4 mm OD, 2 mm ID tubing  
 TYTF-86-50 4 Weeks   ¥1,675.00    8 mm OD, 6 mm ID tubing  
 TYTF-86-100 4 Weeks   ¥3,435.00    8 mm OD, 6 mm ID tubing  
 TYTF-108-25 2 Weeks   ¥1,195.00    10 mm OD, 8 mm ID tubing  
 TYTF-108-50 4 Weeks   ¥2,395.00    10 mm OD, 8 mm ID tubing  
 TYTF-108-100 2 Weeks   ¥4,780.00    10 mm OD, 8 mm ID tubing  
 TYTF-1210-25 4 Weeks   ¥1,675.00    12 mm OD, 10 mm ID tubing  
 TYTF-1210-50 4 Weeks   ¥3,435.00    12 mm OD, 10 mm ID tubing  
 TYTF-1210-100 4 Weeks   ¥6,635.00    12 mm OD, 10 mm ID tubing  
 TYTF-1412-25 20 Weeks   ¥2,395.00    14 mm OD, 12 mm ID tubing  
 TYTF-1412-50 20 Weeks   ¥4,780.00    14 mm OD, 12 mm ID tubing  
 TYTF-1412-100 20 Weeks   ¥9,500.00    14 mm OD, 12 mm ID tubing  
Price are shown in RMB.

 Note: Specifications shown are typical and are meant only as a guide. Field testing is recommended to find the actual values in the given application. FEP is clear in color and can be heat sealed and heat bonded. Sold in standard coil lengths of 25, 50, and 100 ft. FEP packages have no splices. Consult Sales for available non-standard colors.
 Ordering Example: (1) TYTF-42-50 4 mm OD, 2 mm ID tubing, ¥1,190.00

   
Keywords:OMEGAFLEX™ CHEMICAL TUBING
PFA FEP Formulation
Metric Diameters

   Back to top Back to top