Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Multipair Cables >> TW and TWC

Handheld Thermal Wire Strippers

TW and TWC   
 
Handheld Thermal Wire Strippers
TW and TWC:Handheld Thermal Wire Strippers
Click for larger image.
   
Thermal wire stripping to highest industrial standards
Long life, low-cost blade is easily replaced
Ruggedly built for production use
Self-contained, handheld
Strips wire from 10 to 38 AWG

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

Designed especially for electronic assembly to aerospace standards, the wire stripper combines high production rates with consistently high wiring reliability. It is especially valuable when working with fine gage wire. Each unit has adjustable strip and wire-gage stops.

The rugged alloy blades have a long life under demanding production schedules. They heat to temperatures of 1700°F (926°C) in less than two seconds. They also cool instantly, eliminating the need for special racks or holding clips and providing complete operator safety.

Completely self-contained, the standard wire stripper uses no external transformer or power supplies. The compact, solid state Temperature Control Unit supplied with some models is used to reduce blade temperature for certain insulation materials that burn, scorch or emit fumes when touched by the 1700°F (926°C) blade temperature.

Because of the unique gage stop, adjustable from #10 to #38 AWG, the blades of the wire stripper do not exert any pressure on the conductor itself. In addition to positively eliminating nicks or deformation, this feature also protects the remaining insulation against damage, since the wire itself is not heated. The cut is clean and square, and no sleeving is melted into the wire strands. Insulation is easily cut at any predetermined point, and the unwanted slug is quickly removed. Wire ends are ready instantly for soldering or other means of connection.

All standard models, 115 Vac, 60 Hz, 60 Watts. 220 Vac, 60 Hz, 60 Watt is optional.

Model TW-1: “Standard” Model – For general production work. Completely self-contained. Has adjustable stops for both wire gage and strip length.

Model TWC-1: Controlled Temperature – Has solid state temperature control. Temperature adjustable from 100°F (38°C) to above 1700°F (926°C). Solid state control mounts as electrical outlet, eliminating bench clutter. Blades reach selected temperature in less than two seconds.

Model TW-2 LN: Long Nose – Strips up to 3½" in a single stripping action. Same operating features as the TW-1, except unit has four extra-long electrodes. Useful for stripping in inaccessible areas.

Model TW-6: Cable Stripper – Designed especially for slitting and removing the outer coverings of cables. Removes PFA coated as well as low temperature coaxial coverings. For coax cable or wire diameters 15.8 mm (0.625") or less.

Model TWC-6: Controlled Temperature – Same as the TW-6, but includes temperature control unit for adjustments from 100°F (38°C) to above 1700°F (926°C).
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 TW-1    Consult sales   Standard model stripper  
 TWC-1    Consult sales   Controlled Temperature stripper  
 TW-2LN    Consult sales   Long Nose stripper  
 TW-6    Consult sales   Cable Stripper  
 TW-6 220    Consult sales   Controlled Temperature stripper 220 Vac  
 TWC-6    Consult sales   Controlled Temperature stripper  
 Accessories
 TBM    Consult sales   Bench-Mounting Fixture  
 TC-1    Consult sales   Standard Temperature Control  
 RBN    Consult sales   Replacement Blades  
 RVUN    Consult sales   Unnotched replacement blades for use on fine gage wire 26-38 AWG  
Price are shown in RMB.


   
Keywords:Handheld Thermal Wire Strippers, proximity sensor applications wireless proximity sensor

   Back to top Back to top