Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Heaters Products >> Controllers, Meters... >> Thermostats and Temp... >> TSW Series

Adjustable Temperature Switches

TSW Series   
1 year warranty
 
Adjustable Temperature Switches
TSW Series:Adjustable Temperature Switches
Click for larger image.
   
¥ 2,745.00  TSW-11
Compact and Economical
Ideal for Economical Temperature Switching Applications
External Temperature Scale Dial for Easy Setpoint Adjustments (°F only)
1 Amp Gold Contacts for TTl and Dry Contact Closures
5 Amp Silver Contacts for Larger Electrical Loads
Vibration Resistant

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA’s TSW series adjustable temperature switch is perfect for applications which require an economical solution to temperature control. The stainless steel stem of the TSW series switch is sealed and filled with a gas that expands as process temperature rises. A membrane within the switch body mechanically causes closure of a 5 Amp form C relay.

The 9.7 mm (0.38") diameter of the probe is designed to mate with OMEGA’s standard 385 series thermowells for your most rugged applications. See Section B of the OMEGA Complete Temperature Measurement and Control Handbook and Encyclopedia® for thermowell selection.

Part Number Temperature Range Contact Rating
Amps
Repeatability
°C/°F
TSW-11 -45 to -5°C (-49 to 23°F ) 1 ±.7 (1.3)
TSW-15 -45 to -5°C (-49 to 23°F) 5 ±.7 (1.3)
TSW-21 -25 to 20°C (-13 to 63°F) 1 ±.9 (1.6)
TSW-25 -25 to 20°C (-13 to 63°F) 5 ±.9 (1.6)
TSW-31 -5 to 35°C(23 to 95°F) 1 ±.8 (1.4)
TSW-35 -5 to 35°C (23 to 95°F) 5 ±.8 (1.4)
TSW-41 25 to 70°C (77 to 158°F) 1 ±.9 (1.6)
TSW-45 25 to 70°C (77 to 158°F) 5 ±.9 (1.6)
TSW-51 55 to 105°C (131 to 221F) 1 ±1.0 (1.8)
TSW-55 55 to 105°C(131 to 221°F) 5 ±1.0 (1.8)
TSW-61 80 to 125°C (176 to 257°F) 1 ±.9 (1.6)
TSW-65 80 to 125°C(176 to 257°F) 5 ±.9 (1.6)
TSW-71 115 to 175°C(239 to 347°F) 1 ±1.2 (2.2)
TSW-75 115 to 175°C (239 to 347°F) 5 ±1.3 (2.3)
TSW-81 175 to 230°C (347 to 456°F) 1 ±1.2 (2.1)
TSW-85 175 to 230°C (347 to 456°F) 5 ±1.2 (2.1)
TSW-91 200 to 265°C (392 to 509°F) 1 ±1.3 (2.4)
TSW-95 200 to 265°C (392 to 509°F ) 5 ±1.3 (2.4)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 TSW-11 6 Weeks   ¥2,745.00    Temperature range -45 to -5°C (-49 to 23°F), contact rating 1 A  
 TSW-21 2 Weeks   ¥1,905.00    Temperature range -25 to 20°C (-13 to 63°F), contact rating 1 A  
 TSW-25 4 Weeks   ¥1,905.00    Temperature range -25 to 20°C (-13 to 63°F), contact rating 5 A  
 TSW-31 6 Weeks   ¥1,905.00    Temperature range -5 to 35°C (23 to 95°F), contact rating 1 A  
 TSW-35 2 Weeks   ¥2,745.00    Temperature range -5 to 35°C (23 to 95°F), contact rating 5 A  
 TSW-41 2 Weeks   ¥2,745.00    Temperature range 25 to 70°C (77 to 158°F), contact rating 1 A  
 TSW-45 6 Weeks   ¥2,745.00    Temperature range 25 to 70°C (77 to 158°F), contact rating 5 A  
 TSW-51 6 Weeks   ¥1,905.00    Temperature range 55 to 105°C (131 to 221°F), contact rating 1 A  
 TSW-55 2 Weeks   ¥2,745.00    Temperature range 55 to 105°C (131 to 221°F), contact rating 5 A  
 TSW-65 6 Weeks   ¥1,905.00    Temperature range 80 to 125°C (176 to 257°F), contact rating 5 A  
 TSW-71 7 Weeks   ¥1,905.00    Temperature range 115 to 175°C (239 to 347°F), contact rating 1  
 TSW-75 6 Weeks   ¥1,905.00    Temperature range 115 to 175°C (239 to 347°F), contact rating 5 A  
 TSW-81 6 Weeks   ¥1,875.00    Temperature range 175 to 230°C (347 to 456°F), contact rating 1 A  
 TSW-85 6 Weeks   ¥1,875.00    Temperature range 175 to 230°C (347 to 456°F), contact rating 5 A  
 TSW-91 6 Weeks   ¥2,700.00    Temperature range 200 to 265°C (392 to 509°F), contact rating 1 A  
 Accessories
 3/4-385S-U21/2-304SS 2 Weeks   ¥455.00    Stainless steel thermowell  
 3/4-385S-U21/2-BRASS 2 Weeks   ¥345.00    Brass thermowell  
 SSLK-38-12 2 Weeks   ¥379.00    Stainless steel compression fitting  
 BRLK-38-12 5 Weeks   ¥171.00    Brass compression fitting  
Price are shown in RMB.

 Ordering Example: (1) TSW-71 Adjustable temperature switch with a 240 to 350°F range and 1 Amp contact rating, ¥1,905.00

   
Keywords:Adjustable Temperature Switches,temperature control, temperature switch,thermowell

   Back to top Back to top