Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Multipin Thermocoupl... >> BSJ, SL and TL Series

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs

BSJ, SL and TL Series   
 
Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs
BSJ, SL and TL Series:Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs
Click for larger image.
   

This product has changed to a new part number, and is identical in form, fit, function, and approvals. Please refer to: BSJ-R-S .


Color-Coded to Calibration Type
Complete with Calibration Type Terminal Lugs Installed
Spade Lugs Accepts Wire from 24 AWG to 16 AWG

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

If your application requires DIN rail mounted termination, check out the DRTB Series Thermocouple Terminal Blocks - see related products on the info bar above.

Alloy Types
Order CodeThermocouple Alloy
CHCHR
ALAL
IRIron
COConstantan
CPCopper (also R/S positive lead)
11Alloy 11 (R/S negative lead)
405Alloy 405 (type C positive lead)
426Alloy 426 (type C negative lead)
203Alloy 203 (type D positive lead)
225Alloy 225 (type D negative lead)
200Alloy 200 (type G positive lead)
226Alloy 226 (type G negative lead)
NPOMEGA-P™
NNOMEGA-N™


Barrier Strips


Model No. Number of
Terminals
Dimensions mm (inches)
AB
BS2233.34 (1.31")41.28 (1.63")
BS3344.45 (1.75")52.39 (2.06")
BS4455.55 (2.19")63.50 (2.50")
BS5566.80 (2.63")74.60 (2.94")
BS6677.79 (3.06")85.73 (3.38")
BS88100.08 (3.94")107.95 (4.25")
BS1010122.24 (4.82")130.18 (5.13")
BS1212144.47 (5.69")152.40 (6.00")
BS1616188.92 (7.44")196.85 (7.75")
BS2020244.48 (9.63")252.42 (9.94")
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Terminal Lugs. Use Part Number Builder below for more configurations
 TLCH-20 5 Weeks   ¥167.00    Terminal Lugs,CHROMEGA™ (20/PK)  
 TLAL-20 2 Weeks   ¥167.00    Terminal Lugs, ALOMEGA™(20/PK)  
 TLNN-20 5 Weeks   ¥240.00    Terminal Lugs, OMEGA-N™ (20/PK)  
 TLNP-20 2 Weeks   ¥240.00    Terminal Lugs, OMEGA-P™ (20/PK)  
 TLCO-20 2 Weeks   ¥167.00    Terminal Lugs, Constantan (20/PK)  
 TLCP-20 2 Weeks   ¥167.00    Terminal Lugs, Copper (20/PK)  
 TLIR-20 2 Weeks   ¥167.00    Terminal Lugs,Iron (20/PK)  
 Spade Lugs, package of 20 (not available for C, D, & G calibrations). Use Part Number Builder below for more configurations
 SLCH-20 2 Weeks   ¥399.00    Spade Lugs, CHROMEGA™ (20/PK)  
 SLIR-20 In Stock   ¥399.00    Spade Lugs, Iron (20/PK)  
 SLCO-20 2 Weeks   ¥399.00    Spade Lugs, Constantan (20/PK)  
 SLCP-20 2 Weeks   ¥399.00    Spade Lugs, Copper (20/PK)  
 SLNP-20 5 Weeks   ¥329.00    Spade Lugs, OMEGA-P™ (20/PK)  
 SLNN-20 5 Weeks   ¥329.00    Spade Lugs, OMEGA-N™ (20/PK)  
 SLAL-20 2 Weeks   ¥399.00    Spade Lugs, ALOMEGA™ (20/PK)  
 SL11-20 2 Weeks   ¥399.00    Spade Lugs, ALLOY 11 (20/PK)  
 Barrier strip jacket with terminal lugs (package of 6 for up to 12 channels)
 BSJ-J 2 Weeks   ¥202.00    BLACK WITH LUGS 6/PK.  
 BSJ-K 2 Weeks   ¥202.00    YELLOW WITH LUGS 6/PK.  
 BSJ-T 5 Weeks   ¥214.00    BLUE WITH LUGS 6/PK.  
 BSJ-E 2 Weeks   ¥202.00    VIOLET WITH LUGS 6/PK.  
 BSJ-U 2 Weeks   ¥210.00    WHITE WITH LUGS 6/PK.  
 Barrier Strips
 BS2A 2 Weeks   ¥129.00    Barrier Strips, 2 terminals  
 BS4A 2 Weeks   ¥137.00    Barrier Strips, 4 terminals  
 BS6A 2 Weeks   ¥156.00    Barrier Strips, 6 terminals  
 BS8A 2 Weeks   ¥189.00    Barrier Strips, 8 terminals  
 BS12A 2 Weeks   ¥208.00    Barrier Strips, 12 terminals  
 BS16A 2 Weeks   ¥271.00    Barrier Strips, 16 terminals  
 BS20A 2 Weeks   ¥203.00    Barrier Strips, 20 terminals  
Price are shown in RMB.

 Ordering Example: (1) TLCH-20 Terminal Lugs, CHROMEGA™, pkg. of 20, ¥167.00
   Part Number Builder
(1) (2)   
-
-
2
2
0
0
Qty:
Option Descriptions
(1) Lugs
  Select
TL for Terminal Lug
SL for Spade Lug
(2) Alloy Type
  Select
CH for CHROMEGA™
AL for ALOMEGA™
IR for Iron
CO for Constantan
CP for Copper (also R/S positive lead)
11 for Alloy 11 (R/S negative lead)
405 for Alloy 405 (type C positive lead)
426 for Alloy 426 (type C negative lead)
203 for Alloy 203 (type D positive lead)
225 for Alloy 225 (type D negative lead)
200 for Alloy 200 (type G positive lead)
226 for Alloy 226 (type G negative lead)
NP for OMEGA-P™
NN for OMEGA-N™
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DRTB Series Thermocouple Terminal Blocks DRTB Series Thermocouple Terminal Blocks:
Thermocouple Terminal Blocks with Audit Capable Female Connector
   
Keywords:Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs, thermocoupole connector, thermocouple connection, infrared thermocouples

   Back to top Back to top