Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Panel Jack Assemblie... >> TJP

Jack Panels with Color Coded 3 Prong Connectors

TJP   
 
Jack Panels with Color Coded 3 Prong Connectors
TJP:Jack Panels with Color Coded 3 Prong Connectors
Click for larger image.
   
¥ 2,100.00  TJP1-06-E
Fully Assembled
Snap-In Jacks
Number Labels Included with Packaging
Easy Installation
Convenient
Rugged 3/32" Anodized Panels

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA introduces jack panels for use with RTDs, thermistors and shielded thermocouples! Using the TJP snap-in panel jacks, the same versatility given to thermocouples is now possible for sensors requiring 3 lead wires.

The snap-in jacks have 3 female terminals that will accept any 3 prong OTP male connector. They can accommodate wires up to 14 AWG and are made from alloys to match ANSI thermocouple grade calibrations.

The TJP panel jacks are made of rugged, high impact plastic, and have a maximum service temperature of 400°F (205°C). They are mounted in 3/32" panels of anodized aluminum.

Other panels available upon request. Send an email to custom@omega.com for pricing & availability. Customs Panels are $1000 minimum order for custom SKU part number.

NOTE: Male plugs can be supplied in place of the female jacks on all OMEGA panels, if desired.


Mounts in a Rectangular Cutout



Circuits Per Row 1 Row (3" H)2 Rows (5 1/4" H)3 Rows (8" H)4 Rows (10" H)
6 (5 3/4" L)Model No.TJP1-06-[*]TJP2-12-[*]TJP3-18-[*]TJP4-24-[*]
12 (10 1/4" L)Model No.TJP1-12-[*]TJP2-24-[*]TJP3-36-[*]TJP4-48-[*]
18 (14 3/4" L)Model No.TJP1-18-[*]TJP2-36-[*]TJP3-54-[*]TJP4-72-[*]
*Insert thermocouple calibration

PRICE AND QUANTITY
DISCOUNT INFORMATION

Prices shown are for J, K, T, E, N,
and U calibrations. To price more than one panel of any type, use the following price schedule:
1 Row ………$20 per panel, + jacks
2 Rows ………$25 per panel, + jacks
3 Rows ………$30 per panel, + jacks
4 Rows ………$35 per panel, + jacks
3 prong panel jacks, Model No. TPJ:$4.50 ea.
Use connector quantity discount schedule. Blank panel prices are not discounted.
Note: All TJP jack panels are assembled at no extra cost!

Discount Schedule for TPJ Connectors
1 to 10..........Net
11 to 24..........10%
25 to 99..........20%
100 and up.........Consult Sales
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 TJP1-06-E 2 Weeks   ¥2,100.00    Standard OTP 3 Prong Panel, 1 row, 6 circuits, T/C calibration E  
 TJP1-06-J 11 Weeks   ¥2,100.00    Standard OTP 3 Prong Panel, 1 row, 6 circuits, T/C calibration J  
 TJP1-06-K 11 Weeks   ¥2,100.00    Standard OTP 3 Prong Panel, 1 row, 6 circuits, T/C calibration K  
 TJP1-06-U 11 Weeks   ¥3,020.00    Standard OTP 3 Prong Panel, 1 row, 6 circuits, Uncompensated calibration  
 TJP1-12-K 11 Weeks   ¥2,265.00    Standard OTP 3 Prong Panel, 1 row, 12 circuits, T/C calibration K  
 TJP1-12-U 11 Weeks   ¥2,265.00    Standard OTP 3 Prong Panel, 1 row, 12 circuits, Uncompensated calibration  
 TJP2-12-J 11 Weeks   ¥4,365.00    Standard OTP 3 Prong Panel, 2 row, 12 circuits, T/C calibration J  
 TJP2-12-U 11 Weeks   ¥4,365.00    Standard OTP 3 Prong Panel, 2 row, 12 circuits, T/C calibration U  
 TJP2-24-J 11 Weeks   ¥8,370.00    Standard OTP 3 Prong Panel, 2 row, 24 circuits, T/C calibration J  
 TJP2-24-K 11 Weeks   ¥8,370.00    Standard OTP 3 Prong Panel, 2 row, 24 circuits, T/C calibration K  
 TJP2-36-T 11 Weeks   ¥12,385.00    Standard OTP 3 Prong Panel, 2 row, 36 circuits, T/C calibration T  
 TJP2-36-U 11 Weeks   ¥12,385.00    Standard OTP 3 Prong Panel, 2 row, 36 circuits, T/C calibration U  
 TJP4-24-J 11 Weeks   ¥16,565.00    Standard OTP 3 Prong Panel, 4 row, 24 circuits, T/C calibration J  
 TJP4-48-T 11 Weeks   ¥32,520.00    Standard OTP 3 Prong Panel, 4 row, 48 circuits, T/C calibration T  
 TJP4-72-K 11 Weeks   ¥80,815.00    Standard OTP 3 Prong Panel, 4 row, 72 circuits, T/C calibration K  
Price are shown in RMB.

 Note: All OMEGA™ TJP jack panels are assembled at no extra cost!
Consult Custom Engineering Department for information on custom color-coded anodized panels. Non-standard Panels: $1,000 minimum order. Contact custom@omega.com for pricing and availability.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
   Part Number Builder
(1) (2) (3)   
T
T
J
J
P
P
-
-
-
-
Qty:
Option Descriptions
(1) Number of Rows
  Select
1 for 1 row
2 for 2 rows
3 for 3 rows
(2) Total Circuits
  Select
06 for 6 circuits
12 for 12 circuits
18 for 18 circuits
24 for 24 circuits
36 for 36 circuits
48 for 48 circuits
54 for 54 circuits
72 for 72 circuits
(3) Thermocouple Calibrations
  Select
J for J calibration
K for K calibration
T for T calibration
E for E calibration
U for U calibration
N for N calibration
R/S for R/S calibration
BLANK for Blank Panel w/o Connectors
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Jack Panels with Color Coded 3 Prong Connectors, temperature sensor connectors, rtd connectro, pt100 connectors

   Back to top Back to top