Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Data Acquisition Pro... >> USB, RS232, RS485 an... >> TJ-USB Series

USB Thermocouple Probe

TJ-USB Series   
1 year warranty
 
USB Thermocouple Probe
TJ-USB Series:USB Thermocouple Probe
Click for larger image.
   
¥ 3,340.00  TJ-USB-CASS-14-18-K1
USB Output Connects Directly to Your Computer
Solves Thermocouple Connectivity Problem
Free Software Converts Your PC into a Temperature Meter, Data Logger or Chart Recorder
Select from 2 Ranges K1: -73 to 315°C / -100 to 600°F or K2: -200 to 1000°C / -328 to 1832°F
Fast Delivery in Two Different Measurement Ranges
18 and 24" (457 and 610 mm)Probe Lengths Standard
Available in 4.5 or 6 mm (3/16 or 1/4") Diameter 304 SS, Inconel and High Performance Super OMEGACLAD XL Sheaths

View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Omega's new TJ-USB Series USB thermocouple probe with direct USB connection feature a rugged transition joint construction, 2 m (6') of shielded output cable and free user software that converts your PC into a temperature meter, chart recorder or data logger. Probes are available off-the-shelf in 18 or 24" lengths and with 0.187 or 0.250" 304 stainless steel, Inconel or high performance Super OMEGACLAD XL® sheathing.

SPECIFICATIONS
Integral Thermocouple: Type-K, ungrounded
Measurement Range:
    K1: -73 to 315°C / -100 to 600°F
    K2: -200 to 1000°C / -328 to 1832°F
    NOTE: For 304 stainless steel max temperature is 850°C (1562°F)
Accuracy:
    K1: ±1°C (1.8°F), Below 0C -  ±2°C (3.6°F)
    K2: ±2°C (3.6°F), Below 0C -  ±2°C (3.6°F), Below -100C -  ±4°C (7.2°F)
Resolution:
    TJ-USB-K1: 0.1°
    TJ-USB-K2:
Stability:
    TJ-USB-K1: ±0.25°C,
    TJ-USB-K2: ±0.5°C
Cold Junction Compensation (Automatic): -10 to 70°C
Operating Environment (Cold End): -10 to 70°C, 0-95% relative humidity (non-condensing)
PC Interface: USB
USB Cable: Integral to probe, 2 m (6') (shielded) Type A plug
Software (Included): Requires Windows 2000, XP, or Vista operating system
Weight: 70 g (2.5 oz)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 TJ-USB-CASS-14-18-K1 7 Weeks   ¥3,340.00    304 SS USB thermocouple probe with software, -73 to 315°C / -100 to 600°F)temperature range, 1/4 inch dia (6 mm), 18 inch length (460 mm)  
 TJ-USB-CASS-316-24-K2 5 Weeks   ¥1,335.00    304 SS USB thermocouple probe with software, -200 to 850°C / -328 to 1562°F temperature range, 3/16 inch dia (4.5 mm), 24 inch length (610 mm)  
 TJ-USB-CAIN-14-18-K1 5 Weeks   ¥1,335.00    Inconel USB thermocouple probe with software, -73 to 315°C / -100 to 600° temperature range, 1/4 inch dia (6 mm), 18 inch length (460 mm)  
 TJ-USB-CAIN-316-24-K2 5 Weeks   ¥1,335.00    Inconel USB thermocouple probe with software, -200 to 1000°C / -328 to 1832°F temperature range, 3/16 inch dia (4.5 mm), 24 inch length (610 mm)  
 TJ-USB-KQXL-14-18-K1 6 Weeks   ¥1,475.00    Nickel-chrome USB thermocouple probe with software, -73 to 315°C / -100 to 600°F temperature range, 1/4 inch dia (6 mm), 18 inch length (460 mm)  
 TJ-USB-KQXL-316-24-K2 5 Weeks   ¥1,475.00    Nickel-chrome USB thermocouple probe with software, -200 to 1000°C / -328 to 1832°F temperature range, 3/16 inch dia (4.5 mm), 24 inch length (610 mm)  
Price are shown in RMB.

 Note: *Insert “316” for 4.5 mm (0.187" diameter sheath) or “14” for 6 mm (0.250" diameter sheath). **Insert “18” for 457 mm (18" probe length) or “24” for 610 mm (24" probe length).
 Ordering Example: (1) TJ-USB-CASS-14-24-K1 USB Thermocouple probe, 304 SS sheath, 6 mm (1.4'') OD, 610 mm (24'') long with integral USB cable and Type A connector, -73 to 315°C / -100 to 600°F temperature range and software, ¥1,335.00
   Part Number Builder
(1) (2) (3) (4)   
T
T
J
J
-
-
U
U
S
S
B
B
-
-
-
-
-
-
-
-
Qty:
Option Descriptions
(1) Probe Sheath
  Select
CASS for 304 Stainless Steel
CAIN for Inconel
KQXL for Nickel Chrome (Super OMEGACLAD™ XL)
(2) Probe Diameter
  Select
316 for 3/16 inch (4.5 mm)
14 for 1/4 inch (6 mm)
(3) Probe Length
  Select
18 for 18 inch (457 mm)
24 for 24 inch (610 mm)
(4) Temperature Range Code
  Select
K1 for -73 to 315°(-100 to 600°F)
K2 for -200 to 850°C (-328 to 1562°F) with stainless steel probe
or -200 to 1000°C (-328 to 1832°F) with inconel or nickel-chrome probe
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PX409-USBH Series PX409-USBH Series:
High Speed USB Output PX409 Series Pressure Transducer
   
Keywords:USB, Software, thermocouple, temperature probe, temperature sensor, thermocouple probe, USB thermocouple, Laboratory USB Temperature, tj Probe, transition Probe, Temperature Sensor, analog panel meters flanged heater industrial temperature sensors scada control systems

   Back to top Back to top