Fine Gage, Single Strand, Insulated Thermocouple Wire |
TFIR,TFCH,TFCI,TFCC,TFCP,TFCY and TFAL |
|
|
|
|
Fine Gage, Single Strand, Insulated Thermocouple Wire
|
Click for larger image. |
|
|
¥
231.00
TFIR-003-50
|
|
Single Strand
|
|
Extruded PFA
|
|
Color Coded
|
|
Excellent in a Vacuum
|
|
Non-Flammable
|
|
Available in 50 ft. and 100 ft. Spools for Convenient Small Quantity Needs
|
|
Order a "Matched Pair" Two 50 Ft. Spools: $ 32
|
|
Wire Sizes Available 0.003" (0.07 mm) 0.005" (0.12 mm) 0.010" (0.25 mm) 0.015" (0.38 mm) 0.020" (0.51 mm) 0.032" (0.81 mm)
|
View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up
|
| |
|
|
|
OMEGA's fine gage single strand thermocouple wire is available in 50, 100, 500 and 1000 ft. spools. Each spool represents a single leg of the thermocouple. Wire diameters range from 0.07mm(0.003") up to 0.81mm(0.032"). The wire is covered by extruded PFA insulation. The insulation thickness is 3 mil for wire sizes equal to and less than 0.25 mm (0.010"). For wire sizes greater than 0.25 mm (0.010"), the insulation thickness is 8 mil.
PFA Insulated Single Strand
| Alloy/ANSI Color Code | Nominal Wire Dia. mm (") | Model No. | | Alloy/ANSI Color Code | Wire Dia. mm (") | Model No. |
J | Iron/ White | 0.08 (0.003) | TFIR-003-(*) | E | CHR/ Purple | 0.08 (0.003) | TFCH-003-(*) |
0.13 (0.005) | TFIR-005-(*) | 0.13 (0.005) | TFCH-005-(*) |
0.25 (0.010) | TFIR-010-(*) | 0.25 (0.010) | TFCH-010-(*) |
0.38 (0.015) | TFIR-015-(*) | 0.38 (0.015) | TFCH-015-(*) |
0.51 (0.020) | TFIR-020-(*) | 0.51 (0.020) | TFCH-020-(*) |
0.81 (0.032) | TFIR-032-(*) | 0.81 (0.032) | TFCH-032-(*) |
Constantan†/ Red | 0.08 (0.003) | TFCI-003-(*) | Constantan†/ Red | 0.08 (0.003) | TFCC-003-(*) |
0.13 (0.005) | TFCI-005-(*) | 0.13 (0.005) | TFCC-005-(*) |
0.25 (0.010) | TFCI-010-(*) | 0.25 (0.010) | TFCC-010-(*) |
0.38 (0.015) | TFCI-015-(*) | 0.38 (0.015) | TFCC-015-(*) |
0.51 (0.020) | TFCI-020-(*) | 0.51 (0.020) | TFCC-020-(*) |
0.81 (0.032) | TFCI-032-(*) | 0.81 (0.032) | TFCC-032-(*) |
T | Copper/ Blue | 0.08 (0.003) | TFCP-003-(*) | K | CHR/ Yellow | 0.08 (0.003) | TFCY-003-(*) |
0.13 (0.005) | TFCP-005-(*) | 0.13 (0.005) | TFCY-005-(*) |
0.25 (0.010) | TFCP-010-(*) | 0.25 (0.010) | TFCY-010-(*) |
0.38 (0.015) | TFCP-015-(*) | 0.38 (0.015) | TFCY-015-(*) |
0.51 (0.020) | TFCP-020-(*) | 0.51 (0.020) | TFCY-020-(*) |
0.81 (0.032) | TFCP-032-(*) | 0.81 (0.032) | TFCY-032-(*) |
Constantan†/ Red | 0.08 (0.003) | TFCC-003-(*) | AL/ Red | 0.08 (0.003) | TFAL-003-(*) |
0.13 (0.005) | TFCC-005-(*) | 0.13 (0.005) | TFAL-005-(*) |
0.25 (0.010) | TFCC-010-(*) | 0.25 (0.010) | TFAL-010-(*) |
0.38 (0.015) | TFCC-015-(*) | 0.38 (0.015) | TFAL-015-(*) |
0.51 (0.020) | TFCC-020-(*) | 0.51 (0.020) | TFAL-020-(*) |
0.81 (0.032) | TFCC-032-(*) | 0.81 (0.032) | TFAL-032-(*) |
†Constantan is matched to either iron, copper or CHR. When ordering “matched pairs,”
be sure to specify TFCI with TFIR, TFCC with TFCP, or TFCC with TFCH.
* Insert standard length 50', 100', 500', 1000'
Examples of pricing for just a few models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
|
|
|
|
|
|
† Price are shown in RMB.
Note: *Constantan is matched to either iron, copper or CHROMEGA ® When ordering “matched pairs,” be sure to specify TFCI with TFIR, TFCC with TFCP, or TFCC with TFCH.
Ordering Example: (1) TFAL-003-100 100-foot spool of red 0.003 ALOMEGA™ wire, ¥420.00, plus (1) TFCY-003-100 100-foot spool of yellow 0.003, ¥420.00, ¥420.00 + 420.00 = $840.00
|
|
|
|
|
|
|
|
|
Part Number Builder |
|
|
|
|
|
|
Option Descriptions
|
(1)
|
Thermocouple Material
|
|
Select IR for Iron (J) CI for Constantan* (J) CH for CHROMEGA™ (E) CC for Constantan* (E) CP for Copper (T) CC for Constantan* (T) CY for CHROMEGA™ (K) AL for ALOMEGA™ (K)
*Constantan is matched to either iron copper or CHROMEGA™. When ordering matched pairs be sure to specify TFCI /TFIR or TFCC /TFCP or TFCC / TFCH.
(2)
|
Wire Diameter
|
|
Select 003 for 0.003 Inch 005 for 0.005 Inch 010 for 0.010 Inch 015 for 0.015 Inch 020 for 0.020 Inch 032 for 0.032 Inch
(3)
|
Spool Length
|
|
Select 50 for 50 Feet 100 for 100 Feet 500 for 500 Feet 1000 for 1000 Feet
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
|
|
| |
|
Keywords:Fine Gage, Single Strand, PFA; Insulated Thermocouple Wire
|
Back to top
|
|
|