Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> Thermocouples Probes... >> TERP, TEFE, SEFE and SERP

Thermocouple Probes for Plastic Extruders - Stainless Steel Tips

TERP, TEFE, SEFE and SERP   
 
TERP, TEFE, SEFE and SERP:Thermocouple Probes for Plastic Extruders - Stainless Steel Tips
Click for larger image.
   
¥ 800.00  SERP-J-1
Service Temperatures to 900°F
Single or Dual Element Probes with Quick-Disconnect Termination
Rigid Plug or Flexible Extension Models
316 Stainless Steel Tips
Many “A” and “B” Dimension Configurations Available

View related products - Thermocouples

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s Heavy Duty, Plastic Processing Thermocouples mount directly in extruder heads or die adapters of injection molding machines with sensor tip projected directly into the plastic melt.

Immersion lengths, styles and mounting arrangements are available in a wide range of possible configurations. All thermocouples are constructed of Type 316 Stainless Steel.

Please review Spec Sheet for all available versions

View the Thermocouple Accuracy and Color Code charts
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Sample Part Numbers shown below. Please use the "Part Number Builder" to get pricing on all other models
 TEFE-E-1 5 Weeks   ¥1,120.00    Dual Element Flexible Extension with DTC Connector, Type E, Dimension 1  
 TEFE-J-2 5 Weeks   ¥1,120.00    Dual Element Flexible Extension with DTC Connector, Type J, Dimension 2  
 TEFE-K-5    Consult sales   Dual Element Flexible Extension with DTC Connector, Type K, Dimension 5  
 TERP-T-8    Consult sales   Dual Element Rigid Plug with DTC Connector, Type T, Dimension 8  
 TERP-K-10    Consult sales   Dual Element Rigid Plug with DTC Connector, Type K, Dimension 10  
 SERP-J-4 5 Weeks   ¥780.00    Single Element Rigid Plug with OST Connector, Type J, Dimension 4  
 SERP-K-5 5 Weeks   ¥780.00    Single Element Rigid Plug with OST Connector, Type K, Dimension 5  
 SEFE-E-7 5 Weeks   ¥915.00    Single Element Flexible Extension with OST Connector, Type E, Dimension 7  
 SEFE-K-4 5 Weeks   ¥780.00    Single Element Flexible Extension with OST Connector, Type K, Dimension 4  
Price are shown in RMB.

   Part Number Builder
(1) (2) (3)   
-
-
-
-
Qty:
Option Descriptions
(1) Assembly Style
  Select
TEFE for Dual Element Flexible Extension with DTC Connector
TERP for Dual Element Rigid Plug with DTC Connector
SERP for Single Element Rigid Plug with OST Connector
SEFE for Single Element Flexible Extension with OST Connector
(2) Calibration
  Select
J for J type thermocouple
K for K type thermocouple
T for T type thermocouple
E for E type thermocouple
(3) Dimension/Size
  Select
1 for Dimension Style 1
2 for Dimension Style 2
3 for Dimension Style 3
4 for Dimension Style 4
5 for Dimension Style 5
6 for Dimension Style 6
7 for Dimension Style 7
8 for Dimension Style 8
9 for Dimension Style 9
10 for Dimension Style 10
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Thermocouple Probes for Plastic Extruders, Melt bolt,plastic, Plastic Industry, Molten plastic, Plastics

   Back to top Back to top