Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Instrumentation and... >> Cables and Accessori... >> SPC Series, DP41-TBS

Meter Accessories: Protective Guards, Bench Stands, Splash Proof Covers

SPC Series, DP41-TBS   
 
Protective Accessories for DIN Temperature Meters
SPC Series, DP41-TBS:Meter Accessories: Protective Guards, Bench Stands, Splash Proof Covers
Click for larger image.
   
Click to scroll below to order See Specs PDF Related Items View a printer friendly page

BUMPER BAND™ Color Coded Protective GuardsBUMPER BAND™ guards are made from a flexible material designed to provide additional moisture protection and protect against accidents. Available in 1/8 and 3/64 DIN sizes, BUMPER BAND™ guards are compatible with DP40 Series and DP24, DP25, DP26, DP119 and DP116 Series meters. Each DP40, DP25, DP26 and DP116 meter is supplied with a gray BUMPER BAND™ guard; additional guards are available in yellow, black, blue, green, red, orange, purple and white.

Splash-Proof Covers
Splash-proof covers provide additional protection for instruments. Following NEMA-4/IP65 guidelines for windblown dust and rain, splashing water and hose-directed water, SPC covers form a protective seal around the instrument bezel. Available in 1/4 , 1/8 , 1/16 and 3/64 DIN sizes for compatibility with most panel meters.

Economical Tilt Bench Stand
The DP41-TBS allows the DP41 to be used as a benchtop meter at fixed angles, or it can act as a carrying handle to facilitate moving the meter. (DP41 Series only)

For complete product specifications see the Related Links section at the bottom of this page.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 DP40-BB-GY    Consult sales   Grey protective guard for 1/8 DIN meters  
 DP40-BB-YL 2 Weeks   ¥58.00    Yellow protective guard for 1/8 DIN meters  
 DP40-BB-BK 2 Weeks   ¥58.00    Black protective guard for 1/8 DIN meters  
 DP40-BB-BL    Consult sales   Blue protective guard for 1/8 DIN meters  
 DP40-BB-GR    Consult sales   Green protective guard for 1/8 DIN meters  
 DP40-BB-RD    Consult sales   Red protective guard for 1/8 DIN meters  
 DP40-BB-OR    Consult sales   Orange protective guard for 1/8 DIN meters  
 DP40-BB-VL    Consult sales   Purple protective guard for 1/8 DIN meters  
 DP40-BB-WH    Consult sales   White protective guard for 1/8 DIN meters  
 DP41-TBS    Consult sales   Economical Tilt Bench Stand  
 SPC364    Consult sales   Splash-proof cover for 3/64 DIN (DP116 & DPF50 Series)  
 SPC116-S    Consult sales   Splash-proof cover for 1/16 DIN square  
 SPC116-R 2 Weeks   ¥400.00    Splash-proof cover for 1/16 DIN rectangular  
 SPC14    Consult sales   Splash-proof cover for 1/4 DIN, spring clip mounted  
 SPC18    Consult sales   Splash-proof cover for 1/8 DIN, spring clip mounted  
 SPC4 2 Weeks   ¥575.00    Splash-proof cover for 1/8 DIN, thumb screw mounted  
Price are shown in RMB.


 Related Links - Related Products
 Related Products
CNPt Series - One of World's Best Controllers CNPt Series - One of World's Best Controllers:
Platinum Series Microprocessor-Based PID Controllers
   
Keywords:Meter Accessories: Protective Guards, Bench Stands, Splash Proof Covers

   Back to top Back to top