Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Automation Products >> Sensors and Transduc... >> Thermocouples and Th... >> SLE Wire

Thermocouple Wire Special Limits of Error

SLE Wire   
 
Thermocouple Wire Special Limits of Error
SLE Wire:Thermocouple Wire Special Limits of Error
Click for larger image.
   
Available from Stock!
"TT" PFA rated to 260°C (500°F)
"GG" fiberglass rated to 480°C (900°F)
Also Available with other insulations: Kapton® ("KK"), PTFE Tape ("TFE"), FEP polymer ("FF"), High Temperature Fiberglass ("HH"), High Temperature Ceramic ("XC") or Silica Insulation ("XS").

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA offers a wide variety of Special Limits of Error (SLE) Thermocouple wire. Available from stock in J, K, T, E and N calibrations in ready to use spool and coil lengths from 25 feet to 1000 feet! These SLE wires are available in a multitude of insulating jackets as well as protective metal overbraids.

Special Limits of Error for Thermocouple AccuracyAWG Wire Dimensions
Thermocouple
Type
Temperature RangeSpecial Limits
of Error**
°C°F
T0 to 350(32 to 662)±0.5°C or 0.4%
J0 to 750(32 to 1382)±1.1°C or 0.4%
E0 to 900(32 to 1652)±1.0°C or 0.4%
K0 to 1250(32 to 2282)±1.1°C or 0.4%
AWG
Number
Diameter
mmInches
200.81(0.032)
240.51(0.020)

**Whichever is greater
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 GG-K-20-SLE-1000 2 Weeks   ¥9,065.00    1000 ft., Type K, 20 AWG, Fiberglass Insulated Thermocouple Wire, Special Limits of Error  
 GG-K-24-SLE-100 2 Weeks   ¥985.00    100 ft, Type K, 24 AWG, Fiberglass Insulated Thermocouple Wire, Special Limits of Error  
 TT-K-24-SLE-25 2 Weeks   ¥465.00    25 ft., Type K, 24 AWG, PFA Polymer Insulated Thermocouple Wire, Special Limits of Error  
 TT-J-24-SLE-1000 In Stock   ¥6,020.00    1000 ft., Type J, 24 AWG, PFA Polymer Insulated Thermocouple Wire, Special Limits of Error  
 GG-T-20-SLE-500 14 Weeks   ¥3,255.00    500 ft., Type T, 20 AWG, Fiberglass Insulated Thermocouple Wire, Special Limits of Error  
 TT-T-24-SLE-50 2 Weeks   ¥620.00    50 ft., Type T, 24 AWG, PFA Polymer Insulated Thermocouple Wire, Special Limits of Error  
 FF-T-24-SLE-1000    Consult sales   1000 ft., Type T, 24 AWG, FEP Polymer Insulated Thermocouple Wire, Special Limits of Error  
Price are shown in RMB.

   Part Number Builder
(1) (2) (3) (4)   
-
-
S
S
L
L
E
E
Qty:
Option Descriptions
(1) Insulation
  Select
GG for Glass/Glass
TT for PFA
KK for Kapton
TFE for PTFE Tape
FF for FEP Polymer
HH for High Temperature Fiberglass
XC for High Temperature Ceramic
XS for Silica Insulation
(2) Thermocouple
  Select
-T for Type T Thermocouple
-J for Type J Thermocouple
-E for Type E Thermocouple
-K for Type K Thermocouple
-N for Type N Thermocouple
(3) AWG Number
  Select
-20 for 0.81mm (0.032inch) Diameter
-24 for 0.51mm (0.020inch) Diameter
(4) Length
  Select
-25 for 7.5m (25ft)
-50 for 15m (50ft)
-100 for 30m (100ft)
-200 for 60m (200ft)
-500 for 150m (500ft)
-1000 for 300m (1000ft)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Thermocouple Wire Special Limits of Error

   Back to top Back to top