Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Panel Jack Assemblie... >> SJP

Jack Panels With Color-Coded Standard Connectors

SJP   
 
Jack Panels With Color-Coded Standard Connectors
SJP:Jack Panels With Color-Coded Standard Connectors
Click for larger image.
   
Fully Assembled
Snap-in Jacks
Number Labels Included with Packaging
Easy Installation
Convenient
Rugged 2.3 mm (0.09") Anodized Aluminum Panels
Panel plugs with male prongs available on request

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s standard size jack panels are fabricated using snap-in SJP connectors in a 2.3 mm (0.09") aluminum panel. Standard panels take up to 6.12.18, 24, 36, 48, 54, or 72 circuits. Other panels available upon request. Send an email to custom@omega.com for pricing & availability. Custom Panels are $1000 minimum order for custom SKU part number.

The snap-in jacks contain two female, collet-type, spring-loaded terminals that will accept any standard male thermocouple connector. They accommodate wires up to 14 AWG and are made from alloys to match ANSI thermocouple grade calibrations. The connector bodies are molded of high-impact plastic and have a maximum service temperature of 220°C (425°F). The panels are machined from rugged 2.3 mm (0.09") aluminum with a brushed finish. Clear anodizing adds durability and corrosion resistance.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 SJP1-06-K 2 Weeks   ¥960.00    Standard jack panel with 1 row of jacks and total of 6, type K T/C  
 SJP1-06-J 2 Weeks   ¥960.00    Standard jack panel with 1 row of jacks and total of 6, type J T/C  
 SJP1-06-T 11 Weeks   ¥960.00    Standard jack panel with 1 row of jacks and total of 6, type T T/C  
 SJP1-12-K 11 Weeks   ¥910.00    Standard jack panel with 1 row of jacks and total of 12, type K T/C  
 SJP1-12-J 11 Weeks   ¥965.00    Standard jack panel with 1 row of jacks and total of 12, type J T/C  
 SJP2-12-K 2 Weeks   ¥1,750.00    Standard jack panel with 2 rows of jacks and total of 12, type J T/C  
 SJP2-12-J 11 Weeks   ¥1,750.00    Standard jack panel with 2 rows of jacks and total of 12, type J T/C  
 SJP2-12-T 11 Weeks   ¥1,750.00    Standard jack panel with 2 rows of jacks and total of 12, type T T/C  
 SJP2-24-K 11 Weeks   ¥2,975.00    Standard jack panel with 2 rows of jacks and total of 24, type K T/C  
 SJP2-24-T 11 Weeks   ¥3,080.00    Standard jack panel with 2 rows of jacks and total of 24, type T T/C  
 SJP3-18-K 11 Weeks   ¥5,955.00    Standard jack panel with 3 rows of jacks and total of 18, type K T/C  
 SJP3-36-K 11 Weeks   ¥6,555.00    Standard jack panel with 3 rows of jacks and total of 36, type K T/C  
 SJP3-36-T 11 Weeks   ¥6,555.00    Standard jack panel with 3 rows of jacks and total of 36, type T T/C  
 SJP4-48-K 11 Weeks   ¥11,600.00    Standard jack panel with 4 rows of jacks and total of 48, type K T/C  
 SPJ-CAP-12 2 Weeks   ¥87.00    Extra dust caps, 12-pkg. Other size packages available  
 1-12L 2 Weeks   ¥56.00    Extra ID labels numbered 1-12. Other numbers available  
Price are shown in RMB.

 Note: Consult Custom Engineering Department for information on custom color-coded anodized panels. Non-standard Panels: $1,000 minimum order. Contact custom@omega.com for pricing and availability.
 Ordering Example: (1) SJP2-12-J Standard jack panel with 2 rows of jacks, and total of 12, type J T/C, ¥1,750.00
   Part Number Builder
(1) (2)   
-
-
Qty:
Option Descriptions
(1) Standard Jack Panels
  Select
SJP1-06 for Standard jack panels with 1 row of jacks and total of 6 jacks
SJP1-12 for Standard jack panels with 1 row of jacks and total of 12 jacks
SJP1-18 for Standard jack panels with 1 row of jacks and total of 18 jacks
SJP2-12 for Standard jack panels with 2 rows of jacks and total of 12 jacks
SJP2-24 for Standardjack panels with 2 rows of jacks and total of 24 jacks
SJP2-36 for Standard jack panels with 2 rows of jacks and total of 36 jacks
SJP3-18 for Standard jack panels with 3 rows of jacks and total of 18 jacks
SJP3-36 for Standard jack panels with 3 rows of jacks and total of 36 jacks
SJP3-54 for Standard jack panels with 3 rows of jacks and total of 54 jacks
SJP4-24 for Standard jack panels with 4 rows of jacks and total of 24 jacks
SJP4-48 for Standard jack panels with 4 rows of jacks and total of 48 jacks
SJP4-72 for Standard jack panels with 4 rows of jacks and total of 72 jacks
(2) Thermocouple Types
  Select
J for Type J
K for Type K
T for Type T
E for Type E
R/S for Type R or S
U for Uncompensated orType B
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Jack Panels With Color-Coded Standard Connectors, mercury glass thermometer mercury glass thermometer

   Back to top Back to top