Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Panel Jack Assemblie... >> SHXJP Series

High Temperature Jack Panels for SHX Miniature Ceramic Connectors

SHXJP Series   
 
SHXJP Series:High Temperature Jack Panels for SHX Miniature Ceramic Connectors
Click for larger image.
   
For Service up to 537°C(1000°F)
Heavy Duty Steel Panel
Compenstated Hardware
Subminiature Connectors for Compact Installations
Number Labels are included in Packet

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA high temperature jack panels feature SHX series ceramic connectors mounted in a steel plate for service temperatures up to 1000°F(537°C). They are also available with unglazed connectors, type USHX, for applications where glazed connectors, would contaminate a vacuum system. Other panels are available upon request. Send an email to custom@omega.com for pricing & availability. Custom panels are $1000 minimum order for custom SKU part number."

Circuits
Per Rows
1 Row
(13/4" H)
2 Rows
(31/4" H)
3 Rows
(41/2" H)
4 Rows
(57/8" H)
6
(43/8" L)
SHXJP1-06-(*) SHXJP2-12-(*) SHXJP3-18-(*) SHXJP4-24-(*)
12(81/8" L) SHXJP1-12-(*) SHXJP2-24-(*) SHXJP3-36-(*) SHXJP4-48-(*)
18(117/8" L) SHXJP1-18-(*) SHXJP2-36-(*) SHXJP3-54-(*) SHXJP4-72-(*)
* Insert calibration code: J, K, T, E, R/S, N, U
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Examples of common part numbers are shown below. Use the Part Number Builder beneath this table to specify your exact configuration.
 SHXJP1-06-K 11 Weeks   ¥915.00    Jack panel with 6 type K connectors in one row  
 SHXJP1-12-K 11 Weeks   ¥825.00    Jack panel with 12 type K connectors in one row  
 SHXJP1-06-T 11 Weeks   ¥895.00    Jack panel with 6 type T connectors in one row  
 SHXJP2-12-K 11 Weeks   ¥1,530.00    Jack panel with 12 type K connectors in 2 rows  
 SHXJP1-06-J 11 Weeks   ¥915.00    Jack panel with 6 type J connectors in one row  
 SHXJP3-36-T 11 Weeks   ¥6,025.00    Jack panel with 36 type T connectors in 3 rows  
 SHXJP2-24-K 11 Weeks   ¥2,770.00    Jack panel with 24 type K connectors in 2 rows  
 SHXJP2-24-J 11 Weeks   ¥2,770.00    Jack panel with 24 type J connectors in 2 rows  
 SHXJP3-36-K 11 Weeks   ¥5,905.00    Jack panel with 36 type K connectors in 3 rows  
 SHXJP1-12-J 11 Weeks   ¥855.00    Jack panel with 12 type J connectors in one row  
 SHXJP1-06-R/S 11 Weeks   ¥915.00    Jack panel with 6 type R/S connectors in one row  
 SHXJP1-12-T 11 Weeks   ¥855.00    Jack panel with 12 type T connectors in one row  
 SHXJP3-18-K 11 Weeks   ¥5,225.00    Jack panel with 18 type K connectors in 3 rows  
 SHXJP1-06-U 11 Weeks   ¥895.00    Jack panel with 6 type U connectors in one row  
 SHXJP3-18-J 11 Weeks   ¥5,225.00    Jack panel with 18 type J connectors in 3 rows  
Price are shown in RMB.

 Note: Consult Custom Engineering Department for information on custom color-coded anodized panels. Non-standard Panels: $1,000 minimum order. Contact custom@omega.com for pricing and availability.
   Part Number Builder
(1) (2) (3)   
S
S
H
H
X
X
J
J
P
P
-
-
-
-
Qty:
Option Descriptions
(1) Rows
  Select
1 for 1 row
2 for 2 rows
3 for 3 rows
4 for 4 rows
(2) Total Number of Jacks
  Select
06 for 6 jacks
12 for 12 jacks
18 for 18 jacks
24 for 24 jacks
36 for 36 jacks
54 for 54 jacks
72 for 72 jacks
(3) Thermocouple Calibration
  Select
J for J type
K for K type
T for T type
E for E type
R/S for R or S type
N for N type
U for U type
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:High Temperature Jack Panels for SHX Miniature Ceramic Connectors

   Back to top Back to top