Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Temperature and Proc... >> Temperature Switches... >> SA & CH Series

Low Wattage Appliance Thermostat & Infinite Control Mechanism

SA & CH Series   
1 year warranty
 
SA & CH Series:Low Wattage Appliance Thermostat & Infinite Control Mechanism
Click for larger image.
   
35 to 315°C (95 to 599°F) Temperature Range (for SA Series)
Non-Indicating (for SA Series)
120 and 240 V, Single Phase (for SA Series)
Applications

Appliances
Any Device Which Permits Direct Contact With Heated Surface

CH Series
Mechanical Bi-Metal Operation
Knob Setting 0 to 100% Watts
Double-Pole, Single-Throw (DPST) Snap-Action
Positive Break
120 or 240 V, 1800 & 3600 Watts

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF View a printer friendly page

SA Series
Features
Must Be Firmly Mounted to Heated Surface

Temperature differential of approximately 3 to 11°C (5 to 20°F) depending on rate of temperature change, location, mounting, etc.
Slow make and break single pole single throw switch cannot be used for pilot duty with a magnetic contactor.
Temperature adjustment knob or set-screw adjustment is an option.

CH Series
An inexpensive but positive control for laboratory or industrial hotplates, this series can also be used for controlling comfort heaters, small electric furnaces, dies, platens and other applications where infinite control is required within the current rating of the switch.
Features
Simplicity.
No cams or levers to adjust. No motor to burn out.

Bi-metal acts at settings less than HI to limit electrical input and depress temperature.

For use in ambients less than 80°C (179°F)

For higher ac and all dc heating loads,
use magnetic contactors.

Gives infinite control for non-inductive loads up to 15 amperes on 120 or 240 volts. Can be turned either to left or right to select proper heat from 0 to 100% wattage with infinite control over first 50% of total wattage.
Energized continuously in HI position, at other settings it delivers selected input level under control of a simple bi-metal timer.
Only 3 mounting holes are necessary to install in box or panel.

For complete product specifications see the Related Links section at the bottom of this page.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 CH-152    Consult sales   120 V infinite control mechanism  
 CH-252 8 Weeks   ¥2,145.00    240 V infinite control mechanism  
Price are shown in RMB.


   
Keywords:Low Wattage Appliance Thermostat & Infinite Control Mechanism, data logging anemometer hmi interface hmi operator interface rack mount enclosures

   Back to top Back to top