Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Extension Wire >> RTD Extension Wire

Extension Wire Chart

RTD Extension Wire   
 
Extension Wire Chart
RTD Extension Wire:Extension Wire Chart
Click for larger image.
   
Available with PFA, Fiberglass or PVC Insualtion and Outer Jacket
#24 or #26 AWG Stranded Nickel Plated Copper Conductors Available in Most Styles
Red/Black or Red/White Color Codes Available in Most Styles
Available with Optional Stanless Steel Overbraid
Cable Available in 25, 50, 100, 200, 500 and 1000 Foot Spools Standard

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

This cable is great for manufacturing sensors or for use as extension wire. Available in 2, 3 and 4 wire constructions, two color codes (red/black or red/white), three insulation and jacketing materials (PFA, Fiberglass and PVC) and three conductor sizes (#20 AWG Solid, #24 or #26 AWG Stranded) this cable will work with a wide variety of applications. Standard spool lengths include 25, 50, 100, 200, 500 and 1000 feet.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 #26 AWG Stranded Nickel Plated Copper Conductors, PFA Insulated, PFA Jacketed Cable, Red and White Color Code
 EXTT-4CUI-26S-1000 5 Weeks   ¥10,110.00    4 Conductor, 2 Red, 2 White, 1000'  
 EXTT-3CUI-26S-500 4 Weeks   ¥4,560.00    3 Conductor, 2 Red, 1 White, 500'  
 #24 AWG Stranded Nickel Plated Copper, PFA Insulated, PFA Jacketed Cable, Red and White Color Code
 EXTT-3CUI-24S-1000 5 Weeks   ¥9,695.00    3 Conductor, 2 Red, 1 White, 1000'  
 EXTT-3CUI-24S-500 4 Weeks   ¥4,885.00    3 Conductor, 2 Red, 1 White, 500'  
 #24 AWG Stranded Nickel Plated Copper, PFA Insulated, PFA Jacketed Cable, Red and White Color Code and SST Overbraid
 EXTT-3CUI-24S-SB-1000 6 Weeks   ¥12,495.00    3 Conductor, 2 Red, 1 White, 1000'  
 EXTT-4CUI-24S-SB-500 4 Weeks   ¥7,160.00    4 Conductor, 2 Red, 2 White, 500'  
 #26 AWG Stranded Nickel Plated Copper, PFA Insulated, PFA Jacketed Cable, Red and Black Color Code
 EXTT-3CU-26S-1000 5 Weeks   ¥8,995.00    3 Conductor, 1 Red, 2 Black, 1000'  
 EXTT-4CU-26S-1000 5 Weeks   ¥9,760.00    4 Conductor, 2 Red, 2 Black, 1000'  
 #26 AWG Stranded Nickel Plated Copper, Fiberglass Insulated, Fiberglass Jacketed Cable, Red and White Color Code
 EXGG-3CUI-26S-500 4 Weeks   ¥2,685.00    3 Conductor, 2 Red, 1 White, 500'  
 EXGG-4CUI-26S-1000 12 Weeks   ¥6,190.00    4 Conductor, 2 Red, 2 White, 1000'  
 #24 AWG Stranded Nickel Plated Copper, Fiberglass Insulated, Fiberglass Jacketed Cable, Red and White Color Code
 EXGG-3CUI-24S-1000 8 Weeks   ¥5,390.00    3 Conductor, 2 Red, 1 White, 1000'  
 EXGG-3CUI-24S-SB-500 4 Weeks   ¥4,260.00    3 Conductor, 2 Red, 1 White, 500'  
 #24 AWG Stranded Nickel Plated Copper, Fiberglass Insulated, Fiberglass Jacketed Cable, Red and White Color Code and Stainless Steel Overbraid
 EXGG-2CUI-24S-SB-1000 5 Weeks   ¥7,320.00    2 Conductor, 1 Red, 1 White, 1000'  
 EXGG-3CUI-24S-SB-500 4 Weeks   ¥4,260.00    3 Conductor, 2 Red, 1 White, 500'  
 #26 AWG Stranded Nickel Plated Copper, Fiberglass Insulated, Fiberglass Jacketed Cable, Red and Black Color Code
 EXGG-3CU-26S-1000 12 Weeks   ¥5,255.00    3 Conductor, 1 Red, 2 Black, 1000'  
 EXGG-4CU-26S-1000 5 Weeks   ¥6,660.00    4 Conductor, 2 Red, 2 Black, 1000'  
 #24 AWG Stranded Nickel Plated Copper, PVC Insulated, PVC Jacketed Cable, Red and Black Color Code
 EXPP-2CU-24S-500 4 Weeks   ¥2,810.00    2 Conductor, 1 Red, 1 Black, 500'  
 EXPP-2CU-24S-1000 5 Weeks   ¥5,720.00    2 Conductor, 1 Red, 1 Black, 1000'  
 #24 AWG Stranded Nickel Plated Copper, PVC Insulated, PVC Jacketed Cable, Red and White Color Code
 EXPP-2CUI-24S-100 4 Weeks   ¥1,010.00    2 Conductor, 1 Red, 1 White, 100'  
 EXPP-2CUI-24S-1000 5 Weeks   ¥5,920.00    2 Conductor, 1 Red, 1 White, 1000'  
Price are shown in RMB.

 Note: For Stainless Steel Overbraid, add "-SB" to the end of the part number and $0.21/foot to the price.

 Ordering Example: (1) EXGG-2CU-26S-50 50 Foot Spool of 2 Conductor #26AWG Sranded Nickel Plated Copper, Fiberglass Insulated (1 Black and 1 Red) with Fiberglass Overjacket., ¥405.00,  plus (1) EXGG-4CUI-24S-200 200 Foot Spool of 4 Conductor #24AWG Sranded Nickel Plated Copper, Fiberglass Insulated (2 Red and 2 White) with Fiberglass Overjacket., ¥1,835.00,  plus (1) EXTT-3CU-26S-100 100 Foot Spool of 3 Conductor #26AWG Sranded Nickel Plated Copper, PFA Insulated (2 Black and 1 Red) with PFA Overjacket., ¥1,570.00,  plus (1) EXTT-3CUI-26S-500 500 Foot Spool of 3 Conductor #26AWG Sranded Nickel Plated Copper, PFA Insulated (2 Red and 1 White) with PFA Overjacket., ¥4,560.00, ¥405.00 + 1,835.00 + 1,570.00 + 4,560.00 = $8,370.00
   Part Number Builder
(1) (2) (3) (4) (5) (6)   
E
E
X
X
-
-
C
C
U
U
-
-
-
-
Qty:
Option Descriptions
(1) Insulation Type
  Select
TT for PFA Insulated & Jacketed
GG for Fiberglass Insulated & Jacketed
PP for PVC Insulated & Jacketed
(2) Number of Conductors
  Select
2 for Two Conductor
3 for Three Conductor
4 for Four Conductor
(3) Color Code
  Select
Nothing(leave field blank) for Red & Black Color Code
I for Red & White Color Code
(4) AWG
  Select
20 for 20 AWG (EXGG-2CU Only)
24S for 24S AWG (EXPP Only)
26S for 26S AWG (EXGG and EXTT Only)
(5) Options
  Select
Nothing(leave field blank) for None
-SB for Stainless Steel Overbraid
(6) Spool Length in Feet
  Select
25 for 25 Feet
50 for 50 Feet
100 for 100 Feet
200 for 200 Feet
500 for 500 Feet
1000 for 1000 Feet
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Extension Wire Chart

   Back to top Back to top