Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Data Acquisition Pro... >> Temperature & Hu... >> RDXL-SD Series

Portable Thermometer/Data Loggers with SD Card and Thermocouple Input

RDXL-SD Series   
1 year warranty CE
 
RDXL-SD Series:Portable Thermometer/Data Loggers with SD Card and Thermocouple Input
Click for larger image.
   
¥ 3,320.00  RDXL4SD
SD Card, Real-Time Data Logger
Input Signals: T/C K, J, T, E, R/S, and RTD Pt100 Ω Measurement
Display All Input Channels Simultaneously
Data Hold, Record Max and Min Reading
RS232/USB PC Computer Interface
LCD with Green Light Backlight, Easy Reading
SD Card Capacity: 1 to 16 GB

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

RDXL4SD logger is in the end of its life cycle. As a possible substitute & upgrade, please check out Newest Released 8 Channel Thermocouple Data Logger OM-HL-EH-TC Series for more advanced features with better price.

The Handheld RDXL4SD and RDXL12SD models are portable thermometer/data loggers with backlight display and built-in analysis functions. The data loggers are powered by an internal battery and are capable of sampling, processing and displaying measurements without being connected to a computer.
With their high resolution and fast analog to digital converter (ADC), the RDXL4SD and RDXL12SD meet the majority of data logging requirements in most industrial applications.
Real-time SD memory card data logger, built-in clock and calendar, real time data recorder, and sampling time set from 1 to 3600 seconds comes standard. Data logger can log data manually by setting the sampling time to zero.
These real-time data loggers, save the 4- or 12-channels temperature measuring data, along with the time information (year, month, date, minute, second) into the SD memory card and can down load to Excel. The end user can make any data or graphic analysis by themselves.

SPECIFICATIONS
Embedded Microcontroller: Custom one-chip LSI device
LCD Display: 82 x 61 mm (3.23 x 2.40") with green color backlight
4 Channels: T1, T2, T3, T4, T1-T2
12 Channels: T1, T2, T3, T4, T5, T6, T7, T8, T9, T10, T11 and T12
Sensor: Type J, K, T, E, R/S thermocouple probe Pt100 Ω RTD (European curve) for RDXL4SD model only
Resolution: 0.1/1°C or °F
Sampling Time: 1 to 3600 seconds
Memory Card: SD memory card 1 to 16 GB
Memory Recall: Max and min value
Sampling Time of Display: Approx 1 second
Data Output: RS232/USB PC computer interface
Power Off: Auto shut off saves battery life or manual off by push button
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: Less than 85% RH
Power Supply: Alkaline or heavy-duty DC 1.5V battery (UM3, AA) x 6 "AA"
Power Current: Approx DC 30 mA
Weight: 489 g (1.08 lb)
Dimensions: 177 H x 68 W x 45 mm D (7 x 2.7 x 1.9")
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 RDXL4SD In Stock   ¥3,320.00    4-channel digital T/C or RTD input thermometer with 2 GB SD card  
 RDXL12SD In Stock   ¥10,220.00    12-channel thermometer with 2 GB SD card  
 RDXL12SD-CAL-3 4 Weeks   ¥16,800.00    12-channel thermometer with 2 GB SD card with NIST Calibrtion  
 RDXL4SD-CAL-3 4 Weeks   ¥6,375.00    4-channel thermometer with 2 GB SD card with NIST Calibrtion  
 Accessories
 SW-U811-WIN 2 Weeks   ¥1,540.00    Software for RDXL12SD  
 RDXLSD-CONN In Stock   ¥84.00    RTD CONNECTOR FOR RDXL4SD  
 HC-SD 2 Weeks   ¥386.00    Hard case for RDXL4SD  
 SC-SD 2 Weeks   ¥213.00    Soft case for RDXL4SD  
 ADAPTER-SD 6 Weeks   ¥262.00    AC adaptor  
 USB-SD 2 Weeks   ¥805.00    Spare USB cable  
 RS232-SD 101 Weeks   ¥322.00    Spare RS232 cable  
 2GB-SD    Consult sales   Spare 2 GB SD card  
Price are shown in RMB.

 Ordering Example: (1) RDXL4SD 4-channel digital Type K thermometer with 2 GB SD card, ¥3,320.00

 Related Links - Related Products
 Related Products
OM-HL-EH-TC Series OM-HL-EH-TC Series:
8 Channel Handheld Thermocouple Thermometer/Data Logger
   
Keywords:, battery indicator light humidity thermometers usb data loggers usb thermocouple data logger

   Back to top Back to top