Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Accessories for Pres... >> Adaptors, Reducing B... >> PS Series

Pressure Snubbers

PS Series   
 
Pressure Gauge Snubbers, models PS-2, PS-4 and PS-8
PS Series:Pressure Snubbers
Click for larger image.
   
Protects Transducers, Gauges and Switches from Pessure Spikes, Surges and Water Hammer
Available in 1/8, 1/4, or 1/2 NPT Fittings
Three Different Porosity Ratings Suitable for Most Media
All Stainless Steel Construction

View related products - Accessories for Pressure Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

PRESSURE SNUBBER - for dampening and filtering. The snubber has a porous metal disc available in three standard grades of porosity. Due to the large filter surface, the snubber has less tendency to clog than orifice type devices. The housing is 303SS and the filter disc is 316SS with a maximum PSI rating of 10,000 at 25°C. (PS-8 series 5000 PSI)

Please note that the finish of pressure snubbers may vary. The flat surfaces on snubbers you receive may have a smooth and machined appearance or they may have a textured, shot-peened appearance. These are merely cosmetic differences that do not affect the functionality and performance of the product.



Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 PS-8D 4 Weeks   ¥146.00    1/8' NPT pressure snubber for oils (>225 SSU viscosity)  
 PS-8E 8 Weeks   ¥146.00    1/8' NPT pressure snubber for water and light oils (<225 SSU viscosity)  
 PS-8G 8 Weeks   ¥133.00    1/8' NPT pressure snubber for air, steam and gases  
 PS-4D In Stock   ¥169.00    1/4' NPT pressure snubber for oils (>225 SSU viscosity)  
 PS-4E In Stock   ¥167.00    1/4' NPT pressure snubber for water and light oils (<225 SSU viscosity)  
 PS-4E-316SS 2 Weeks   ¥595.00    1/4' NPT pressure snubber, all 316SS, for water and light oils (<225 SSU viscosity)  
 PS-4G In Stock   ¥169.00    1/4' NPT pressure snubber for air, steam and gases  
 PS-2D 2 Weeks   ¥330.00    1/2' NPT pressure snubber for oils (>225 SSU viscosity)  
 PS-2E 11 Weeks   ¥330.00    1/2' NPT pressure snubber for water and light oils (<225 SSU viscosity)  
 PS-2G 2 Weeks   ¥330.00    1/2' NPT pressure snubber for air, steam and gases  
 METRIC SNUBBERS
 PS-8D-M 2 Weeks   ¥138.00    1/8 - 28 BSPT snubber for dense liquids (motor oil)  
 PS-8E-M 2 Weeks   ¥138.00    1/8 - 28 BSPT snubber for water and light oil  
 PS-8G-M 2 Weeks   ¥146.00    1/8 - 28 BSPT snubber for air, steam and gases  
 PS-4D-M 2 Weeks   ¥184.00    1/4 - 19 BSPT snubber for dense liquids (motor oil)  
 PS-4E-M In Stock   ¥175.00    1/4 - 19 BSPT snubber for water and light oil  
 PS-4G-M 2 Weeks   ¥175.00    1/4 - 19 BSPT snubber for air, steam and gases  
 PS-2D-M 2 Weeks   ¥328.00    1/2 - 14 BSPT snubber for dense liquids (motor oil)  
 PS-2E-M 2 Weeks   ¥328.00    1/2 - 14 BSPT snubber for water and light oil  
 PS-2G-M 2 Weeks   ¥328.00    1/2 - 14 BSPT snubber for air, steam and gases  
 PS-8D-MG 2 Weeks   ¥138.00    G 1/8 snubber for dense liquids (motor oil)  
 PS-8E-MG 2 Weeks   ¥138.00    G 1/8 snubber for water and light oil  
 PS-8G-MG 2 Weeks   ¥138.00    G 1/8 snubber for air, steam and gases  
 PS-4G-MG 2 Weeks   ¥169.00    G 1/4 snubber for air, steam and gases  
 PS-4D-MG 2 Weeks   ¥184.00    G 1/4 snubber for dense liquids (motor oil)  
 PS-4E-MG 2 Weeks   ¥169.00    G 1/4 snubber for water and light oil  
 PS-2D-MG 2 Weeks   ¥328.00    G 1/2 snubber for dense liquids (motor oil)  
 PS-2E-MG 2 Weeks   ¥328.00    G 1/2 snubber for water and light oil  
 PS-2G-MG 2 Weeks   ¥328.00    G 1/2 snubber for air, steam and gases  
Price are shown in RMB.

 Note: 225 to 500 SSU is 10 to 50 SAE motor oil at room temperature.
 Ordering Example: (1) PS-4E is a 1/4'' NPT pressure snubber for water and light oils, ¥167.00

   
Keywords:Pressure Snubbers, models PS-2, PS-4 and PS-8, Pressure Gauge snubber, calibration pressure gauge strain gauge sensors

   Back to top Back to top