Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> RTD (PT100) Probes,... >> Industrial RTD Probe... >> PRTXB and PRTXAL Series

Digital Temperature Gauges

PRTXB and PRTXAL Series   
1 year warranty
 
Digital Temperature Gauge
PRTXB and PRTXAL Series:Digital Temperature Gauges
Click for larger image.
   
¥ 5,305.00  PRTXB-21/2
100 Ω 316 SS Sheath Platinum RTD Probe Included
Battery Powered Display
Gauge Capture Minimum and Maximum Readings
Selectable Units and Auto Shutoff Times
NEMA 4X (IP65) Housing
Fits Standard Thermowells
Precision RTD Sensor
Alarm Outputs Available

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The PRTXB and PRTXAL Digital Temperature Gages include a precision RTD Sensor in a rugged 316 SS sheath. The front keypad is used for power on/off, min/max functions, selection of deg F, C or K, auto shutoff times (for battery models), calibration and configuration options. User-defined pass codes for configuration and calibration to prevent unauthorized changes.

Specifications
Ranges and Resolution: -50.0 to 200.0°C (-58.0 to 392.0°F), extrapolated range for out-of-range conditions, 0.1 degree resolution, user selectable °C or °F
Accuracy: Includes linearity, hysteresis, repeatability ±0.3°C at 0°C, ±1.1°C at 150°C, 11-point linearization
Display: 4 readings per second nominal display update rate 4-digit LCD, 0.5" H 5 character, 0.25" H alphanumeric
BL Models: Red LED backlight Batteries, Battery Life, Low Battery
Indication:
    B: 2 AA alkaline (included), approx. 1000 hours
    BL: 2 AA alkaline (included), approx. 150 to 750 hours depending on backlight usage, button press activates backlighting for 1 minute, low battery symbol on display
Relay Output (PRTXAL and PRTXALBL): Two independent SPDT relays 0.5A/115 Vac, 1A/24 Vdc, non-inductive
Sensor: IEC-751 Class B 100 O Platinum RTD, 0.00385 alpha curve 1/2 NPT male, 316 stainless steel, spring-loaded probe versions fit standard thermowells
Weight:
Product: 12 ounces (approx)
Shipping: 1 pound (approx)
Dimensions: Same as model PRTX-D, visit omega.com/prtxd
Housing Material: ABS/polycarbonate NEMA 4X case, rear gasket, polycarbonate label, aluminum sensor block
Storage Temperature: -40 to 95°C (-40 to 203°F)
Operating Range: -20 to 85°C (-4 to 185°F) at housing
Alarm Power (PRTXAL and PRTXALBL): 8 to 24 Vac, 50/60 Hz or 9 to 32 Vdc, reverse polarity protected 3", 2-conductor 22 AWG cable for power
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Digital Temperature Gauges with RTD Sensor
 PRTXB-4 8 Weeks   ¥5,120.00    102 mm (4") fixed length probe with battery powered indicator  
 PRTXB-12 8 Weeks   ¥5,410.00    305 mm (12") fixed length probe with battery powered indicator  
 PRTXBL-21/2 8 Weeks   ¥5,705.00    63.5 mm (2 1/2") fixed length probe with battery powered indicator with backlight  
 PRTXBL-12 8 Weeks   ¥5,570.00    305 mm (12") fixed length probe with battery powered indicator with backlight  
 PRTXB-12-SL 8 Weeks   ¥4,575.00    305 mm (12") long spring-loaded* probe battery powered indicator  
 PRTXB-12-SL 8 Weeks   ¥4,575.00    305 mm (12") long spring-loaded probe battery powered indicator*  
 Digital Temperature Gages with Alarm Outputs
 PRTXAL-12 8 Weeks   ¥5,625.00    305 mm (12") long spring-loaded* battery powered indicator  
 PRTXAL-4-SL 8 Weeks   ¥5,625.00    102 mm (4") long spring-loaded* probe battery powered indicator  
 PRTXAL-4 8 Weeks   ¥5,625.00    102 mm (4") fixed length probe battery powered indicator  
 PRTXAL-12 8 Weeks   ¥5,625.00    305 mm (12") fixed length probe battery powered indicator  
 PRTXALBL-12 8 Weeks   ¥6,635.00    305 mm (12") fixed length probe battery powered indicator with backlight and alarm output  
 PRTXALBL-12-SL 8 Weeks   ¥5,845.00    305 mm (12") long spring-loaded* probe battery powered indicator with backlight and alarm output  
Price are shown in RMB.

 Note: Comes complete with operator’s manual.
* Thermowell required for spring-loaded models.
 Ordering Example: (1) PRTXAL-6 RTD temperature Gage with alarms, display and 6, ¥6,500.00
   Part Number Builder
(1) (2) (3)   
P
P
R
R
T
T
X
X
-
-
Qty:
Option Descriptions
(1) Select Transmitter Type
  Select
B for Battery powered (no backlight)
BL for Battery powered (with backlight)
AL for Alarm output (no backlight)
ALBL for Alarm output (with backlight)
(2) Specify Length
  Select
21/2 for 64 mm (2.5")
4 for 102 mm (4")
6 for 152 mm (6")
9 for 229 mm (9")
12 for 305 mm (12")
(3) Spring-loaded option
  Select
Nothing(leave field blank) for Fixed length (not spring-loaded)
-SL for Spring-loaded
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download  PRTXAL Series - Digital RTD Temperature Transmitters
   Download  PRTXB Series - Digital RTD Temperature Transmitters
 Related Products
PRTXD Series PRTXD Series:
Temperature Transmitter with Display and RTD Sensor
   
Keywords:Digital Temperature Gage, Digital Temperature Gauge, Temperature Gage RTD Battery Powered Temperature Alarms, computer enclosure digital dc volt meter humidity monitoring

   Back to top Back to top