Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> RTD (PT100) Probes,... >> Industrial RTD Probe... >> PR-SL Series

Spring Loaded Platinum RTD Probes With Connection Heads for Use in Thermowells

PR-SL Series   
 
PR-SL Series:Spring Loaded Platinum RTD Probes With Connection Heads for Use in Thermowells
Click for larger image.
   
Spring Loaded Probes Provide Improved Response Time and Vibration Resistance When Used in Thermowells (See Section B for Thermowells) Note: When Installed in a Thermowell, the Thread Engagement will Equal the Spring Loading Compression Length
Standard Probes are Suplied with 100 Ohm, Class "A" DIN Platinum Elements in 3-Wire Configurations
Multiple Connection Head Options Include Screw Cover and Snap Locking Enclosures with Ceramic Terminal Boards (See Table and Section B)
The PR-12 (Cast Iron) and PR-18 (Hinged Aluminum) Connection Heads Can Accommodate An Optional 4 to 20 mA Transmitter. Please Note that the PR-14 (Miniature Aluminum) and PR-19 (Sub-Miniature Aluminum) Connection Heads Due to their Size Cannot Accommodate a Transmitter. (See Table and Section N)

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These sensor designs incorporate spring loaded probes that insure that the probes are in intimate contact with the thermowell. This improves performance by providing a conductive path between the probe tip and thermowell, as well as improving vibration resistance. Supplied in the four most popular connection head styles, Cast Iron, Miniature Aluminum, Hinged Aluminum and Sub-Miniature Aluminum, with ceramic terminal boards or optional transmitters, these sensors can be configured to work with most thermowell type applications. These sensors are supplied with 100 ohm, Class A DIN Platinum elements contained in stainless steel probes and spring loaded hex fittings.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 PR-12-2-100-1/4-12-E-SL    Consult sales   100 ohm Class A DIN platinum element, 3-wire configuration in a 1/4" diameter by 12" long spring loaded probe with cast iron connection head and ceramic terminal board.  
 PR-14-2-100-1/4-9-E-SL    Consult sales   100 ohm Class A DIN platinum element, 3-wire configuration in a 1/4" diameter by 9" long spring loaded probe with a miniature aluminum connection head and ceramic terminal board.  
 PR-18-2-100-1/4-12-E-SL    Consult sales   100 ohm Class A DIN platinum element, 3-wire configuration in a 1/4" diameter by 12" long spring loaded probe with an aluminum hinged top connection head and ceramic terminal board.  
 PR-19-2-100-1/4-9-E-SL    Consult sales   100 ohm Class A DIN platinum element, 3-wire configuration in a 1/4" diameter by 9" long spring loaded probe with a sub-miniature aluminum connection head and ceramic terminal board.  
 Most Popular Accessories:
 TX92-2 2 Weeks   ¥5,575.00    Miniature Transmitter, -18 to 93°C Range  
 TX94-1 2 Weeks   ¥2,465.00    RTD Transmitter, Temperature Range -40 to 49°C (-40 to 120°F)  
 TX904-1 5 Weeks   ¥3,055.00    RTD Field Rangeable Miniature Transmitter, 100 Ohm DIN Platinum RTD Input (alpha = 0.00385), Non-Isolated, Range: -150°C to 500°C (-238 to 932°F)  
 TX904-2 9 Weeks   ¥3,115.00    RTD Field Rangeable Miniature Transmitter, 100 Ohm DIN Platinum RTD Input (alpha = 0.00385), Non-Isolated, Range: 300°C to 1000°C (572 to 1832°F)  
Price are shown in RMB.

 Note:
Standard: Specify: 1/8, 3/16 or 1/4 for probe diameter in inches with standard lengths of 6, 9, 12, 18 and 24". For special lengths shorter than 24", specify length in model number and use next longer price. For probe lengths greater than 24", specify length in model number and add $1 per inch to the price.
Metric: Specify: 6mm, 4.5mm or 3mm for probe diameter with standard lengths of 150, 225, 300, 450 and 600mm. For special lengths shorter than 600mm, specify length in model number and use next longer price. For probe lengths greater than 600mm, specify length in model number and add $1 per 25mm to the price.
All: Specify protection head style: 12 = Cast Iron; 14 = Miniature Aluminum; 18 = Hinged Top Aluminum; 19 = Subminiature Aluminum.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
   Part Number Builder
(1) (2) (3)   
P
P
R
R
-
-
2
2
-
-
1
1
0
0
0
0
-
-
E
E
-
-
S
S
L
L
Qty:
Option Descriptions
(1) Protection Head Style
  Select
-12 for Cast Iron
-14 for Miniature Aluminum
-18 for Hinged Top Aluminum
-19 for Subminiature Aluminum
(2) Probe Diameter
  Select
-1/8 for 1/8in. probe diameter
-3/16 for 3/16in. probe diameter
-1/4 for 1/4in. probe diameter
-M30 for 3mm probe diameter
-M45 for 4.5mm probe diameter
-M60 for 6mm probe diameter
(3) Sheath Length
  Select
-6 for 6in. sheath length
-9 for 9in. sheath length
-12 for 12in. sheath length
-18 for 18in. sheath length
-24 for 24in. sheath length
-150 for 150mm sheath length
-225 for 225mm sheath length
-300 for 300mm sheath length
-450 for 450mm sheath length
-600 for 600mm sheath length
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PR-26 Series PR-26 Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
PR-26 Metric Series PR-26 Metric Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes)
PR-25CU Series PR-25CU Series:
Fast Response RTD Sensor With Copper Tip and Circular Connector, Vibration Tested
TX91 and TX92 TX91 and TX92:
Miniature Temperature Transmitters
TX93, TX94 TX93, TX94:
Miniature Temperature Transmitters, Ultra Low Profile
TX901, TX903, TX904 and TX905 TX901, TX903, TX904 and TX905:
Field Rangeable Miniature 2-Wire Transmitters, Isolated Models Available
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
   
Keywords:Spring Loaded Platinum RTD Probes With Connection Heads for Use in Thermowells, gas flow control valves ultra sonic flow meters

   Back to top Back to top