Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Gauges >> 2" and 2 1/2&qu... >> PGP Series

Air Pressure Gauge

PGP Series   
1 year warranty
 
Pressure Gauges, air pressure gauge, dial gauge, dial gage
PGP Series:Air Pressure Gauge
Click for larger image.
   
¥ 620.00  PGP-25B-15
Durable and Accurate Design
U-Clamp Mount
2 1 /2 Inch Dials
For Use in a Wide Variety of Applications

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF View a printer friendly page

Panel Gauges utilize a U-clamp mounting design. The attractive black painted steel case gauges are designed for use on instrument panels, air conditioning equipment, air and gas dryers, machine tools, air compressors, pressure test stands, and a wide variety of other panel gauge applications. The movement in the panel gauges is the unique OMEGA Spring Suspended Movement. The entire movement is suspended between two springs, with the Bourdon tube above and the link below. Wearing parts have been reduced to a minimum.
Movement parts are ultrasonically cleaned and lubricated with silicone oil to ensure long cycle life. The spring-suspended movement is resistant to shock, pulsation, and vibration, thus contributing to longer gauge life.

Panel gauges, with U-clamp mounting system, are durable and feature long-term life and stability. The attractive black steel-case gauges are designed for use in numerous panel gauge applications.

SPECIFICATIONS
Case: Painted Steel
Window: Polycarbonate Plastic
Bourdon Tube: Bronze
Connection: Back Fitting: 1/4 NPT Brass
Dial Size: 2-1/2 in
Mounting: "U" Bracket
Ranges: Vacuum thru 400 psi
Accuracy: 3-2-3%; 3% first 10%, 2% middle 80%, 3 last 10%
Temperature: 66°C (150°F) max
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 PGP-25B-30V 2 Weeks   ¥620.00    0-30 in Hg panel mount vacuum gauge  
 PGP-25B-30V/15 2 Weeks   ¥620.00    30 in Hg vacuum to 15 psig panel mount compound gauge  
 PGP-25B-30V/30 2 Weeks   ¥620.00    30 in Hg vacuum to 30 psig panel mount compound gauge  
 PGP-25B-30V/60 2 Weeks   ¥620.00    30 in Hg vacuum to 60 psig panel mount compound gauge  
 PGP-25B-30V/100 19 Weeks   ¥620.00    30 in Hg vacuum to 100 psig panel mount compound gauge  
 PGP-25B-30V/300 19 Weeks   ¥620.00    30 in Hg vacuum to 300 psig panel mount compound gauge  
 PGP-25B-15 2 Weeks   ¥620.00    0-15 psig panel mount pressure gauge  
 PGP-25B-30 2 Weeks   ¥620.00    0-30 psig panel mount pressure gauge  
 PGP-25B-60 2 Weeks   ¥620.00    0-60 psig panel mount pressure gauge  
 PGP-25B-100 16 Weeks   ¥620.00    0-100 psig panel mount pressure gauge  
 PGP-25B-160 10 Weeks   ¥620.00    0-160 psig panel mount pressure gauge  
 PGP-25B-200 2 Weeks   ¥620.00    0-200 psig panel mount pressure gauge  
 PGP-25B-300 2 Weeks   ¥620.00    0-300 psig panel mount pressure gauge  
 PGP-25B-400 2 Weeks   ¥620.00    0-400 psig panel mount pressure gauge  
Price are shown in RMB.

 Note: Custom dials available, $125 set-up charge and 100 peice minimum order.
 Ordering Example: (1) PGP-25B-15 is a 0-15 psig 21/2, ¥620.00

   
Keywords:Pressure Gauges, air pressure gauge, dial gauge, dial gage, humidity and temperature sensor oil flow meter orp meter pocket ph meters

   Back to top Back to top