Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Gauges >> 4 1/2" and 6&qu... >> PGH and PGJ Series

Industrial Process Pressure Gauges with 4.5 and 6-inch Dials, Black Phenol or Aluminum Case

PGH and PGJ Series   
1 year warranty
 
Hydraulic Pressure Gauge, Dial Gauge, Dial vacuum gage
PGH and PGJ Series:Industrial Process Pressure Gauges with 4.5 and 6-inch Dials, Black Phenol or Aluminum Case
Click for larger image.
   
¥ 2,700.00  PGH-45L-100
0.5% FS Accuracy
PGH Gauge Ranges from 15 psi to 20,000 psi
Double-Strength Shatter-Resistant Glass
Heavy Duty 316 SS Wetted Parts
Easily Adjustable, Self-Locking Micrometer Dial
PTFE Coated SS Movement for Long Lasting Accuracy
Solid Front with Blowout Back
Fully Temperature Compensated

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Dial Arc: 270°
Case: Lower Connection
   PGH: 4½" dial, lower or back connection; Black Phenol
   PGJ: 4½" or 6" dial; back connection; Aluminum case
Ring Material: Polypropylene
Back Cover Material:
   Dry case: Polypropylene
   Liquid filled case: Polycarbonate
   Hermetic case: Polycarbonate
Window: Double-Strength Glass
Bourdon Tube: 316 Stainless Steel
Connection: ½ NPT Male, 316 SS
Mounting: Stem, Flush or Surface
Operating Temperature: 121°C (250°F) Max.

Examples of pricing for popular models is referenced in the "To Order" box.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Type PGH Gauges with Black Phenol Case, 4½" Dial and Back Fitting
 PGH-45B-30V 7 Weeks   ¥2,700.00    0-30 in Hg industrial vacuum gauge  
 PGH-45B-15 2 Weeks   ¥2,715.00    0-15 psi industrial gauge  
 Type PGH Gauges with Black Phenol Case, 4½" Dial and Lower Fitting
 PGH-45L-30V 2 Weeks   ¥2,700.00    0-30 in Hg industrial vacuum gauge  
 PGH-45L-60 2 Weeks   ¥2,700.00    0-60 psi industrial gauge  
 PGH-45L-100 2 Weeks   ¥2,700.00    0-100 psi industrial gauge  
 PGH-45L-160 In Stock   ¥2,715.00    0-160 psi industrial gauge  
 PGH-45L-300 2 Weeks   ¥2,700.00    0-300 psi industrial gauge  
 PGH-45L-600 2 Weeks   ¥2,700.00    0-600 psi industrial gauge  
 PGH-45L-1000 7 Weeks   ¥2,700.00    0-1,000 psi industrial gauge  
 PGH-45L-5000 7 Weeks   ¥3,425.00    0-5,000 psi industrial gauge  
 Type PGJ Gauges with Aluminum Case, 4½" Dial and Back Fitting
 PGJ-45B-15 7 Weeks   ¥3,880.00    0-15 psi industrial gauge  
 PGJ-45B-100 9 Weeks   ¥3,900.00    0-100 psi industrial gauge  
 PGJ-45B-200 7 Weeks   ¥3,880.00    0-200 psi industrial gauge  
 PGJ-45B-600 2 Weeks   ¥3,880.00    0-600 psi industrial gauge  
 PGJ-45B-3000 7 Weeks   ¥4,230.00    0-3,000 psi industrial gauge  
 PGJ-45B-5000 2 Weeks   ¥4,230.00    0-5,000 psi industrial gauge  
 Type PGJ Gauges with Aluminum Case, 6" Dial and Back Fitting
 PGJ-60B-30V 7 Weeks   ¥5,495.00    0-30 in Hg industrial vacuum gauge  
Price are shown in RMB.

 Ordering Example: (1) PGH-45L-100 is a 0-100 psi industrial pressure gauge with 4 1/2, ¥2,700.00
   Part Number Builder
(1) (2) (3)   
-
-
Qty:
Option Descriptions
(1) Case style and dial size
  Select
PGH-45L for 4-1/2 inch dial black phenol and lower fitting
PGH-45B for 4-1/2 inch dial black phenol and back fitting
PGJ-45B for 4-1/2 inch dial aluminum case and back fitting
PGJ-60B for 6 inch dial aluminum case and back fitting
(2) Range (psig)
  Select
30V/15 for 30 in Hg vacuum to 15 psig
30V/30 for 30 in Hg vacuum to 30 psig
30V/60 for 30 in Hg vacuum to 60 psig
30V/100 for 30 in Hg vacuum to 100 psig
30V/150 for 30 in Hg vacuum to 150 psig
30V/300 for 30 in Hg vacuum to 300 psig
15 for 0 to 15 psig
30 for 0 to 30 psig
60 for 0 to 60 psig
100 for 0 to 100 psig
160 for 0 to 160 psig
200 for 0 to 200 psig
300 for 0 to 300 psig
400 for 0 to 400 psig
600 for 0 to 600 psig
1000 for 0 to 1000 psig
1500 for 0 to 1500 psig
2000 for 0 to 2000 psig
3000 for 0 to 3000 psig
5000 for 0 to 5000 psig
10000 for 0 to 10000 psig
20000 for 0 to 20000 psig
(3) Options
  Select
for no options leave blank
-F for Silicone oil filled (PGH models only)
-X6B for cleaning for Oxygen service (add $65.00)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PG-CT2 Series PG-CT2 Series:
 
   
Keywords:Industrial Process Gauges, Types H and J, 4 1/2 and 6-inch Dials, Pressure gauge, Pressure gage, Pressure gauges, dial gauge, dial gauges, dial vacuum gauge, hydraulic pressure gage, ph meter accuracy ph meter probes pocket ph meters presure transducer

   Back to top Back to top